概览
优势和特点
- Full featured evaluation boards for the ADP5024
- Standalone capability
- Simple device measurements, including line and load regulation, demonstrable with
- A single voltage supply
- A voltmeter
- An ammeter
- Load resistors
- Easy access to external components
- Cascading options to supply the low dropout (LDO) regulator from either buck regulator
- Dedicated enable option for each channel
- Mode option to change buck regulators from power save mode (PSM) to pulse-width modulation (PWM) operation
产品详情
ADP5024采用24引脚、4 mm × 4 mm LFCSP封装。ADP5023/ADP5024为3通道器件,共用一个PCB评估板。
ADP5024评估板,ADP5024CP-EVALZ集成两个降压型调节器,两个LDO调节器支持对ADP5024的评估。评估板提供可调节电压选项。
有关ADP5024的完整详情,可同时参考产品数据手册和本评估板用户指南。