概览
优势和特点
- Fully featured evaluation board for the ADMV4821
- On-board SDP-S connector for SPI control
- 5 V operation through LDO regulators
- ACE software interface for SPI control
产品详情
The ADMV4821-EVALZ evaluation board incorporates the ADMV4821 silicon germanium (SiGe), 24 GHz to 29.5 GHz, 5G beamformer with low dropout (LDO) regulators, level shifters, and an EVAL-SDP-CS1Z (SDP-S) controller board to allow the simplified and efficient evaluation of the ADMV4821. The RF IC is highly integrated and contains 16 independent transmitter and receiver channels. The device supports eight horizontal and eight vertical polarized antennas via independent RFV and RFH input/outputs (I/Os). The chip can be programmed using a 3-wire or 4‑wire serial port interface (SPI). The SDP-S controller allows the user to interface with the ADMV4821 SPI through the Analog Devices, Inc., Analysis, Control, Evaluation (ACE) software. The level shifters translate the 1.8 V chip logic level to the 3.3 V SDP-S logic level. The LDO regulators allow the ADMV4821 to be powered on by a single supply.
For full details on the ADMV4821, see the ADMV4821 data sheet, which must be consulted in conjunction with the user guide when using the ADMV4821-EVALZ.
使用入门
EQUIPMENT NEEDED
DOCUMENTS NEEDED
SOFTWARE NEEDED
在线购买
所示报价为单片价格
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。