概览

优势和特点

  • 电源电压:3.3 V单电源
  • 宽频率范围
  • 用于RF信号的SMA连接器
  • 用于开关控制信号的SMB连接器
  • 用于分析仪校准的板载校准传输线

产品详情

本用户指南描述用于评估宽带、单刀四掷(SP4T)、微机电系统(MEMS)开关ADGM1304和控制芯片的EVAL-ADGM1304SDZ评估板,均采用紧凑型、24引脚、5 mm × 4 mm × 0.95 mm、引脚架构芯片级封装(LFCSP)。SP4T开关采用ADI公司的MEMS开关技术,提供适合射频(RF)应用的出色带宽性能、功耗处理能力和线性度。控制芯片可生成MEMS开关所需的高压信号,允许用户通过灵活的互补金属氧化物半导体(CMOS)兼容型、低压晶体管对晶体管逻辑(LVTTL)兼容型并行接口以及串行外设接口(SPI)控制操作。多个ADGM1304器件可通过菊花链方式连接起来,从而以极少的数字走线实现多器件配置。

对于SPI接口,该评估板通过系统演示平台(SDP)板连接到PC的通用串行总线(USB)端口。EVAL-SDP-CB1Z板(SDP-B控制器板)可在ADI公司网站上订购:www.analog.com/SDP-B。

EVAL-ADGM1304SDZ配有用于RF和控制信号的连接器和链路,允许用户控制开关操作并评估ADGM1304的性能。

使用本评估板时,应同时参阅ADGM1304数据手册和本用户指南。

相关产品

软件

ACE软件

ZIP
3.1 MB
ACE plug-in for Board.ADGM1X04 1.2025.5141512 [5月 14 26]
The ADGM1X04 supports the evaluation boards EVAL-ADGM1004EBZ, EVAL-ADGM1304EBZ, EV-ADGM1001SDZ, EVAL-ADGM1121SDZ, EVAL-ADGM3121SDZ and EVAL-ADGM3121SDZ for the ADGM1004, ADGM1304, ADGM1001, ADGM1121, ADGM3121, ADGM3144 and ADGM1280 devices. ADGM1004 is a 0 Hz/DC to 13 GHz, 2.5kV HBM ESD SP4T, MEMS Switch with Integrated Driver. ADGM1304 is a 0 Hz/DC to 14 GHz, Single-Pole, Four-Throw MEMS Switch With Integrated Driver. ADGM1144 is a 0 Hz/DC to 18 GHz, Single-Pole, Four-Throw MEMS Switch With Int
EXE
157 MB
ACE Installer Software 1.30.3369.1491 [7月 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.