概览

优势和特点

  • 采用6 V壁式适配器和板载LDO稳压器,电源连接简便
  • LDO可轻松旁路以便测量电源
  • 5个交流耦合差分LVDS SMA连接器
  • 7个LVDS差分接头,用于额外输出
  • SMA连接器用于
    2个参考输入
    电荷泵输出
    时钟分配输入
  • 通过USB接口连接PC
  • 基于Microsoft Windows的评估软件,具有简单的图形用户界面
  • 板载PLL环路滤波器
  • 通过I/O接头轻松访问数字I/O和诊断信号
  • 诊断信号通过状态LED显示

产品详情

AD9522-x(以下简称AD9522)是一款极低噪声PLL时钟频率合成器,集成了VCO、时钟分频器和多达24个输出。AD9522具有自动保持和灵活的参考输入电路,支持非常平稳的参考时钟切换。AD9522系列还提供用于外部VCXO的必要配置。

AD9522评估板是一款紧凑、易于使用的平台,可用来评估AD9522的全部特性。

相关产品

软件

评估软件

ZIP
4.38 M
AD9522 Evaluation Software Installer (Rev. 2.1.0)
This installer contains USB drivers that are both 32- and 64-bit compatible. Note: Older AD9520 evaluation boards will need to have the USB controller EEPROM re-flashed in order to use this driver.
EXE
7.35 M
Evaluation Board USB Flash Programmer
Contains the EXE file for re-flashing the USB EEPROM.
AD9522 Evaluation Board USB Flash Programmer Readme
EVB flash readme: This file contains instructions for re-flashing the USB controller on an older eval board so that the evaluation board is compatible with the newer 64-bit USB driver. The USB driver is also 32-bit compatible.
ZIP
7.1 M
AD9520/22 Configuration Tool
This handy tool will automatically calculate divider values based on the user’s input/output frequencies, as well as assist with designing the loop filter based on the user’s parameters. Be sure to install the MATLAB runtime installer first.
ZIP
171.38 M
MATLAB Runtime Installer for AD9520/22 Configuration Tool
Install this before installing the Configuration Tool (if not installed already.)

在线购买

电脑端提供购买功能
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。