概览

优势和特点

  • AD9139的全功能评估板
  • AD9139-EBZ包括用于评估单路输出的选项
  • AD9139-DUAL-EBZ包括以下评估选项:
    • 仅DAC(I和Q DAC输出)
    • DAC和ADL537X正交调制器
  • 用于配置的USB接口
  • 内部或外部电源调整
  • 数据模式发生器和SPI软件接口

产品详情

AD9139-EBZ连接ADS7-V2EBZ或SDP-H1后,可用于快速评估高速信号处理数模转换器AD9139。ADS7-V2EBZ或SDP-H1自动格式化数据并发送至AD9139-EBZ,可简化器件评估。评估板(EVB)采用+5V电源供电。该EVB集成时钟分配芯片AD9516,用作DACCLK、REFCLK和ADS7-V2EBZ或SDP-H1输入时钟的时钟扇出和分频器。

AD9139-DUAL-EBZ连接ADS7-V2EBZ或SDP-H1后,可用于快速评估高速信号处理数模转换器AD9139。ADS7-V2EBZ或SDP-H1自动格式化数据并发送至AD9139-DUAL-EBZ,可简化器件评估。评估板(EVB)采用+5V电源供电。该EVB集成时钟分配芯片AD9516,用作DACCLK、REFCLK、帧和ADS7-V2EBZ或SDP-H1输入时钟的时钟扇出和分频器。该EVB还集成了正交调制器ADL5375,用于快速DAC+IQMOD评估。由于AD9139是一款单通道转换器,因此在板上使用两个AD9139分别作为I和Q,该方法常见于宽带应用中。

相关产品

软件

ACE软件

ZIP
343 KB
ACE plug-in for Board.AD9139 1.2022.41300 [10月 06 22]
Plug-in to evaluate the AD9139 and AD9139-DUAL high-speed DACs.
EXE
157 MB
ACE Installer Software 1.30.3369.1491 [7月 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

硬件 (4)

控制器板

参考电路