Abstract
This application brief provides the information needed by the design engineer to configure standard DS1073 and DS1075 EconOscillators without a detailed study or understanding of the data sheet. It is intended to provide the minimum information required to use these standard parts. The application note describes briefly what functionality comes with each option to aid in device part number selection. Summary configuration information is given which includes how to bias individual pins for standalone operation and details of minimum decoupling requirements. Engineers requiring the use of power-down and output gating features should refer to the data sheet for details.