ADPD2212

Obsolete

Low Noise, High Sensitivity Optical Sensor with IR Cut Filter

Viewing:

Part Details

  • Ultrahigh detectivity photodetector
  • 90 fA/√Hz (typical) ultralow noise floor
  • Signal-to-noise ratio (SNR) near shot noise limit
  • 137 μA (typical) of supply current when active (EE = 0 μW/cm2)
  • 1 μA (typical) of supply current in standby
  • High speed, deep junction photodiode
  • Nominal linear output current: 240 μA (typical)
  • Flexible output configuration
  • Excellent pulse response
  • High ambient light rejection
  • Space-saving, 3 mm × 4 mm LFCSP package
ADPD2212

Low Noise, High Sensitivity Optical Sensor with IR Cut Filter

ADPD2212 Functional Block Diagram ADPD2212 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADPD2212

ADPD2212 Evaluation Board

Product Details

The ADPD2212 is an optical sensor with a IR cut filter that is optimized for biomedical applications. Very low power consumption and near theoretical signal-to-noise ratio (SNR) are achieved by packaging an ultralow capacitance deep junction silicon photodiode operated in zero bias photoconductive mode with a low noise current amplifier. The ADPD2212 offers a typical 400 kHz bandwidth performance, which is well suited for use with pulsed excitation. The ADPD2212 uses very little power during operation and incorporates a power-down pin, enabling power cycling to optimize battery life in portable applications. The ADPD2212 provides shot noise limited performance, making it an excellent choice for measuring signals with the highest possible fidelity in low light conditions. This combination of low power, very high SNR, and electromagnetic interference (EMI) immunity enables low power system solutions not possible with traditional photodiode (PD) and transimpedance amplifier (TIA) systems.

The EVALZ-ADPD2212 evaluation board provides an easy way to evaluate the device. Complete information about the ADPD2212 is available in the ADPD2212 data sheet, along with the schematic and layout of the evaluation board.

EVAL-ADPD2212
ADPD2212 Evaluation Board
EVALZ-ADPD2212-Angle (1)-web EVALZ-ADPD2212-Bottom-web EVALZ-ADPD2212-Top-web

Latest Discussions

Recently Viewed