ADAU1372

PRODUCTION

Quad ADC, Dual DAC, Low Latency, Low Power Codec

Viewing:

Part Details

  • Low latency, 24-bit ADCs and DACs 102 dB SNR (signal through PGA and ADC with A-weighted filter)
  • 107 dB dynamic range (through DAC and headphone with A-weighted filter)
  • Serial port sample rates from 8 kHz to 192 kHz
  • 130 μs analog-to-serial port latency, 1 kHz at fS = 48 kHz
  • 4 single-ended analog inputs, configurable as microphone or line inputs
  • Dual stereo digital microphone inputs
  • PLL supporting any input clock rate from 8 MHz to 27 MHz
  • Full-duplex, asynchronous sample rate converters (ASRCs)
  • Power supplies
    Analog and digital input/output of 1.8 V to 3.3 V
  • I2C and SPI control interfaces for flexibility
  • 5 Multi-function pins supporting dual stereo digital microphone inputs, mute, push-button volume controls
  • See datasheet for additional features
ADAU1372
Quad ADC, Dual DAC, Low Latency, Low Power Codec
ADAU1372 Functional Block Diagram ADAU1372 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations


Evaluation Kits

eval board
EVAL-ADAU1372

ADAU1372 Evaluation Board

Product Details

This evaluation board provides full access to all analog and digital I/Os on the ADAU1372. The ADAU1372 register can be controlled by Analog Devices, Inc., SigmaStudio™ software,which interfaces to the board via a USB connection. The EVALADAU1372Z can be powered by a single AAA battery, by the USB bus, or by a single 3.8 V to 6 V supply; any of these are regulated to the voltages required on the board. The printed circuit board (PCB) is a 4-layer design, with a single ground plane and a single power plane on the inner layers. The board contains connectors for external microphones and speakers. The master clock can be provided externally or by the on-board 12.288 MHz passive crystal.

EVAL-ADAU1372
ADAU1372 Evaluation Board
Eval-ADAU1372 top side Eval-ADAU1372 bottom side

Latest Discussions

Recently Viewed