AD9554

RECOMMENDED FOR NEW DESIGNS

Quad PLL, Quad Input, 8-output Multiservice Line Card Adaptive Clock Translator

Viewing:

Overview

  • Supports GR-1244 Stratum 3 stability in holdover mode
  • Supports smooth reference switchover with virtually no disturbance on output phase
  • Supports Telcordia GR-253 jitter generation, transfer, and tolerance for SONET/SDH up to OC-192 systems
  • Supports ITU-T G.8262 synchronous Ethernet node clocks
  • Supports ITU-T G.823, ITU-T G.824, ITU-T G.825, and ITU-T G.8261
  • Auto/manual holdover and reference switchover
  • Adaptive clocking allows dynamic adjustment of feedback dividers for use in OTN mapping/demapping applications
  • Quad digital phase-locked loop (DPLL) architecture with four reference inputs (single-ended or differential)
  • 4 × 4 crosspoint allows any reference input to drive any PLL
  • Input reference frequencies from 2 kHz to 1000 MHz
  • Reference validation and frequency monitoring: 2 ppm
  • Programmable input reference switchover priority
  • 20-bit programmable input reference divider
  • 8 differential clock outputs with each differential pair configurable as HCSL, LVDS-compatible, or LVPECL-compatible
  • Output frequency range: 430 kHz to 941 MHz
  • Programmable 18-bit integer and 24-bit fractional feedback divider in digital PLL
  • Programmable loop bandwidths from 0.1 Hz to 4 kHz
  • Optional off-chip EEPROM to store power-up profile
  • 72-lead (10 mm × 10 mm) LFCSP package

The AD9554 is a low loop bandwidth clock translator that provides jitter cleanup and synchronization for many systems, including synchronous optical networks (SONET/SDH). The AD9554 generates an output clock synchronized to up to four external input references. The digital PLL (DPLL) allows for reduction of input time jitter or phase noise associated with the external references. The digitally controlled loop and holdover circuitry of the AD9554 continuously generates a low jitter output clock even when all reference inputs have failed.

The AD9554 operates over an industrial temperature range of −40°C to +85°C. If a smaller device is needed, the AD9554-1 is a version of this device with one output per PLL. If a single or dual DPLL version of this device is needed, refer to the AD9557 or AD9559, respectively.

Applications

  • Network synchronization, including synchronous Ethernet and synchronous digital hierarchy (SDH) to optical transport network (OTN) mapping/demapping
  • Cleanup of reference clock jitter
  • SONET/SDH clocks up to OC-192, including FEC
  • Stratum 3 holdover, jitter cleanup, and phase transient control
  • Cable infrastructure
  • Data communications
  • Professional video

AD9554
Quad PLL, Quad Input, 8-output Multiservice Line Card Adaptive Clock Translator
AD9554 Functional Block Diagram AD9554 Pin Configuration
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
EVAL-AD9554

AD9554 Evaluation Board

Product Details

Features
  • Simple Power Connection using 6V Wall Adapter and On-board Switching and LDO Voltage Regulators
  • On board LDO regulators can be easily bypassed to permit user to evaluate performance using the on-board switching regulator
  • Regulators Are Easily Bypassed for Power Measurements
  • Twelve AC-Coupled SMA Connectors for Outputs (Four differential, Four single-ended)
  • SMA Connectors for
    • Two Differential or Four Single-ended Reference Inputs
    • System Clock Input
  • On-board Provisions for TCXO, Crystal Oscillator or Crystal
  • USB Connection to PC 32- or 64-Bit Microsoft Windows® based Evaluation Software with Simple Graphical User Interface
  • On-board PLL Loop Filter
  • Easy Access to Digital I/O and Diagnostic Signals via I/O Header
  • Status LEDs for Diagnostic Signals

EVAL-AD9554
AD9554 Evaluation Board

Latest Discussions

Recently Viewed