MAX14840E
PRODUCTION40Mbps, +3.3V, RS-485 Half-Duplex Transceivers
Low-Voltage, High-Speed RS-485 Transceivers Increase Data Rates and Extend Cable Lengths
- Part Models
- 4
- 1ku List Price
- Starting From $2.88
Overview
- High ESD Protection Provides Increases Equipment Uptime
- ±35kV Human Body Model (HBM) per JEDEC JS-001-2012
- ±20kV Air Gap Discharge per IEC 61000-4-2
- ±12kV Contact Discharge per IEC 61000-4-2
- Integrated Features Increases Robustness
- Large 170mV Receiver Hysteresis (MAX14840) for High Receiver Noise Tolerance
- True Fail Safe Receiver Input (MAX14841E) Keeps Receiver Output Logic-High Upon Shorts and Open On Receiver Input
- Thermal Self-Protection Shutdown at 160°C Junction Temperature
- High Industrial -40°C to +125°C Ambient Operating Temperature Range/-40°C to +150°C Junction Temperature Range
- Hot Swap Capability Eliminates False Transition During Power-Up or Hot Insertion
- Low Current Reduces Power Requirements
- 10µA (max) Shutdown Current
- 1.5mA (typ) Supply Current
- 3.3V Supply Voltage
- Available in Industry Standard 8-Pin SO or Space-Saving 8-Pin TDFN-EP (3mm x 3mm) Packages
The MAX14840E/MAX14841E are +3.3V ESD-protected transceivers intended for half-duplex RS-485 communication up to 40Mbps. These transceivers are optimized for high speeds over extended cable runs while maximizing tolerance to noise.
The MAX14840E features symmetrical fail-safe and larger receiver hysteresis, providing improved noise rejection and improved recovered signals in high-speed and long cable applications. The MAX14841E has true fail-safe receiver inputs guaranteeing a logic-high receiver output when inputs are shorted or open.
The MAX14840E/MAX14841E are available in 8-pin SO and small, 8-pin (3mm x 3mm) TDFN-EP packages. Both devices operate over the -40°C to +125°C automotive temperature range.
Applications
- Backplane Buses
- Fieldbus Networks
- HVAC Networks
- Industrial Control Systems
- Motion Controllers
Documentation
Data Sheet 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14840EASA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX14840EASA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX14840EATA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX14840EATA+T | Thin Dual Flatpack No Leads, Exposed Pad |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX14840EASA+ | PRODUCTION | |
| MAX14840EASA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX14840EASA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX14840EATA+ | PRODUCTION | |
| MAX14840EATA+T | PRODUCTION | |
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX14840EATA+ | PRODUCTION | |
| MAX14840EATA+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX14840EATA+ | PRODUCTION | |
| MAX14840EATA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.