LTC4317

PRODUCTION

Dual I2C/SMBus Address Translator

Viewing:

Overview

  • Allows Multiple Slaves with the Same Address to Coexist on the Same Bus
  • Resistor Configurable Address Translation
  • No Software Programming Required
  • Compatible with SMBus, I2C and I2C Fast Mode
  • Pass-Through Mode Allows General Call Addressing
  • ±4kV HBM ESD Ruggedness
  • Level Translation for 2.5V, 3.3V and 5V Buses
  • Stuck Bus Timeout
  • Prevents SDA and SCL Corruption During Live Board Insertion and Removal
  • Support Bus Hot Swap
  • 16-Lead DFN 5mm × 3mm Package

The LTC4317 enables the hardwired address of one or more I2C or SMBus slave device to be translated to a different address. This allows slaves with the same hardwired address to coexist on the same bus. Only discrete resistors are needed to select the new address and no software programming is required. Up to 127 different address translations are available.

The LTC4317 incorporates a pass-through mode which disables the address translation and allows general call addressing by the master. The LTC4317 is designed to automatically recover from abnormal bus conditions like bus stuck low or premature STOP bits.

The LTC4317 has two output channels for two different sets of slaves. The input channels are tied together to a common set of pins to reduce the pin count and package size.

Part Number Number of Input Channels Number of Output Channels
LTC4316 1 1
LTC4317 1 2
LTC4318 2 2

Applications

  • I2C, SMBus Address Expansion
  • Address Translation
  • Servers
  • Telecom

LTC4317
Dual I2C/SMBus Address Translator
Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Level Translators & Buffers 2
LTC4316 PRODUCTION Single I2C/SMBus Address Translator
LTC4318 PRODUCTION Dual I2C/SMBus Address Translator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed