LTC2854

PRODUCTION

3.3V 20Mbps RS485/RS422 Transceiver with Integrated Switchable Termination

Viewing:

Overview

  • Integrated, Logic-Selectable 120Ω Termination Resistor
  • 3.3V Supply Voltage
  • 20Mbps Maximum Data Rate
  • No Damage or Latchup Up to ±25kV HBM
  • High Input Impedance Supports 256 Nodes (C-, I‑Grade)
  • Operation Up to 125°C (H-Grade)
  • Guaranteed Fail-safe Receiver Operation Over the Entire Common Mode Range
  • Current Limited Drivers and Thermal Shutdown
  • Delayed Micropower Shutdown: 5μA Maximum (C-, I-Grade)
  • Power Up/Down Glitch-Free Driver Outputs
  • Low Operating Current: 370μA Typical in Receive Mode
  • Compatible with TIA/EIA-485-A Specifications
  • Available in 10-Pin 3mm × 3mm DFN, 12-Pin 4mm × 3mm DFN and 16-Pin SSOP Packages
LTC2854
3.3V 20Mbps RS485/RS422 Transceiver with Integrated Switchable Termination
LTC2854 at 20Mbps into 54Ω Product Package 1 Product Package 2 Product Package 3
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
LTM2881 PRODUCTION Complete Isolated RS485/RS422 μModule Transceiver + Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed