LTC1690
PRODUCTIONDifferential Driver and Receiver Pair with Fail-Safe Receiver Output
- Part Models
- 8
- 1ku List Price
- Starting From $2.68
Overview
- No Damage or Latchup to ±15kV ESD (Human Body Model), IEC1000-4-2 Level 4 (±8kV) Contact and Level 3 (±8kV) Air Discharge
- Guaranteed High Receiver Output State for Floating, Shorted or Terminated Inputs with No Signal Present
- Drives Low Cost Residential Telephone Wires
- ICC = 600µA Max with No Load
- Single 5V Supply
- –7V to 12V Common Mode Range Permits ±7V Ground Difference Between Devices on the Data Line
- Power-Up/Down Glitch-Free Driver Outputs Permit Live Insertion or Removal of Transceiver
- Driver Maintains High Impedance with the Power Off
- Up to 32 Transceivers on the Bus
- Pin Compatible with the SN75179 and LTC490
- Available in SO, MSOP and PDIP Packages
The LTC1690 is a low power receiver/driver pair that is compatible with the requirements of RS485 and RS422. The receiver offers a fail-safe feature that guarantees a high receiver output state when the inputs are left open, shorted together or terminated with no signal present. No external components are required to ensure the high receiver output state.
Separate driver output and receiver input pins allow full duplex operation. Excessive power dissipation caused by bus contention or faults is prevented by a thermal shutdown circuit which forces the driver outputs into a high impedance state.
The LTC1690 is fully specified over the commercial and industrial temperature ranges. The LTC1690 is available in 8-Pin SO, MSOP and PDIP packages.
Applications
- Battery-Powered RS485/RS422 Applications
- Low Power RS485/RS422 Transceiver
- Level Translator
- Line Repeater
Documentation
Data Sheet 1
User Guide 1
Video 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1690CMS8#PBF | 8-Lead MSOP | ||
| LTC1690CMS8#TRPBF | 8-Lead MSOP | ||
| LTC1690CN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1690CS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1690CS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1690IN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1690IS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1690IS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 5, 2024 - 24_0004 Epoxy Change from Henkel 8290 to 8290A for MSOP (3) |
||
| LTC1690CMS8#PBF | PRODUCTION | |
| LTC1690CMS8#TRPBF | PRODUCTION | |
|
Feb 3, 2020 - 20_0128 Laser Top Mark for 8 Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC1690CMS8#PBF | PRODUCTION | |
| LTC1690CMS8#TRPBF | PRODUCTION | |
|
Oct 8, 2024 - 24_0234 Migrating Bottom Trace Code Marking to Top Side Laser Marking for PDIP Package |
||
| LTC1690CN8#PBF | PRODUCTION | |
| LTC1690IN8#PBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| LTC1690CN8#PBF | PRODUCTION | |
| LTC1690IN8#PBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
| LTC1690CN8#PBF | PRODUCTION | |
| LTC1690IN8#PBF | PRODUCTION | |
|
Dec 14, 2023 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LTC1690CS8#PBF | PRODUCTION | |
| LTC1690CS8#TRPBF | PRODUCTION | |
| LTC1690IS8#PBF | PRODUCTION | |
| LTC1690IS8#TRPBF | PRODUCTION | |
|
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LTC1690CS8#PBF | PRODUCTION | |
| LTC1690CS8#TRPBF | PRODUCTION | |
| LTC1690IS8#PBF | PRODUCTION | |
| LTC1690IS8#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2881 | PRODUCTION | Complete Isolated RS485/RS422 μModule Transceiver + Power |