LTC1482
PRODUCTIONLow Power RS485 Transceiver with Carrier Detect and Receiver Fail-Safe
- Part Models
- 8
- 1ku List Price
- Starting From $3.17
Overview
- No Damage or Latchup to ±15kV (Human Body Model), IEC1000-4-2 Level 4 (±8kV) Contact and Level 3 (±8kV) Air Discharge
- Active Low Carrier Detect Output
- Guaranteed High Receiver Output State for Floating, Shorted or Terminated Inputs with No Signal Present
- Drives Low Cost Residential Telephone Wires
- Low Power: ICC = 700µA Max with Driver Disabled
- ICC = 900µA Max in Driver Mode Without Load
- 20µA Max Quiescent Current in Shutdown Mode
- Single 5V Supply
- –7V to 12V Common Mode Range Permits ±7V Ground Difference Between Devices on the Data Line
- Maximum Data Rate of 4Mbps
- Power Up/Down Glitch-Free Driver Outputs
- Up to 32 Transceivers on the Bus
- Available in 8-Lead MSOP, PDIP and SO Packages
The LTC1482 is a low power RS485 compatible transceiver that offers an active low carrier detect output. The open-drain carrier detect pin allows several transceivers to share the same carrier detect line and can be used to detect the insertion or removal of a driven RS485/RS422 cable.
Enhanced ESD protection allows the LTC1482 to withstand ±15kV (human body model), IEC-1000-4-2 level 4 (±8kV) contact and level 3 (±8kV) air discharge ESD without latchup or damage.
The LTC1482 receiver stays alive at all times except in shutdown. The supply current is a maximum of 700µA and 900µA when the driver is disabled and enabled respectively. In shutdown, the quiescent current of the LTC1482 drops to a maximum of 20µA.
When the driver is disabled or the LTC1482 is in shutdown, the driver outputs are three-stated and remain in a high impedance state over the RS485 common mode range.
Excessive power dissipation caused by bus contention or faults is prevented by a thermal shutdown circuit, which forces the driver outputs into a high impedance state.
The LTC1482 is fully specified over the commercial and industrial temperature ranges and is available in 8-lead MSOP, PDIP and SO packages.
Applications
- Battery-Powered RS485/RS422 Applications
- Low Power RS485/RS422 Transceiver
- Level Translator
Documentation
Data Sheet 1
User Guide 1
Video 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1482CMS8#PBF | 8-Lead MSOP | ||
| LTC1482CMS8#TRPBF | 8-Lead MSOP | ||
| LTC1482CN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1482CS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1482CS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1482IN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1482IS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1482IS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 5, 2024 - 24_0004 Epoxy Change from Henkel 8290 to 8290A for MSOP (3) |
||
| LTC1482CMS8#PBF | PRODUCTION | |
| LTC1482CMS8#TRPBF | PRODUCTION | |
|
Feb 3, 2020 - 20_0128 Laser Top Mark for 8 Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC1482CMS8#PBF | PRODUCTION | |
| LTC1482CMS8#TRPBF | PRODUCTION | |
|
Oct 8, 2024 - 24_0234 Migrating Bottom Trace Code Marking to Top Side Laser Marking for PDIP Package |
||
| LTC1482CN8#PBF | PRODUCTION | |
| LTC1482IN8#PBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| LTC1482CN8#PBF | PRODUCTION | |
| LTC1482IN8#PBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
| LTC1482CN8#PBF | PRODUCTION | |
| LTC1482IN8#PBF | PRODUCTION | |
|
Dec 14, 2023 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LTC1482CS8#PBF | PRODUCTION | |
| LTC1482CS8#TRPBF | PRODUCTION | |
| LTC1482IS8#PBF | PRODUCTION | |
| LTC1482IS8#TRPBF | PRODUCTION | |
|
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LTC1482CS8#PBF | PRODUCTION | |
| LTC1482CS8#TRPBF | PRODUCTION | |
| LTC1482IS8#PBF | PRODUCTION | |
| LTC1482IS8#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2881 | PRODUCTION | Complete Isolated RS485/RS422 μModule Transceiver + Power |