HMC-T2220

Obsolete

10 MHz to 20 GHz Synthesized Signal Generator

Viewing:

Overview

  • Wide Frequency Range: 10 MHz to 20 GHz
  • Excellent Phase Noise
    Performance: -98 dBc/Hz
    @ 10 kHz Offset @ 10 GHz
  • High Output Power: +26 dBm @ 1 GHz
  • Spurious Rejection: -70 dBc @ 10 GHz
  • Power Resolution: 0.1 dB
  • Frequency Resolution: 1 Hz
HMC-T2220
10 MHz to 20 GHz Synthesized Signal Generator
pdp-image-unavailable
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC-T2220 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed