Overview

Features and Benefits

  • Connect 2 PMOD boards (1- SPI and 1-I2C)
  • Configurable to either 3.3 V or 1.8 V Input / Output Logic Levels
  • SPI and I2C Ports have independent I/O voltage control
  • Mates directly with a Feather compatible MCU platform
  • Powered directly from any host Feather MCU platform

Product Details

The FTHR-PMD-INTZ is an add-on adapter board especially built for very small form factor MCU host boards called “feathers”, which require special connectors to be used with other PMOD boards.

This interposer board interfaces with up to two PMOD boards via the SPI or I2C interface. Furthermore, this add-on adapter board adheres to both standards, the Digilent Pmod™ Interface Specification and Adafruit Feather Specification.

Package Contents

FTHR-PMD-INTZ

Documentation & Resources

Related Hardware (8)

Development Platform

See All 5 Development Platform

Daughter Boards