Overview
Features and Benefits
- Self-contained board, including ADF5612 frequency synthesizer with integrated VCO, loop filter, Type-C USB interface, on-board reference oscillator, and voltage regulators
- Windows®-based software allows control of synthesizer functions from a PC
- Externally powered by 6V
Product Details
The EV-ADF5612SD1Z evaluates the performance of the ADF5612 frequency synthesizer with an integrated voltage-controlled oscillator (VCO) for phase-locked loops (PLLs). A photograph of the EV-ADF5612SD1Z evaluation board is shown in Figure 1 in the user guide. The EVADF5612SD1Z contains the ADF5612 frequency synthesizer with an integrated VCO, a USB interface, power supply connectors, an on-board reference oscillator, and Subminiature Version A (SMA) connectors. The outputs of the EV-ADF5612SD1Z are AC-coupled with 50Ω transmission lines making them suitable to drive 50Ω impedance instruments.
The EV-ADF5612SD1Z requires an EVAL-SDP-CK1Z controller board (not supplied with the kit). The SDP-K1 allows software programming of theEV-ADF5612SD1Z with Analog Devices, Inc., ACE software.
Full specifications for the ADF5612 frequency synthesizer are available in the ADF5612 data sheet, which must be consulted in conjunction with this user guide when working with the EVADF5612SD1Z evaluation board.
Applicable Parts
System Requirements
- Windows-based PC with USB port for evaluation software
- System demonstration platform, serial only (SDP-K1)
- EVAL-SDP-CK1Z controller board
- Power supply (6V)
- Spectrum analyzer or phase noise analyzer
- 50 Ω terminators
- Low noise REFIN source (optional)
Documentation & Resources
-
EVAL-ADF5612 - Design Files3/10/2025ZIP737 K