Overview

Features and Benefits

  • Fully-featured evaluation board for the ADA4356, a single-channel, current input, analog-to-digital converter (ADC) μModule in a 12mm × 6mm, 84-ball ball grid array (BGA) package
  • Analysis | Control | Evaluation (ACE) Software plug-in available for device configuration, data capture, and performance evaluation
  • On-board power solution and input current source
  • On-board input signal current divider for current range extension
  • Provision for TIA gain logic control through 3-pin headers
  • Self-debug circuitry for quick diagnostic of the board’s supplies
  • FMC compatible, configured for ZedBoard but can also be controlled using other FMC-based FPGAs

Product Details

The EVAL-ADA4356EBZ evaluation board is designed to evaluate the performance of the ADA4356, a single-channel, low-noise, wide dynamic-range, current input, analog-to-digital converter (ADC) μModule with three programmable gains and two selectable internal analog low-pass filters, offered in a 12mm × 6mm BGA package. It provides access to the ADA4356’s features through ADI’s Analysis | Control | Evaluation (ACE) software.

The EVAL-ADA4356EBZ evaluation board is designed for use with the Digilent ZedBoard via the field programmable gate array (FPGA) mezzanine card (FMC) connector.

The notable features which the EVAL-ADA4356EBZ evaluation board supports are as follows:

  • Low voltage digital signaling (LVDS) data output interface.
  • Programmable gain transimpedance amplifier (PGTIA), low-pass filter (LPF), and ADC configuration via serial peripheral interface (SPI) and secure shell (SSH).
  • On-board generation of 3.3V regulated supplies that power the board’s main circuitry, as well as other regulated supplies: 2.5V, 1.8V.
  • Multiple on-board input options for ease of evaluation.
  • Level shifters for flexibility on choice of FPGAs.

The EVAL-ADA4356EBZ evaluation board is a 6-layer printed circuit board (PCB) with dimensions of 3.957in × 2.717in. Figure 1 shows the board’s front and back view. The EVAL-ADA4356EBZ evaluation board comes populated with key circuits and components that allow for a straight-forward bench setup, which minimizes the need for additional bench top equipment.

Full specifications on the ADA4356 are available in the ADA4356 data sheet available from Analog Devices, Inc., and must be consulted with this user guide when using the EVAL-ADA4356EBZ evaluation board.

Applicable Parts

Getting Started

Equipment Needed

Hardware

  • PC running Windows® 10 operating system or higher
  • Digilent ZedBoard with 12V wall adapter power supply
  • Function generator

Cables and Components

  • SMA cable to connect the EVAL-ADA4356EBZ evaluation board to the signal source
  • Ethernet cable to connect the ZedBoard to the PC
  • SD card containing system board boot files and Kuiper Linux OS

Software

Evaluation Software

ACE Software

ZIP
40 MB
ACE plug-in for Board.ADA4356 1.2026.3631722 [Oct 21 26]
Evaluation board plug-in for ADA4356, a low-noise, wide dynamic-range, current input, analog-to-digital converter (ADC) µModule with three programmable gains (133kΩ, 4.54kΩ, and 11kΩ) and two selectable internal analog low-pass filters (100MHz for a wider bandwidth and 1MHz for a more restricted bandwidth).
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.