Overview

Features and Benefits

  • Full featured evaluation board for the AD7173-8
  • PC control in conjunction with the Analog Devices, Inc., SDP-K1 board (EVAL-SDP-CK1Z)
  • PC software for control and data analysis (time domain)
  • Standalone capability

Product Details

The EVAL-AD7173-8ARDZ evaluation board features the AD7173-8, a 24-bit, 250kSPS analog-to-digital converter (ADC) with integrated analog input buffers, on-board power supply regulation, and an external amplifier section for amplifier evaluation. A 5V USB is regulated to 5V and 3.3V; this supplies the AD7173-8 and support components. The evaluation board connects to a USB port via the system demonstration platform (SDP) controller board EVAL-SDP-CK1Z (SDP-K1).

The AD717x ACE software fully configures the AD7173-8 device functionality via a user accessible register interface and provides DC time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation. Full specifications on the AD7173-8 are available in the product data sheet, which must be consulted in conjunction with this user guide when working with the evaluation board. Full details for the SDP-K1 controller board are available on the Analog Devices website.

Applicable Parts

Getting Started

EQUIPMENT NEEDED

  • EVAL-AD7173-8ARDZ
  • EVAL-SDP-CK1Z
  • DC signal source
  • USB cable
  • PC running Windows with USB 2.0 port