EVAL-AD5770R-PMDZ
Overview
Features and Benefits
- 6-channel programmable, current-output, 14-bit DACs with individual power pins and integrated temp shutdown
- Ready access to the AD5770R pins to ease customization and prototyping
- Industry standard Pmod form-factor compatible with FPGA and MCU development platforms
Product Details
The PMOD compatible EVAL-AD5770R-PMDZ evaluation/prototyping board is a minimalist 6-channel, 14-bit, current-output DAC module designed as a low-cost alternative to the fully featured AD5770R evaluation board. The board allows users to make direct electrical and physical connections to the AD5770R, enabling rapid hardware and software development for their application/solution.
SPI PMOD peripheral connectors can be found on many third-party MCU or FPGA development platforms; the EVAL-AD5770R-PMDZ can be connected directly into these systems. Users can quickly develop their own code by using the ADICUP3029 demo application as a reference.
Markets and Technologies
Applicable Parts
Package Contents
- EVAL-AD5770R-PMDZ Board
- 13-Pin Straight Rectangular Header (2 pcs.)
Documentation & Resources
-
EVAL-AD5770R-PMDZ Design & Integration Files2/28/2023ZIP1 M
-
AD5770R PMOD & ADICUP3029 Reference Design6/16/2020WIKI
-
EVAL-AD5770R-PMDZ Hardware User Guide6/15/2020WIKI
-
Solutions For Rapid Prototyping: Answering the Needs of Practicing Engineers8/23/2023PDF784 K