Overview
Features and Benefits
- Full featured evaluation board for the AD5693R
- On-board reference
- Various link options
- PC control in conjunction with the Analog Devices, Inc., SDP
- PC software for control of DACs
- On-board ADC for voltage readback
Product Details
The EVAL-AD5693RSDZ is designed to help customers quickly prototype AD5693R circuits and reduce design time. The AD5693R operates from a single 2.7 V to 5.5 V supply. The AD5693R incorporates an internal 2.5 V on-board reference to give an output voltage span of 2.5 V or 5 V.
The EVAL-AD5693RSDZ evaluation board interfaces to the USB port via the SDP board. The analysis control evaluation (ACE) software is available for download from the EVAL-AD5693RSDZ product page to use with the evaluation board to allow the user to program the AD5693R. The EVAL-AD5693RSDZ evaluation board requires the purchase of the EVAL-SDP-CB1Z (SDP-B) board or the EVAL-SDP-CS1Z (SDP-S) board.
For full details, consult the AD5693R data sheet, which must be used in conjunction with user guide (UG-675) when using the evaluation board.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
UG-675: Evaluating the AD5693R, Single, 16-Bit, Serial Voltage-Output DAC3/7/2014PDF382 kB