Overview
Features and Benefits
- Full featured evaluation board for the AD3552R
- High speed and high precision transimpedance amplifiers
- Selectable transimpedance gain with rotary switch
- On-board or external power supply
- On-board or external voltage reference
- Usable with controller boards SDP-H1 and Digilent ZedBoard
- DAC channel aggregation
Product Details
The EVAL-AD3552RFMCZ is an evaluation board for the AD3552R, a dual-channel, 16-bit fast precision digital-to-analog converter (DAC). Each channel of the AD3552R is equipped with a different transimpedance amplifier: Channel 0 has a fast amplifier that achieves the optimal dynamic performance and Channel 1 has a precision amplifier that guarantees the optimal DC precision over temperature.
The board allows testing all the output ranges of the DAC, waveform generation, power supply and reference options.
The EVAL-AD3552RFMCZ interfaces to the USB port of a PC via a system demonstration platform (SDP-H1 board). It can also be connected to the ZedBoard or a different controller board.
Markets and Technologies
Applicable Parts
Getting Started
Hardware Required
The evaluation board can be used with one of the following controllers, that must be purchased separately:
- Oscilloscope or digitizer
- SDP-H1 board
- Digilent ZedBoard
Software Required
- ACE software
- Board.AD35X2R ACE plugin (automatically downloaded within ACE)
If using the Digilent ZedBoard as controller (see EVAL-AD3552R Wiki):
- Kuiper Linux Image
- IIO Scope tool
- UART terminal tool
Documentation & Resources
-
EVAL-AD3552R User Guide (Rev. C)10/10/2024PDF3 MB
-
EVAL-AD3552R Evaluation Board on ZedBoard User Guide5/16/2024WIKI
-
EVAL-AD3552R Layout8/21/2024PDF1 M
-
EVAL-AD3552R Bill of Materials8/21/2024XLS55 K