DS2465
RECOMMENDED FOR NEW DESIGNSDeepCover Secure Authenticator with SHA-256 Coprocessor and 1-Wire Master Function
Advanced Physical Security Protects System Secret, Offloads Host SHA-256 Computing
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- SHA-256 Engine to Operate a Symmetric-Key-Based Bidirectional Secure Authentication Model
- Two 32-Byte Pages of User EEPROM with Multiple Programmable Protection Options
- 1-Wire Master Port with Selectable Active or Passive 1-Wire Pullup
- Strong 1-Wire Pullup Provided by an Internal Low-Impedance Signal Path
- 1-Wire Port Can Be Powered Down Under Software Control
- I²C Operating (Pullup) Voltage: 3.3V ±10%
- ±8kV ESD Protection on IO to GND (JESD22-A114 HBM, Typical)
- Operating Range: 3.3V ±10%, -40°C to +85°C
- 6-Pin TSOC Package
Applications
- Authentication of Consumables
- Secure Feature Control
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Design Note 3
Technical Articles 6
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS2465P+ | Thin Small-Outline C-Lead | ||
| DS2465P+T | Thin Small-Outline C-Lead |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Secure Authenticators 1 | ||
| DS28E25 | PRODUCTION | DeepCover Secure Authenticator with 1-Wire SHA-256 and 4Kb User EEPROM |