Overview

Product Details

The DC2296 is the starter kit for demonstrating the performance and ease of use of the LTC2983, which is a complete temperature measurement system on a chip. This kit includes the DC2209 (main demo circuit containing the LTC2983) and the DC2210 (a simple experiment circuit allowing bread boarding). In addition to the starter demonstration kit, sensor specific demonstration boards highlighting the performance of RTDs, thermistors, or thermocouples are also available.

Documentation & Resources

  • View All (5)
  • Demo Board Schematic (2)
  • User Guide (1)
  • Evaluation Design File (2)
  • Software

    Evaluation Software

    LTC2983 Demo Software

    Related Hardware (5)

    Controller Boards

    Daughter Boards