ADP5587
PRODUCTIONMobile I/O Expander and QWERTY Keypad Controller
- Part Models
- 3
- 1ku List Price
- Starting From $1.61
Overview
- 18-GPIO port expander or 10 × 8 keypad matrix
- GPIOs configurable as GPIs, GPOs, and keypad rows or columns
- I2C interface with auto-increment
- 1.65 V to 3.6 V operation
- Keypad lock capability
- Open-drain interrupt output
- Key press and key release interrupts
- GPI interrupt with level programmability
- Programmable pull-ups
- Key event counter with overflow interrupt
- 275 μs debounce on the reset line and GPIs
- 1 μA typical idle current
- 55 μA typical polling current
- 4 mm × 4 mm LFCSP package
- Small 2 mm x 2 mm WLCSP package, 0.4 mm pitch
- Multiple I2C addresses available for the LFCSP package to allow multiple port expanders on the same bus
The ADP5587 is an I/O port expander and keypad matrix designed for QWERTY type phones that require a large keypad matrix and expanded I/O lines. I/O expander ICs are used in mobile platforms as a solution to the limited number of GPIOs available in the main processor.
In its small 2 mm × 2 mm package, the ADP5587 contains enough power to handle all key scanning and decoding and to flag the processor of key presses and releases via the I2C interface and interrupt. The ADP5587 frees the main microprocessor from the need to monitor the keypad, thereby minimizing current drain and increasing processor bandwidth. The ADP5587 is also equipped with a buffer/FIFO and key event counter to handle and keep track of up to 10 unprocessed key or GPI events with overflow wrap and interrupt capability.
The ADP5587 has keypad lock capability with an option to trigger or not trigger an interrupt at key presses and releases. All communication to the main processor is done using one interrupt line and two I2C-compatible interface lines. The ADP5587 can be configured as a keypad matrix of up to 8 rows × 10 columns (a maximum of 80 keys).
When the ADP5587 is used for smaller keypad matrices, unused row and column pins can be reconfigured to act as general-purpose inputs or outputs. R0 to R7 denote the row pins of the matrix, whereas C0 to C9 denote the column pins. At power-up, all rows and columns default to GPIs and must be programmed to function as part of the keypad matrix or as GPOs.
Two options for I2C addresses exist for the LFCSP package to reduce the chance of port contention and allow up to two ADP5587 ICs to operate on the same I2C bus (see the Ordering Guide).
Applications
- Keypad and I/O expander designed for QWERTY type phones that require a large keypad matrix
Documentation
Device Drivers 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP5587ACBZ-R7 | 25 Ball WLCSP | ||
| ADP5587ACPZ-1-R7 | 24-Lead LFCSP (4mm x 4mm x 0.75mm w/ EP) | ||
| ADP5587ACPZ-R7 | 24-Lead LFCSP (4mm x 4mm x 0.75mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 28, 2012 - 11_0175 Shipping Changes for WLCSP Products with 8mm Carrier Tape Width |
||
| ADP5587ACBZ-R7 | PRODUCTION | |
|
Feb 25, 2025 - 25_0055 Gold Wire to Copper Wire Conversion(PCA) |
||
| ADP5587ACPZ-1-R7 | PRODUCTION | |
| ADP5587ACPZ-R7 | PRODUCTION | |
|
May 11, 2014 - 13_0231 Assembly Transfer of Select 4x4 and 5x5mm LFCSP Products to STATS ChipPAC China. |
||
| ADP5587ACPZ-1-R7 | PRODUCTION | |
|
Aug 6, 2014 - 13_0230 Assembly and Test Transfer of Select 3.5x3.5, 4x3, 4x4, and 5x5mm LFCSP Products to STATS ChipPAC China |
||
| ADP5587ACPZ-R7 | PRODUCTION | |
|
Mar 14, 2011 - 11_0045 Addition of STATSChipPAC Malaysia as an Alternate Test Site for LFCSP packages. |
||
| ADP5587ACPZ-R7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.