ADP1034

PRODUCTION

3-Channel Isolated Micropower Management Unit with Seven Digital Isolators and Programmable Power Control

Viewing:

Overview

  • Wide input supply voltage range: 4.5 V to 60 V
  • Integrated flyback power switch
  • Generates isolated, independent, resistor-programmable bipolar outputs and factory-programmable buck output
    • VOUT1: 6 V to 28 V
    • VOUT2: 5.0 V
    • VOUT3: −24 V to −2 V
  • 86% typical efficiency at 2.61 W output power
  • Programmable power control pin (PPC_IN) for adjusting VOUT1 through serial command
  • Uses a 1:1 ratio transformer for simplified transformer design
  • Adjustable switching frequency via SYNC input
  • Peak current limiting and overvoltage protection
  • Internal compensation and soft start control per regulator
  • Precision enable input
  • High speed, low propagation delay, SPI signal isolation channels
  • Three 100 kbps general-purpose isolated data channels
  • 41-lead, 9 mm × 7 mm LFCSP form factor enables small overall solution size
  • −40°C to +125°C operating junction temperature range
  • Safety and regulatory approvals (pending)
    • CISPR11 Class B radiated emission
    • UL recognition: 2500 V rms for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A
      • 300 V rms basic insulation between slave, master, and field power domains (IEC 61010-1, pending)
    • VDE certificate of conformity
      • DIN V VDE 0884-10 (VDE 0884-10):2006-12
      • VIORM = 565 V peak

The ADP1034 is high performance, isolated micropower management unit (PMU) that combines an isolated flyback dc-to-dc regu-lator, an inverting buck boost dc-to-dc regulator, and a buck dc-to-dc regulator, providing three isolated power rails. The ADP1034 includes four high speed serial peripheral interface (SPI) isolation channels and three general-purpose isolators for channel to channel applications where low power dissipation and small solution size are required.

Operating over an input voltage range of 4.5 V to 60 V, the ADP1034 generates isolated output voltage ranges of 6 V to 28 V for VOUT1, −24 V to −2 V for VOUT3, and a factory-programmable voltage of 5 V for VOUT2. Additionally, a PPC_IN pin is provided for adjusting the VOUT1 setting on demand through a serial command that allows higher efficiency in system level applications.

By default, the ADP1034 flyback regulator operates at a 250 kHz switching frequency, and the buck and inverting regulators operate at 125 kHz. The ADP1034 can be driven by an external oscillator in the range of 350 kHz to 750 kHz to ease noise filtering in sensitive applications.

The digital isolators integrated in the ADP1034 use Analog Devices, Inc., iCoupler® chip scale transformer technology optimized for low power and low radiated emissions. The ADP1034 is available in a 9 mm × 7 mm, 41-lead lead frame chip scale package (LFCSP) and is rated for a −40°C to +125°C operating junction temperature range.

APPLICATIONS

  • Industrial automation and process control
  • Instrumentation and data acquisition systems
  • Data and power isolation

ADP1034
3-Channel Isolated Micropower Management Unit with Seven Digital Isolators and Programmable Power Control
ADP1034 Functional Block Diagram ADP1034 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADP1034

Evaluating the ADP1034 3-Channel, Isolated Micropower Management Unit with Seven Digital Isolators and Programmable Power Control

Features and Benefits

  • Input voltage range: 4.5 V to 60 V
  • Output voltage VOUT1: 24 V
  • Output voltage VOUT2: 5.0 V
  • Output voltage VOUT3: −15 V
  • Enable and disable controls
  • Slew rate controls
  • Access to SYNC pin for oscillator synchronization
  • Access to all 7 data channels
  • Access to PPC_IN pin for VOUT1 output control

Product Details

The ADP1034CP-1-EVALZ is a fully featured evaluation board that demonstrates the functionality of the ADP1034 dc-to-dc flyback regulator with programmable power control (PPC), buck and inverting buck-boost regulators, and the isolated data channels.

Users can evaluate ADP1034 device measurements, such as line regulation, load regulation, and efficiency with the evaluation board. The ADP1034CP-1-EVALZ board also assists in evaluating the functionality of the PPC and isolated digital channels. Device features including oscillator synchronization, soft start, sequencing, and slew rate control can be demonstrated on the evaluation board.

Full details about the ADP1034 are available in the ADP1034 data sheet, which must be consulted when using the ADP1034CP-1-EVALZ. Refer to the ADP1034 data sheet for more details about the dc‑to-dc converters and isolated data channels.

EVAL-ADP1034
Evaluating the ADP1034 3-Channel, Isolated Micropower Management Unit with Seven Digital Isolators and Programmable Power Control
ADP1034CP-1-EVALZ Evaluation Board ADP1034CP-1-EVALZ Evaluation Board - Top View ADP1034CP-1-EVALZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed