ADM2495E-1

RECOMMENDED FOR NEW DESIGNS

5.7 kVRMS Isolated, Half-Duplex RS-485 Transceiver with Fault Protection

Viewing:

Overview

  • 5.7kV rms isolated half-duplex RS-485/RS-422 transceiver
  • ±60V fault protection on RS-485 A and B pins
  • Meets EN 55032 Class B radiated emissions on a 2-layer PCB
  • Robust protection on the RS-485 A and B bus pins
    • ≥±4kV IEC 61000-4-2 ESD
    • ±10kV HBM ESD
    • ≥±4kV IEC 61000-4-4 EFT
  • Extended ±25V common-mode range
  • Two speed options
    • ADM2495E - low speed 250kbps for EMI control
    • ADM2495E-1 - high speed 20Mbps data rate
  • Flexible power supply inputs
    • Primary VDD1 supply of 1.7V to 5.5V
    • Isolated VDD2 supply of 3.0V to 5.5V
  • PROFIBUS compliant for 5V VDD2
  • Wide operating temperature range: −40°C to +125°C
  • High common-mode transient immunity: 250kV/μs
  • Short-circuit, open-circuit, and floating input receiver fail-safe
  • Supports >224 bus nodes (112kΩ receiver input impedance)
  • Full hot-swap support (glitch free power-up/power-down)
  • Safety and regulatory approvals
    • DIN EN IEC 60747-17 (VDE 0884-17)
      • Reinforced VIORM = 1500VPEAK
    • UL 1577
      • VISO= 5700VRMS for 1 minute
    • IEC/EN/CSA 62368-1
    • IEC/EN/CSA 61010-1
    • IEC/CSA 60601-1
    • CQC GB4943.1
  • Complies with ANSI/TIA/EIA-485-A-98 and ISO 8482:1987(E)
  • 16‑lead, wide body, standard SOIC_W package with 8.2mm creepage and clearance in standard pinout
ADM2495E-1
5.7 kVRMS Isolated, Half-Duplex RS-485 Transceiver with Fault Protection
ADM2495E-ADM2495E-1 Functional Diagram ADM2495E-ADM2495E-1 Pin Configuration ADM2495E-1 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADM2495E

Evaluating the ADM2495E 5.7kVRMS Isolated, Half-Duplex RS-485 Transceiver with Fault Protection

Features and Benefits

  • Simplified evaluation of the ADM2495E/ADM2495E-1 250kbps half-duplex isolated RS-485 transceiver
  • 2-layer PCB compliant to EN 55032 Class B radiated emissions
  • Footprint for 10mm × 10mm, 16-lead SOIC_W package with >8.0mm creepage and clearance
  • On-board ADP7104 LDO regulators with jumper options for simplified evaluation in multiple supply configurations
  • Flexible, low voltage VDD1 supply rail for interfacing with I/O nodes as low as 1.7V
  • IEC 61000-4-2 ESD protection on the A pin and B pin
    • ±4kV contact discharge
  • SMA connector for TxD input signal
  • Optional on-board LTC6900 oscillator for providing TxD signal
  • Screw terminal blocks for connecting power, digital, and RS‑485 signals
  • Jumper-selectable enable and disable for digital input signals
  • Resistors and footprints for termination
  • Test points for measuring all signals

Product Details

The EVAL-ADM2495EEBZ allows simplified, efficient evaluation of the ADM2495E 5.7kVRMS, 250kbps half-duplex signal isolated RS-485 transceiver. The EVAL-ADM2495EEBZ can also be used to evaluate the higher speed 20Mbps ADM2495E-1 by replacing the low-speed part with the higher speed part.

The EVAL-ADM2495EEBZ comes with options for the evaluation of the ADM2495E/ADM2495E-1 device in an individual system. Digital and RS-485 bus signals are easily accessible via the screw terminal blocks on the EVAL-ADM2495EEBZ. Each digital input can be configured via the on-board jumper options.

Two on-board ADP7104 low dropout (LDO) regulators accept an input voltage of up to 20V and output a range of selectable supply voltages to the VDD1 and VDD2 pins, configurable via jumper options. The LDO regulators can be bypassed to power theADM2495E/ADM2495E-1 VDD1 and VDD2 supply pins directly from external power supplies.

The flexible VDD1 pin primary side logic supply allows the device to operate with a digital input/output (I/O) voltage from 1.7V to 5.5V, which enables communication with modern processors using either a 1.8V or 2.5V power supply.

Different methods can be used to provide the transmit data input (TxD) data input signal to the device. An optional LTC6900 oscillator is included on the EVAL-ADM2495EEBZ and can be configured to provide a clock signal as the TxD digital input within a 10kHz to 20MHz range. Jumper settings allows frequency selections of 10kHz, 100kHz, 1MHz, 10MHz or TBD based on the value of a customer installed 0603 resistor. Note that frequencies above 125kHz are intended for when the higher speed ADM2495E-1 part is installed. A terminal block allows an easy wired connection to a microcontroller or processor. For optimal signal integrity, use the on-board subminiature version A (SMA) connector to connect an external data signal.

Please see the User Guide for the full description.

eval board
EVAL-ADM2495E

Evaluating the ADM2495E 5.7kVRMS Isolated, Half-Duplex RS-485 Transceiver with Fault Protection

Features and Benefits

  • Simplified evaluation of the ADM2495E/ADM2495E-1 250kbps half-duplex isolated RS-485 transceiver
  • 2-layer PCB compliant to EN 55032 Class B radiated emissions
  • Footprint for 10mm × 10mm, 16-lead SOIC_W package with >8.0mm creepage and clearance
  • On-board ADP7104 LDO regulators with jumper options for simplified evaluation in multiple supply configurations
  • Flexible, low voltage VDD1 supply rail for interfacing with I/O nodes as low as 1.7V
  • IEC 61000-4-2 ESD protection on the A pin and B pin
    • ±4kV contact discharge
  • SMA connector for TxD input signal
  • Optional on-board LTC6900 oscillator for providing TxD signal
  • Screw terminal blocks for connecting power, digital, and RS‑485 signals
  • Jumper-selectable enable and disable for digital input signals
  • Resistors and footprints for termination
  • Test points for measuring all signals

Product Details

The EVAL-ADM2495EEBZ allows simplified, efficient evaluation of the ADM2495E 5.7kVRMS, 250kbps half-duplex signal isolated RS-485 transceiver. The EVAL-ADM2495EEBZ can also be used to evaluate the higher speed 20Mbps ADM2495E-1 by replacing the low-speed part with the higher speed part.

The EVAL-ADM2495EEBZ comes with options for the evaluation of the ADM2495E/ADM2495E-1 device in an individual system. Digital and RS-485 bus signals are easily accessible via the screw terminal blocks on the EVAL-ADM2495EEBZ. Each digital input can be configured via the on-board jumper options.

Two on-board ADP7104 low dropout (LDO) regulators accept an input voltage of up to 20V and output a range of selectable supply voltages to the VDD1 and VDD2 pins, configurable via jumper options. The LDO regulators can be bypassed to power theADM2495E/ADM2495E-1 VDD1 and VDD2 supply pins directly from external power supplies.

The flexible VDD1 pin primary side logic supply allows the device to operate with a digital input/output (I/O) voltage from 1.7V to 5.5V, which enables communication with modern processors using either a 1.8V or 2.5V power supply.

Different methods can be used to provide the transmit data input (TxD) data input signal to the device. An optional LTC6900 oscillator is included on the EVAL-ADM2495EEBZ and can be configured to provide a clock signal as the TxD digital input within a 10kHz to 20MHz range. Jumper settings allows frequency selections of 10kHz, 100kHz, 1MHz, 10MHz or TBD based on the value of a customer installed 0603 resistor. Note that frequencies above 125kHz are intended for when the higher speed ADM2495E-1 part is installed. A terminal block allows an easy wired connection to a microcontroller or processor. For optimal signal integrity, use the on-board subminiature version A (SMA) connector to connect an external data signal.

Please see the User Guide for the full description.

EVAL-ADM2495E
Evaluating the ADM2495E 5.7kVRMS Isolated, Half-Duplex RS-485 Transceiver with Fault Protection
EVAL-ADM2495E Board Photo Angle View EVAL-ADM2495E Board Photo Top View EVAL-ADM2495E Board Photo Bottom View
EVAL-ADM2495E
Evaluating the ADM2495E 5.7kVRMS Isolated, Half-Duplex RS-485 Transceiver with Fault Protection
EVAL-ADM2495E Board Photo Angle View EVAL-ADM2495E Board Photo Top View EVAL-ADM2495E Board Photo Bottom View

Latest Discussions

No discussions on ADM2495E-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed