Overview
Features and Benefits
- Compact, 31.24mm x 12.83mm PCB
- Impedance measurements from 1 Hz to 1.5 MHz
- Typical relative accuracy: 0.015% - 0.2%
- Current or Voltage drive excitation modes
- 16-bit acquisition channels
- Operates from a single 5V supply
- UART interface (additional BLE 5.2, USB, and SPI hardware support capable, not implemented)
- Designed to help meet leakage requirements for IEC 60601-1*
- 6 display mode formats (R/X, Z/θ (deg), Z/θ (rad), G/B, Y/θ (deg), Y/θ (rad))
- Command line, Graphical user interface, and Python API for easy system evaluation and data collection
- USB-C connector provides power and serial communication to host PC
- DIN and SMA connectors and for interfacing with an external load
- On board loads with jumper configurations for testing and evaluation without external components or connections
*Current hardware implementation is dependent on voltage drive levels. The hardware can be modified to limit the current depending on application specifications and voltage drive needs
Product Details
The AD-IMP2501-SL is an impedance analyzer demonstrator and technology evaluation system comprised of both the AD-IMP2501DBZ-SL and the AD-IMP2501EBZ-SL boards.
The AD-IMP2501EBZ-SL is the carrier board that allows for simplified host PC communication interfacing, varying electrical load connections, and easier setup/debug.
The AD-IMP2501DBZ-SL is the electrical impedance spectroscopy module, capable of tetrapolar impedance measurements. The module integrates AC waveform signal generation from 0V - 2.4V at 1 Hz up to 1.5 MHz, differential voltage measurement, current return measurement, and full impedance processing with a 120 MHz Arm Cortex-M4 microprocessor. All in a sub 400mm square PCB.
APPLICATIONS
- Surgical Tools
- Surgical Tissue Sensing
- Medical Diagnostics and Life Sciences Devices
- Bio-Z and Vital Signs Applications
- Electronics Testing Systems
- Chemistry Systems
- Laboratory Bench-top Sensing Applications
- Research in Industry or Academia
Markets and Technologies
Documentation & Resources
-
AD-IMP2501-SL - Design Files4/24/2026ZIP3 MB
-
AD-IMP2501-SL User Guide9/3/2026