Информация о продукте

Статус продукта:Производство

The ADN2892 is a high gain, limiting amplifier optimized for use in Fibre Channel and GbE optical receivers. The ADN2892 accepts input levels of up to 2.0 V p-p differential and has 3 mV p-p differential input sensitivity. The ADN2892 provides the receiver functions of quantization and loss of signal (LOS) detection.

The ADN2892 has an on-chip selectable filter to reduce the BW of the limamp to 1.5GHz in order to filter out the relaxation oscillation of legacy 1Gb/s Fiber Channel transmitters with CD lasers. The reduced BW will also allow for more optical Rx sensitivity margin at the lower data rates such as 1xFC and 1GbE in multi-rate modules.

The limiting amplifier also measures average received power based on a direct measurement of the photodiode current with better than 1 dB of accuracy over the entire input range of the receiver. This eliminates the need for external average Rx power detection circuitry in SFF-8472 compliant optical transceivers.

The ADN2892 limiting amplifier operates from a single 3.3 V supply, has low power dissipation, and is available in a spacesaving 3 x 3 mm 16-lead lead frame chip scale package (LFCSP).

Applications

  • SFP/SFF/GBIC optical transceivers
  • 1x/2x/4x Multi-rate Fibre Channel receivers
  • LX4
  • WDM transponders
  • ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • SFP reference design available
    • Input sensitivity: 3 mV p-p
    • 65 ps rise/fall times
    • BW Select to support Multi-Rate 1x/2x/4x FC modules
    • Optional LOS Output Inversion to support SFF
    • CML outputs: 700 mV p-p differential
    • Programmable LOS detector: 3 mV to 45 mV
    • Rx signal strength indicator (RSSI): SFF-8472 compliant average power measurement
    • Single supply operation: 3.3 V
    • Low power dissipation: 160 mW
    • Available in space-saving 3 × 3 mm 16-lead LFCSP
    • Increased Temperature Range: -40°C to 95°C

    Functional Block Diagram for ADN2892

    OF NOTE ...

    For an opportunity to receive a copy of the Applications Note: Detailed Applications and Design Information for ADI's SFP Reference Design, please contact the Fiber Optic IC Development Group.

    Документация

    Наименование Тип контента Тип файлов
    ADN2892: 3.3 V 4.25 Gb/s Limiting Amplifier Data Sheet  (Rev 0, 04/2005) (pdf, 523 kB) Технические описания PDF
    Transceiver targets 4x Fibre Channel Applications
    New optical transceiver chipset and reference design from Analog Devices supports both gigabit Ethernet and Fibre Channel data rates up to 4.25 Gbps (eeProductCenter, 1/20/05)
    Обзоры продукции HTML
    4X Fibre Channel Chipset and Reference Design Обзор HTML
    SFP Chipset and Reference Design Simplify 4.25 Gbps Transceivers Обзор HTML
    Optical and High Speed Networking  (pdf, 2236 kB)
    Analog Devices’ optical and high speed networking ICs solve a depth and breadth of challenges faced by today’s designers of datacom and telecom systems, optical modules, and subsystems. Analog Devices products address a wide range of networking applications from O/E/O conversion, clock recovery, and backplane transmission to monitoring and control of optical power, power management, and clock generation and distribution.
    Обзор PDF
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    ADN2892 Model Options
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    EVAL-ADN2892EB Статус: Prodn Evaluation Board $ 354,20 Нет - Контакты
    EVAL-ADN2892EBZ Статус: Prodn Evaluation Board $ 354,20 Да - Контакты

    Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

    Проверка наличия и приобретение

    Просмотр списка дистрибьюторов и офисов продаж
    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть