Добавить к Мастеру создания структурных схем

7B31:  Isolated Voltage Input Signal Conditioning Module - 3 Hz Bandwidth

Информация о продукте

Статус продукта:Производство

The 7B Series signal conditioners represent a significant achievement in the provision of cost-effective, isolation-based signal conditioning solutions for the process control industry. The 7B Series are modular, single-channel, plug-in conditioners that accept inputs from a wide range of process control transducers and signals while providing high-level output voltages.

Featuring a maximum nonlinearity of ±0.02% and factory calibrated to guarantee a maximum accuracy specification of ±0.1%, the 7B Series offers superior performance at a lower cost than multipurpose signal conditioners or in-house designs. The 7B Series modules provide 1500 V rms isolation and 120 V rms of field wiring input protection. Furthermore, the power supplies necessary to drive each of the individual module’s input circuitry are internally isolated, enabling the 7B Series modules to offer true channel-to-channel isolation of the input signals. The modules are rated for a nominal power supply input of +24 V dc; and, for maximum flexibility, they will accept supply voltages in the +14 V dc to +35 V dc range.

All modules are packaged in a compact 2.1" x 1.7" x 0.6" (54 mm x 42 mm x 14 mm) durable plastic case that readily accommodates high channel density applications. Each module may be operated in high humidity (noncondensing) environments and is rated over the extended –40°C to +85°C industrial temperature range. All modules feature a simple pinout that allows them to be mixed and matched within a single backplane design. Furthermore, modules are easily serviced since they can be removed and inserted into the backplane with power applied.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Accepts Volt Input
  • General Purpose Isolation
  • 3 Hz BW
  • 1-5V or 0-10V Output

Functional Block Diagram for 7B31

Additional 7B Resources: Accessories and Backplanes
Sales and Service: North America (SCS Embedded Tech), Rest of World

Документация

Наименование Тип контента Тип файлов
7B31: Isolated Voltage Input Data Sheet (Rev 0, 01/1999) (pdf, 528 kB) Технические описания PDF
AN-535: Digital Input/Output Subsystems  (pdf, 336 kB) Статьи по применению PDF
7B Series User's Manual  (pdf, 2317 kB) Руководства пользователей PDF
Make vs. Buy! When Should I Reinvent the Wheel?
(Analog Dialogue, Vol. 33, No. 10, November-December, 1999)
Журнал Analog Dialogue HTML
7B Series Configuration Guide Руководства по конфигурации HTML
IOS Custom Product Worksheet
As a Design Subcontractor, IOS believes it essential to engage with our customers early in the development cycle. Complete the form and it will be reviewed and you will be contacted by one of our design specialists.
Заказная продукция HTML
7B Series Accessories Вспомогательные средства HTML
7B Series Overviews Обзор HTML
7B Series Model Definitions Обзор HTML
Available 7B Series Modules Обзор HTML
IOS Short From Brochure  (pdf, 2298 kB) Обзор PDF
Selecting the Right Signal Conditioning Series for Your Application Обзор HTML
All Series Modules Обзор HTML
IOS 3 Year Warranty  (pdf, 23 kB) Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
7B Series I/O Subsystem Software Tools
  • SENSORS.ZIP  (zip, 343 kB)
    Windows Conversion Utility Program for common temperature sensing devices. Sensors (Ver 1.2) Dated: Feb 15, 1994. 351525 08-24-95 (zip, 351,525 bytes)
  • TC_CONV.TXT  (txt, 2 kB)
    Simple steps explaining Temperature Conversion for our Thermocouple Modules (3B, 5B, 7B). 1920 07-09-93 (txt, 2,136 bytes)
Программные средства подсистемы ввода/вывода HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
7B31-01-1 Статус: Prodn IOS MODULE 5 Comm. Tray, 1 - N  Используемые материалы PCN Купить
7B31-01-2 Статус: Prodn IOS MODULE 5 Comm. Tray, 1 - N  Используемые материалы PCN Купить
7B31-02-1 Статус: Prodn IOS MODULE 5 Comm. Tray, 1 - N  Используемые материалы PCN Купить
7B31-02-2 Статус: Prodn IOS MODULE 5 Comm. Tray, 1 - N  Используемые материалы PCN Купить
7B31-03-1 Статус: Prodn IOS MODULE 5 Comm. Tray, 1 - N  Используемые материалы PCN Купить
7B31-03-2 Статус: Prodn IOS MODULE 5 Comm. Tray, 1 - N  Используемые материалы PCN Купить
7B31-04-1 Статус: Prodn IOS MODULE 5 Comm. Tray, 1 - N  Используемые материалы PCN Купить
7B31-04-2 Статус: Prodn IOS MODULE 5 Comm. Tray, 1 - N  Используемые материалы PCN Купить
7B31-05-1 Статус: Prodn IOS MODULE 5 Comm. Tray, 1 - N  Используемые материалы PCN Купить
7B31-05-2 Статус: Prodn IOS MODULE 5 Comm. Tray, 1 - N  Используемые материалы PCN Купить
7B31-06-1 Статус: Prodn IOS MODULE 5 Comm. Tray, 1 - N  Используемые материалы PCN Купить
7B31-06-2 Статус: Prodn IOS MODULE 5 Comm. Tray, 1 - N  Используемые материалы PCN Купить
7B31-07-1 Статус: Prodn IOS MODULE 5 Comm. Tray, 1 - N  Используемые материалы PCN Купить
7B31-07-2 Статус: Prodn IOS MODULE 5 Comm. Tray, 1 - N  Используемые материалы PCN Купить
7B31-08-1 Статус: Prodn IOS MODULE 5 Comm. Tray, 1 - N  Используемые материалы PCN Купить
7B31-08-2 Статус: Prodn IOS MODULE 5 Comm. Tray, 1 - N  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть