Информация о продукте

Статус продукта:Производство

The 6B Series of modules and boards provides the hardware needed to implement a flexible, distributed monitoring and control application. By selecting only the modules and interfaces needed and connecting them via RS-485, the data acquisition and control strategy can be designed for optimum location of the I/O as well as minimizing sensor runs. The modularity and configurability of the 6B Series also makes them very cost effective.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 24 Channel Digital I/O
  • RS-485 Interface or RS232 Versions
  • Interface to Solid State Relay Systems
  • National Instruments Labview Supported

Functional Block Diagram for 6B50

Additional 6B Resources: Accessories, Backplanes and Power Supplies
Sales and Service: North America (SCS Embedded Tech), Rest of World

Документация

Наименование Тип контента Тип файлов
6B50-1/6B50-2: Isolated, Field Configurable Digital I/O Data Sheet (Rev 0, 01/1999) (pdf, 483 kB) Технические описания PDF
AN-541: Proper System Grounding Techniques for 6B Series Systems  (pdf, 32 kB) Статьи по применению PDF
AN-535: Digital Input/Output Subsystems  (pdf, 336 kB) Статьи по применению PDF
6B Series User's Manual  (pdf, 3637 kB) Руководства пользователей PDF
Make vs. Buy! When Should I Reinvent the Wheel?
(Analog Dialogue, Vol. 33, No. 10, November-December, 1999)
Журнал Analog Dialogue HTML
7B Series Backplanes Сборочные платы HTML
6B Series Backplanes Сборочные платы HTML
6B Series Configuration Guide Руководства по конфигурации HTML
IOS Custom Product Worksheet
As a Design Subcontractor, IOS believes it essential to engage with our customers early in the development cycle. Complete the form and it will be reviewed and you will be contacted by one of our design specialists.
Заказная продукция HTML
6B Series Accessories Вспомогательные средства HTML
6B Series Power Supplies Power Supplies HTML
6B Series Overviews Обзор HTML
IOS Short From Brochure  (pdf, 2298 kB) Обзор PDF
Available 6B Series Modules and Digital Boards Обзор HTML
All Series Modules Обзор HTML
IOS 3 Year Warranty  (pdf, 23 kB) Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
6B Series I/O Subsystem Software Tools
  • 6B&VB.ZIP  (zip, 434 kB)
    Example 6B Visual Basic Program using Custom Controls, therefore Professional Visual Basic is REQUIRED. 445184 10-13-93
  • 6B.TRM
    Example Windows 3.1 Terminal (.TRM) configuration file to communicate with 6B modules. 4096 04-13-95 (TRM, 4,096)
  • 6B_1.EXE
    6B Series Drivers (Version 1.0) for National Instruments LabVIEW & LabWindows/CVI. Note: This is a Self-Extracting file. Copy 6B_1.EXE into a sub-directory on your hard drive and type "6B_1". After the files are decompressed, delete 6B_1.EXE & then copy all the decompressed files onto a floppy disk. The 6B Drivers can now be installed from floppy disk. 1343777 08-23-95 (exe, 1,343,777 bytes)
  • 6B_2.EXE
    6B Series Drivers (Version 1.0) for National Instruments LabWindows for DOS. Note: This is a Self-Extracting file. Copy 6B_2.EXE into a sub-directory on your hard drive and type "6B_2". After the files are decompressed, delete 6B_2.EXE & then copy all the decompressed files onto a floppy disk. The 6B Drivers can now be installed from floppy disk. 126084 09-07-95 (exe, 126,084 bytes)
  • 6BACQURE.ZIP  (zip, 161 kB)
    Latest Labtech Acquire Package (rev. 1.2.6) for use with 6B modules. 165504 10-09-92
  • 6BCONF.ZIP  (zip, 109 kB)
    Latest version of 6B Configuration Disk. Version 2.11 (10/93) fixes Sixbccd program with 6B21s and running modules. 111616 10-25-93
  • 6BSIMP.ZIP
    Simple steps to communicate with 6B moudules. 2048 08-26-92 (zip, 2,408 bytes)
  • 6BTALK.ZIP
    6B Product Benchmarks (Thru-put rates). 60032 10-12-94 (zip, 60,032)
  • 6BWIN.EXE
    6B Series Configuration/Utilities Program (Rev 1.00) for Windows 3.1, Windows 95, & Windows NT. Note: This is a self-extracting file. Copy 6BWIN.EXE into a subdirectory on your hard drive, type "6BWIN". After extraction, delete 6BWIN.EXE & copy files to a floppy. Label disk "6B Series configuration/Utilities Disk". From A: or B: type "SETUP" to run the 6BWIN Installation Program. 300941 09-16-96 (exe, 305,677)
  • CPORT.ZIP
    'C' Libraries (Shareware) for using serial ports on the PC. This should help users programming applications with our 6B Modules. 84224 03-02-94 (zip, 84,224)
  • SENSORS.ZIP
    Windows Conversion Utility Program for common temperature sensing devices. Sensors (Ver 1.2) Dated: Feb 15, 1994. 351525 08-24-95 (zip, 351,525 bytes)
Программные средства подсистемы ввода/вывода HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

6B50 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть