Добавить к Мастеру создания структурных схем

5B46:  Isolated Frequency Input 0 to 250 kHz Input Signal Conditioning Module

Информация о продукте

Статус продукта:Производство

Models 5B45 and 5B46 are precision isolated 500 Hz to 250 kHz frequency-to-voltage converters that feature excellent high accuracy of ±0.1% max. They accept virtually any TTL level or zero crossing input signal waveform (sine wave, square wave, pulse train or triangular). Both models offer 240 V rms input protection and 1,500 V rms input-to-output isolation in the industry standard 5B Series encapsulated plug-in modular package.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Accepts Frequency Input
  • Tachometer Applications
  • 500Hz to 25KHz Input (TTL or Zero Crossing)
  • 0-5V Output

Functional Block Diagram for 5B46

Документация

Наименование Тип контента Тип файлов
5B45/5B46: Isolated, Frequency Input Data Sheet  (Rev 0, 01/1999) (pdf, 697 kB) Технические описания PDF
AN-535: Digital Input/Output Subsystems  (pdf, 336 kB) Статьи по применению PDF
AN-533: Applying 5B Series Backplanes and Mounting Cards  (pdf, 145 kB) Статьи по применению PDF
AN-530: Narrow or Wide Bandwidth 5B Series Input Modules: Which is the Right Choice?  (pdf, 18 kB) Статьи по применению PDF
AN-529: 5B Series Signal Conditioning Subsystems in RFI/EMI Fields  (pdf, 24 kB) Статьи по применению PDF
AN-528: Design Considerations for Designing a 5B Series System  (pdf, 16 kB) Статьи по применению PDF
5B Series Manual  (pdf, 2274 kB) Руководства пользователей PDF
Make vs. Buy! When Should I Reinvent the Wheel?
(Analog Dialogue, Vol. 33, No. 10, November-December, 1999)
Журнал Analog Dialogue HTML
5B Series Backplanes and Mounting Cards Сборочные платы HTML
5B Series Custom Configuration Ranges Руководства по конфигурации HTML
5B Series Configuration Guide Руководства по конфигурации HTML
IOS Custom Product Worksheet
As a Design Subcontractor, IOS believes it essential to engage with our customers early in the development cycle. Complete the form and it will be reviewed and you will be contacted by one of our design specialists.
Заказная продукция HTML
5B Series Accessories Вспомогательные средства HTML
5B Series Power Supplies Power Supplies HTML
5B Series Overview Обзор HTML
5B Series Overviews Обзор HTML
IOS Short From Brochure  (pdf, 2298 kB) Обзор PDF
Selecting the Right Signal Conditioning Series for Your Application Обзор HTML
Available 5B Series Modules Обзор HTML
5B Series Model Definitions Обзор HTML
All Series Modules Обзор HTML
IOS 3 Year Warranty  (pdf, 23 kB) Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
5B I/O Subsystem Software Tools
  • 5BCUSTOM.ZIP  (zip, 2111 kB)
    5B Custom Program for Windows 3.1. 5B Custom program assists users of 5B Series of signal conditioners in selecting Custom-Ranged 5B Modules. The program also lists general 5B information, ranges, application notes, etc... [D/L Time 22.5 min @ 14.4Kbps]. 2162562 01-22-96
  • 5BNOISE.TXT
    Steps on how to deal with noise with the 5B modules. 4096 10-27-93 (txt, 4,096 bytes)
  • SENSORS.ZIP
    Windows Conversion Utility Program for common temperature sensing devices. Sensors (Ver 1.2) Dated: Feb 15, 1994. 351525 08-24-95 (zip, 351,525 bytes)
  • TC_CONV.TXT
    Simple steps explaining Temperature Conversion for our Thermocouple Modules (3B, 5B, 7B). 1920 07-09-93 (txt, 2,136 bytes)
Программные средства подсистемы ввода/вывода HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

5B46 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть