Добавить в Мастер Структурных Схем

5B38:  Isolated Strain Gage Input Signal Conditioning Module

Информация о продукте

Статус продукта:Производство

The 5B Series represents an innovative generation of low cost, high performance plug-in signal conditioners. Designed for industrial applications, these modules incorporate a new circuit design utilizing transformer-based isolation and automated surface mount manufacturing technology. They are compact, economical components whose performance exceeds that available from more expensive devices. Combining 1500 V rms continuous CMV isolation, ±0.05% calibrated accuracy, small size and low cost, the 5B Series is an attractive alternative to expensive signal conditioners and in-house designs.

All modules are hard potted and identical in pinout and size (2.25" x 2.25" x 0.60"). They can be mixed and matched, permitting users to address their exact needs, and may be changed without disturbing field wiring. The isolated input modules provide 0 V to +5 V or 65 V outputs and accept J, K, T, E, R, S and B thermocouples; 100 Ohms platinum, 10 Ohms copper and 120 Ohms nickel RTDs, full or half bridge strain gages; mV, V, 4-20 mA or 0-20 mA, and wide bandwidth (10 kHz) mV and V signals. These modules feature complete signal conditioning functions including 240 V rms input protection, filtering, chopper stabilized low drift (±1 µV/°C), amplification, 1500 V rms isolation, linearization for RTD and thermocouple (with 5B47) inputs and sensor excitation when required. The output module converts a 0 V to +5 V input to an isolated 4-20 mA or 0-20 mA process current signal. All modules feature excellent common mode rejection and meet ANSI/IEEE-C37.90.1-1989 surge withstand specs.

The 5B Series provides system designers with an easy to use solution for analog I/O in a minimum of board space. The modules' simple pinout and easy mechanical application simplify design.

There are also a number of backplanes which provide a complete signal conditioning solution for end users. Each backplane incorporates screw terminals for field wiring inputs and outputs and cold junction compensation sensors for thermocouple applications. Nineteen-inch relay rack compatible units that can hold up to sixteen modules are available.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Accepts Strain Gage Input
  • Provides Bridge Excitation
  • 10 KHz BW
  • ±5V Output

Functional Block Diagram for 5B38

Документация

Наименование Тип контента Тип файлов
5B38: Isolated, Wide-Bandwidth Strain Gage Input Data Sheet  (Rev 0, 01/1999) (pdf, 701 kB) Технические описания PDF
AN-535: Digital Input/Output Subsystems  (pdf, 336 kB) Статьи по применению PDF
AN-533: Applying 5B Series Backplanes and Mounting Cards  (pdf, 145 kB) Статьи по применению PDF
AN-532: Applying Model 5B38 with 120 ohm Bridges  (pdf, 32 kB) Статьи по применению PDF
AN-530: Narrow or Wide Bandwidth 5B Series Input Modules: Which is the Right Choice?  (pdf, 18 kB) Статьи по применению PDF
AN-529: 5B Series Signal Conditioning Subsystems in RFI/EMI Fields  (pdf, 24 kB) Статьи по применению PDF
AN-528: Design Considerations for Designing a 5B Series System  (pdf, 16 kB) Статьи по применению PDF
5B Series Manual  (pdf, 2274 kB) Руководства пользователей PDF
Make vs. Buy! When Should I Reinvent the Wheel?
(Analog Dialogue, Vol. 33, No. 10, November-December, 1999)
Журнал Analog Dialogue HTML
5B Series Backplanes and Mounting Cards Сборочные платы HTML
5B Series Custom Configuration Ranges Руководства по конфигурации HTML
5B Series Configuration Guide Руководства по конфигурации HTML
IOS Custom Product Worksheet
As a Design Subcontractor, IOS believes it essential to engage with our customers early in the development cycle. Complete the form and it will be reviewed and you will be contacted by one of our design specialists.
Заказная продукция HTML
5B Series Accessories Вспомогательные средства HTML
5B Series Power Supplies Power Supplies HTML
Selecting the Right Signal Conditioning Series for Your Application Обзор HTML
Available 5B Series Modules Обзор HTML
5B Series Model Definitions Обзор HTML
All Series Modules Обзор HTML
IOS 3 Year Warranty  (pdf, 23 kB) Обзор PDF
5B Series Overviews Обзор HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
5B I/O Subsystem Software Tools
  • 5BCUSTOM.ZIP  (zip, 2111 kB)
    5B Custom Program for Windows 3.1. 5B Custom program assists users of 5B Series of signal conditioners in selecting Custom-Ranged 5B Modules. The program also lists general 5B information, ranges, application notes, etc... [D/L Time 22.5 min @ 14.4Kbps]. 2162562 01-22-96
  • 5BNOISE.TXT
    Steps on how to deal with noise with the 5B modules. 4096 10-27-93 (txt, 4,096 bytes)
  • SENSORS.ZIP
    Windows Conversion Utility Program for common temperature sensing devices. Sensors (Ver 1.2) Dated: Feb 15, 1994. 351525 08-24-95 (zip, 351,525 bytes)
  • TC_CONV.TXT
    Simple steps explaining Temperature Conversion for our Thermocouple Modules (3B, 5B, 7B). 1920 07-09-93 (txt, 2,136 bytes)
Программные средства подсистемы ввода/вывода HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеки компонентов, совместимые с широким спектром современных САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

沪ICP备09046653号
Review this Product X
content here.
content here.

Review this Product

Закрыть