Добавить к Мастеру создания структурных схем

3B41:  Isolated Wide Bandwidth Volt Input Signal Conditioning Module

Информация о продукте

Статус продукта:Производство

The 3B Series Signal Conditioning I/O Subsystem provides a low cost, versatile method of interconnecting real world analog signals to a data acquisition, monitoring or control system. It is designed to interface directly to analog signals such as thermocouple, RTD, ac and dc Strain Gage, Torque Transducer, Frequency, LVDT, AD590/AC2626 solid state temperature sensor outputs, and millivolt or process current signals, and convert the inputs to standardized analog outputs compatible with high level analog I/O subsystems.

The 3B Series Subsystem consists of a 19" relay rack, compatible universal mounting backplane and a family of plug-in input and output signal conditioning modules (up to 16 per rack). 8- and 4-channel backplanes are also available. Each backplane incorporates screw terminals for sensor inputs and current outputs and a connector for high level, single-ended outputs to the user’s equipment.

Input and output modules are offered in both isolated (±1500 V peak) and nonisolated versions. The input modules feature complete signal conditioning circuitry optimized for specific sensors or analog signals, and provide high level analog outputs. Each input module provides two simultaneous outputs: 0 V to +10 V (or ±10 V) and 4–20 mA (or 0–20 mA). Output modules accept 0 V to +10 V (or ±10 V) single ended signals and provide an isolated or nonisolated 4–20 mA (or 0–20 mA) process signal. All modules feature a universal pinout and may be readily “mixed and matched” and interchanged without disrupting field wiring.

Each backplane contains the provision for a subsystem power supply. The 3B Series Subsystem can operate either from a common dc/dc or ac power supply mounted on each backplane, or from externally provided dc power. Two LEDs are used to indicate that power is being applied.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Accepts Volt Inputs
  • General Purpose Isolation
  • 10 KHz BW
  • Voltage (±10V) and Current Outputs (0-20mA or 4-20mA)

Functional Block Diagram for 3B41

Additional 3B Resources: Accessories, Backplanes and Power Supplies
Sales and Service: North America (SCS Embedded Tech), Rest of World
Download a PDF copy of this user manual

Документация

Наименование Тип контента Тип файлов
3B40/3B41: Isolated Wideband Voltage Input Data Sheet (Rev 0, 01/1999) (pdf, 400 kB) Технические описания PDF
AN-535: Digital Input/Output Subsystems  (pdf, 336 kB) Статьи по применению PDF
3B User's Manual  (pdf, 4732 kB)
The 3B Series Signal Conditioning I/O Subsystem
Руководства пользователей PDF
Make vs. Buy! When Should I Reinvent the Wheel?
(Analog Dialogue, Vol. 33, No. 10, November-December, 1999)
Журнал Analog Dialogue HTML
3B Series Backplanes Сборочные платы HTML
3B Series Custom Configuration Ranges Руководства по конфигурации HTML
3B Series Configuration Guide Руководства по конфигурации HTML
IOS Custom Product Worksheet
As a Design Subcontractor, IOS believes it essential to engage with our customers early in the development cycle. Complete the form and it will be reviewed and you will be contacted by one of our design specialists.
Заказная продукция HTML
3B Series Accessories Вспомогательные средства HTML
3B Series Power Supplies Power Supplies HTML
3B Series Overviews Обзор HTML
IOS Short From Brochure  (pdf, 2298 kB) Обзор PDF
Selecting the Right Signal Conditioning Series for Your Application Обзор HTML
All Series Modules Обзор HTML
IOS 3 Year Warranty  (pdf, 23 kB) Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
3B Series I/O Subsystem Software Tools
  • 3BCUSTOM.ZIP  (zip, 366 kB)
    Windows 3.1 and higher program for customizing 3B modules, (requires VGA 800x600). Calculates resistance values for customizing your owm 3B module. 375680 03-09-94
  • SENSORS.ZIP  (zip, 343 kB)
    Windows Conversion Utility Program for common temperature sensing devices. Sensors (Ver 1.2) Dated: Feb 15, 1994. 351525 08-24-95
  • TC_CONV.TXT  (txt, 2 kB)
    Simple steps explaining Temperature Conversion for our Thermocouple Modules (3B, 5B, 7B). 1920 07-09-93
Программные средства подсистемы ввода/вывода HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть