OBSOLETE PRODUCT — AD53500:
High Speed, High Current Capability Pin Driver
The AD53500 is a complete high speed driver designed for use in digital or mixed signal test systems where high speed and high output drive capabilities are needed. Combining a high speed monolithic process and a unique surface mount package, this product attains superb electrical performance while preserving optimum packing densities and long-term reliability thanks to an ultrasmall 20-lead, PSOP package with built-in heat sink.
Applications
Automatic Test Equipment
Semiconductor Test Systems
Board Test Systems
Instrumentation and Characterization Equipment
REPLACEMENT PARTS
Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.
Parts affected:
AD53500JRP
,
AD53500JRPZ
Характеристики
| Channels |
1 |
| Configuration |
D |
| Package |
20-Lead PSOP |
| Vmax |
6 |
| Vmin |
-2 |
| Watts Per Channel (W) |
1.4W |