AC2626:  General Purpose Temperature Probe

The AC2626 is a stainless steel tubular probe measuring 3/16 inch (4.76mm) in outside diameter and is available in 6 inch (152.4mm) or 4-inch (101.6mm) lengths. The probe is available in linearity ...More

For information on accessories for the AC2626, please visit the AC2629 product page.

AC2626:  General Purpose Temperature Probe

Product Description

The AC2626 is a stainless steel tubular probe measuring 3/16 inch (4.76mm) in outside diameter and is available in 6 inch (152.4mm) or 4-inch (101.6mm) lengths. The probe is available in linearity grades of 0.3°C, 0.4°C, 0.8°C or 1.5°C.

Features

  • Linear Current Output: 1µA/K
  • Wide Range: -55°C to +150°C
  • Laser Trimmed Sensor (AD590) to ±1.0°:c Calibration Accuracy (AC2626L)
  • Excellent Linearity: ±0.4°C Over Full Range (AC2626L)
  • 3/16 Inch in Outside Diameter
  • 6 Inch or 4 Inch Standard, Stainless Steel Sheath
  • 3 Feet Teflon Coated Lead Wire
  • Wide Power Supply Range +4V to +30V
  • Low Cost
  • Fast Response: 2 Seconds (In Stirred Water)
  • Sensor Isolated From Sheath

Характеристики

Temp Range(s) -55 to +150
Output Type Analog
Sensor Output +1 µA/°K
Temp Res(°C/LSB) n/a
Supply Voltage Range +4V to +30V

Посмотреть другие компоненты

Part# Sensor Output Max Deg C Error Over Tmp Supply Voltage Range Temp Range(s) Packages Price* (1000-4999) Product Description
AD590 +1 µA/°K 5.5 +4V to +30V -55 to +150 FP-2, SOIC-8, TO-52 $2.24 2-Terminal Temperature Transducer
AD597 +10 mV/°C 4 +Vs to -Vs = 30Vmax -55 to +125 10 lead TO-100, SOIC-8 $2.78 Thermocouple Conditioner/Cold Junction Compensator/Setpoint-Controller for Type-K Thermocouple
AD596 +10 mV/°C 4 +Vs to -Vs = 30Vmax -55 to +125 10 lead TO-100 $7.25 Thermocouple Conditioner/Cold Junction Compensator/Setpoint-Controller for Type-J Thermocouple
TMP17 +1 µA/°K 3.5 +4V to +30V -40 to +105 SOIC-8 $1.55 Low Cost, Current Output Temperature Transducer
AD594 +10 mV/°C 3.5 +4.5V to +5.5V -55 to +125 Cerdip-14, DIP-14, SBDIP-14 $6.88 I.C.Thermocouple Amplifier w/ Cold Junction Compensation Pretrimmed for Type J Thermocouples
TMP37 +20 mV/°C 3 +2.7V to +5.5V +5 to +100 SOIC-8, SOT23-5, TO-92 $0.45 Low Voltage Temperature Sensor, +5°C to +100°C
TMP36 +10 mV/°C 3 +2.7V to +5.5V -40 to +125 SOIC-8, SOT23-5, TO-92 $0.45 Low Voltage Temperature Sensor, -40°C to +125°C,
TMP35 +10 mV/°C 3 +2.7V to +5.5V +10 to +125 SOIC-8, SOT23-5, TO-92 $0.45 Low Voltage Temperature Sensor, 10°C to 125°C.
AD22103 +28 mV/°C 2.5 +2.7V to +3.6V 0 to +100 SOIC-8, TO-92 $1.40 Voltage Output 3.3 V Temperature Sensor w/ Signal Conditioning
AD22100 +22.5 mV/°C 2 +4V to +6.5V 0 to +100 SOIC-8, TO-92 $1.30 Voltage Output Temperature Sensor w/ Signal Conditioning
AC2626 +1 µA/°K 1.7 +4V to +30V -55 to +150 Stainless Steel Probe - AD590 Temperature Sensor Mounted in Stainless Steel Probe
AD595 +10 mV/°C 1 +4.5V to +5.5V -55 to +125 Cerdip-14, SBDIP-14 $6.88 I.C.Thermocouple Amplifier w/ Cold Junction Compensation Pretrimmed for Type K Thermocouples
AD592 +1 µA/°K 0.4 +4V to +30V -25 to +105 TO-92 $1.91 Current Output – Precision IC Temperature Transducer
Sorted by 25 Deg C Temperature Error (Descending) and Max Error Over Temp (Descending)

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Цены, корпуса, поставка

Help

Модель
Номер модели - это одна из ряда версий микросхемы, которая может быть куплена или заказана в виде образцов.

Статус
Статус показывает, на какой стадии производства находится микросхема. Возможны 4 различных статуса:
  • "Pre-Release": модель микросхемы еще не запущена в серийное производство, однако можно получить образцы.
  • Производство: модель производится, доступна для покупки и заказа образцов.
  • Завершение продаж: запланировано снятие модели микросхемы с производства, но в течение некоторого ограниченного времени покупка еще возможна.
  • Снято с производства: Микросхема снята с производства и не доступна для приобретения. Другие варианты, указанные в таблице, все еще производятся (если их статус любой, кроме "снято с производства")
Описание корпуса
Корпус данной микросхемы (т.е. DIP, SOIC, BGA). страницу, посвященную корпусам ИС. Оценочная плата - плата, разработанная с целью продемонстрировать и дать возможность оценить работу данной ИС.

Для более подробного описания корпуса и материалов - см.  Package Site

Число выводов
Число выводов или контактов микросхемы. Назначение выводов/контактов и их положение указано в техническом описании (datasheet)

Температурный диапазон
Это допустимый режим работы для данного устройства. Различные диапазоны указаны ниже:
  • Коммерческое исполнение: 0…70°С
  • Военное исполнение: от -55 до +125 градусов по Цельсию
  • Индустриальное исполнение: диапазоны рабочих температур могут быть разные у разных моделей. См. техническое описание (datasheet)
  • Automotive: -40 to +125 °С
Цена
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Без использования свинца
ADI считает очень важным аспектом своей деятельности охрану окружающей среды, поэтому многие продукты ADI выпускаются в вариантах без содержания свинца. Подробную информацию о не содержащих свинец микросхемах можно получить здесь: Pb (Lead) free information page

*Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Просмотр списка дистрибьюторов и офисов продаж