ADM483E: ±15 kV ESD Protected, Slew Rate Limited, 5 V, RS-485 Transceiver
The ADM483E is a 5 V, low power data transceiver with ±15 kV ESD protection suitable for half-duplex communication on multipoint bus transmission lines. The ADM483E is designed for balanced data ...More
ADM483E: ±15 kV ESD Protected, Slew Rate Limited, 5 V, RS-485 Transceiver
Product Description
The ADM483E is a 5 V, low power data transceiver with ±15 kV ESD protection suitable for half-duplex communication on multipoint bus transmission lines. The ADM483E is designed for balanced data transmission and complies with TIA/EIA Standards RS-485 and RS-422, which allow up to 32 transceivers on a bus.
The ADM483E has a low current shutdown mode in which it consumes only 0.1 μA.
Because only one driver is enabled at any time, the output of a disabled or power-down driver is three-stated to avoid overloading the bus.
Drivers are short-circuit current-limited and are protected against excessive power dissipation by thermal shutdown circuitry that places their outputs into a high impedance state. The receiver input has a fail-safe feature that guarantees a logic high output if the input is open circuit.
The ADM483E is fully specified over the industrial temperature ranges and is available in 8-lead SOIC_N packages.
Applications
Data Sheet, Rev. A, 1/08
Features
- ±15 kV ESD protection
- 250 kbps data rate
- Reduced slew rate for low EM interference
- Single 5 V ± 10% supply
- −7 V to +12 V bus common-mode range
- Up to 32 nodes on the bus
- Receiver open-circuit, fail-safe design
- Short-circuit protection
- 36 μA supply current
- 0.1 μA shutdown current
Diagrams
- Enlarge
- Другие диаграммы
- Обозначения и трафареты для печатной платы
Functional Block Diagram for ADM483E
±15 kV ESD Protected, Slew Rate Limited, 5 V, RS-485 Transceiver
Другие диаграммы для ADM483E
±15 kV ESD Protected, Slew Rate Limited, 5 V, RS-485 Transceiver
ADM483E Pin Configuration
Functional Block Diagram for ADM483E
ADM2484E - 500 kbps, ESD Protected, Half-/Full-Duplex, iCoupler, Isolated RS-485 Transceiver
| Part# | Min Pos Supply | Pwr Supply (Vnom) | Full-Half Duplex | ESD-Protection | Data Rate | # of Nodes On Bus | Drvr/Rcvr Enable | Fail Safe | Isolation V (rms) | Available Packages | Price* (1000-4999) | Protocols |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADM2482E | +3 | +3 to +5 & ISO +3 | Full, Half | 15 kV | 16Mbps | 256 | Yes | Open, Short | 2.5 kV | SOIC | $4.66 | RS-422, RS-485 |
| ADM2484E | +3 | +3 to +5 & ISO +3 | Full, Half | 15 kV | 500kbps | 256 | Yes | Open, Short | 5 kV | SOIC | $3.04 | RS-422, RS-485 |
| ADM2487E | +3 | +3 to +5 & ISO +3 | Full, Half | 15 kV | 500kbps | 256 | Yes | Open, Short | 2.5 kV | SOIC | $3.64 | RS-422, RS-485 |
| ADM2491E | +3 | +3 to +5 & ISO +5 | Full, Half | 8 kV | 16Mbps | 32 | Yes | Open | 5 kV | SOIC | $4.76 | RS-422, RS-485 |
| ADN4667 | +3 | 3.3 | --- | 15 kV | 400Mbps | - | Yes | - | - | SOIC, SOP | $1.16 | RS-485/LVDS |
| ADN4668 | +3 | 3.3 | --- | 15 kV | 400Mbps | - | Yes | - | - | SOIC, SOP | $1.15 | RS-485/LVDS |
| ADM2490E | +2.7 | +3 to +5 & ISO +5 | Full | 8 kV | 16Mbps | 32 | No | Open | 5 kV | SOIC | $4.55 | RS-422, RS-485 |
| ADM2483 | +2.7 | +3 to +5 & ISO +5 | Half | --- | 500kbps | 256 | Yes | Open, Short | 2.5 kV | SOIC | $3.04 | RS-485 |
| ADM2485 | +2.7 | +3 to +5 & ISO +5 | Half | --- | 16Mbps | 50 | Yes | Open | 2.5 kV | SOIC | $5.57 | RS-422, RS-485 |
| ADM2486 | +2.7 | +3 to +5 & ISO +5 | Half | --- | 20Mbps | 50 | Yes | Open | 2.5 kV | SOIC | $5.04 | RS-485 |
| ADM3070E | +3 | 3.3 | Full | 15 kV | 250kbps | 256 | Yes | Open, Short | --- | SOIC | $1.62 | RS-422, RS-485 |
| ADM3071E | +3 | 3.3 | Full | 15 kV | 250kbps | 256 | No | Open, Short | --- | SOIC | $1.57 | RS-422, RS-485 |
| ADM3488E | +3 | 3.3 | Full | 15 kV | 250kbps | 32 | No | Open | --- | SOIC | $1.32 | RS-422, RS-485 |
| ADM3488 | +3 | 3.3 | Full | --- | 250kbps | 32 | No | Open | --- | SOIC | $0.91 | RS-422, RS-485 |
| ADM3074E | +3 | 3.3 | Full | 15 kV | 500kbps | 256 | No | Open, Short | --- | SOIC | $1.52 | RS-422, RS-485 |
| ADM3490 | +3 | 3.3 | Full | --- | 10Mbps | 32 | No | Open | --- | SOIC | $1.01 | RS-422, RS-485 |
| ADM3491 | +3 | 3.3 | Full | --- | 10Mbps | 32 | Yes | Open | --- | DIP, SOIC, SOP | $1.37 | RS-422, RS-485 |
| ADM3490E | +3 | 3.3 | Full | 15 kV | 12Mbps | 32 | No | Open | --- | SOIC | $1.37 | RS-422, RS-485 |
| ADM3491E | +3 | 3.3 | Full | 15 kV | 12Mbps | 32 | Yes | Open | --- | SOIC | $1.42 | RS-422, RS-485 |
| ADM3076E | +3 | 3.3 | Full | 15 kV | 16Mbps | 256 | Yes | Open, Short | --- | SOIC | $1.62 | RS-422, RS-485 |
| ADM3077E | +3 | 3.3 | Full | 15 kV | 16Mbps | 256 | No | Open, Short | --- | SOIC | $1.57 | RS-422, RS-485 |
| ADM3072E | +3 | 3.3 | Half | 15 kV | 250kbps | 256 | Yes | Open, Short | --- | SOIC | $1.52 | RS-422, RS-485 |
| ADM3483E | +3 | 3.3 | Half | 15 kV | 250kbps | 32 | Yes | Open | --- | SOIC | $1.32 | RS-422, RS-485 |
| ADM3493 | +3 | 3.3 | Half | --- | 250kbps | 256 | Yes | Open | --- | SOIC | $0.96 | RS-422, RS-485 |
| ADM3483 | +3 | 3.3 | Half | --- | 250kbps | 32 | Yes | Open | --- | SOIC | $0.91 | RS-422, RS-485 |
| ADM3073E | +3 | 3.3 | Half | 15 kV | 500kbps | 256 | Yes | Open, Short | --- | SOIC | $1.62 | RS-422, RS-485 |
| ADM3075E | +3 | 3.3 | Half | 15 kV | 500kbps | 256 | Yes | Open, Short | --- | SOIC | $1.52 | RS-422, RS-485 |
| ADM3486E | +3 | 3.3 | Half | 15 kV | 2.5Mbps | 32 | Yes | Open | --- | SOIC | $1.32 | RS-422, RS-485 |
| ADM3485 | +3 | 3.3 | Half | --- | 10Mbps | 32 | Yes | Open | --- | SOIC | $1.01 | RS-422, RS-485 |
| ADM3485E | +3 | 3.3 | Half | 15 kV | 12Mbps | 50 | Yes | Open | --- | DIP, SOIC | $1.32 | RS-422, RS-485 |
| ADM3078E | +3 | 3.3 | Half | 15 kV | 16Mbps | 256 | Yes | Open, Short | --- | SOIC | $1.55 | RS-422, RS-485 |
| ADM488 | +4.5 | 5 | Full | --- | 250kbps | 32 | No | Open | --- | DIP, SOIC | $1.11 | RS-422, RS-485 |
| ADM489 | +4.5 | 5 | Full | --- | 250kbps | 32 | Yes | Open | --- | DIP, SOIC, SOP | $1.62 | RS-422, RS-485 |
| ADM483E | +4.5 | 5 | Half | 15 kV | 250kbps | 32 | Yes | Open | --- | DIP, SOIC | $1.27 | RS-422, RS-485 |
| ADM4854 | +4.75 | 5 | Full | --- | 115kbps | 256 | No | Open, Short | --- | SOIC | $0.71 | RS-422, RS-485 |
| ADM4855 | +4.75 | 5 | Full | --- | 500kbps | 256 | No | Open, Short | --- | SOIC | $0.71 | RS-422, RS-485 |
| ADM4856 | +4.75 | 5 | Full | --- | 2.5Mbps | 256 | No | Open, Short | --- | SOIC | $0.71 | RS-422, RS-485 |
| ADM4857 | +4.75 | 5 | Full | --- | 10Mbps | 256 | No | Open, Short | --- | SOIC | $0.71 | RS-422, RS-485 |
| ADM4850 | +4.75 | 5 | Half | --- | 115kbps | 256 | Yes | Open, Short | --- | CSP, SOIC | $0.71 | RS-422, RS-485 |
| ADM487E | +4.75 | 5 | Half | 15 kV | 250kbps | 128 | Yes | Open | --- | SOIC | $1.32 | RS-422, RS-485 |
| ADM483 | +4.75 | 5 | Half | --- | 250kbps | 32 | Yes | Open | --- | SOIC | $0.67 | RS-422, RS-485 |
| ADM4851 | +4.75 | 5 | Half | --- | 500kbps | 256 | Yes | Open, Short | --- | CSP, SOIC | $0.71 | RS-422, RS-485 |
| ADM1487E | +4.75 | 5 | Half | 15 kV | 2.5Mbps | 128 | Yes | Open | --- | SOIC | $1.32 | RS-422, RS-485 |
| ADM485E | +4.75 | 5 | Half | 15 kV | 2.5Mbps | 32 | Yes | Open | --- | SOIC | $1.32 | RS-422, RS-485 |
| ADM4852 | +4.75 | 5 | Half | --- | 2.5Mbps | 256 | Yes | Open, Short | --- | CSP, SOIC | $0.71 | RS-422, RS-485 |
| ADM485 | +4.75 | 5 | Half | --- | 5Mbps | 32 | Yes | Open | --- | DIP, SOIC, SOP | $1.31 | RS-422, RS-485 |
| ADM4853 | +4.75 | 5 | Half | --- | 10Mbps | 256 | Yes | Open, Short | --- | CSP, SOIC | $0.71 | RS-422, RS-485 |
| ADM1486 | +4.75 | 5 | Half | --- | 30Mbps | 50 | Yes | Open | --- | SOIC | $2.07 | RS-422, RS-485 |
| ADM1485 | +4.75 | 5 | Half | --- | 30Mbps | 32 | Yes | Open | --- | DIP, SOIC, SOP | $1.63 | RS-422, RS-485 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM483E Model Options
| Модели | Статус | Корпуса | Pins | Температурный диапазон |
Цена | Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADM483EAR | Prodn | 8 ld SOIC | 8 | Ind | - | 10/10/2008 |
N
Material Declaration |
Обратная связь | Add To Cart |
| ADM483EAR-REEL | Prodn | 8 ld SOIC | 8 | Ind | - | 11/21/2008 |
N
Material Declaration |
Обратная связь | Add To Cart |
| ADM483EARZ | Prodn | 8 ld SOIC | 8 | Ind | - | 01/02/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADM483EARZ-REEL | Prodn | 8 ld SOIC | 8 | Ind | - | 11/28/2008 |
Y
Material Declaration |
Обратная связь | Add To Cart |
Help
- "Pre-Release": модель микросхемы еще не запущена в серийное производство, однако можно получить образцы.
- Производство: модель производится, доступна для покупки и заказа образцов.
- Завершение продаж: запланировано снятие модели микросхемы с производства, но в течение некоторого ограниченного времени покупка еще возможна.
- Снято с производства: Микросхема снята с производства и не доступна для приобретения. Другие варианты, указанные в таблице, все еще производятся (если их статус любой, кроме "снято с производства")
Для более подробного описания корпуса и материалов - см. Package Site
- Коммерческое исполнение: 0…70°С
- Военное исполнение: от -55 до +125 градусов по Цельсию
- Индустриальное исполнение: диапазоны рабочих температур могут быть разные у разных моделей. См. техническое описание (datasheet)
- Automotive: -40 to +125 °С
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.


Close