ADM3312E

PRODUCTION

+2.7V Serial Port RS-232 Transceiver (3 Drivers / 3 Receivers) with 15kV ESD

Viewing:

Overview

  • Green Idle power saving mode 
  • Single +2.7V to +3.6V power supply 
  • Operates with 3V logic 
  • 0.1 µF to 1 µF charge pump capacitors 
  • Low EMI 
  • Low power shutdown: 20 nA
  • Full RS-232 compliance 
  • 460 kb/s data rate
  • One receiver active in shutdown (ADM3307E/ADM3311E/ADM3312E/ADM3315E) 
  • Two receivers active in shutdown (ADM3310E)
  • 460 kbits/s data rate 
  • ESD >15 kV IEC 1000-4-2 on RS-232 I/Os 
  • ESD >15 kV IEC 1000-4-2 on CMOS and RS-232 I/Os (ADM3307E) 
  • Qualified for automotive applications
ADM3312E
+2.7V Serial Port RS-232 Transceiver (3 Drivers / 3 Receivers) with 15kV ESD
ADM3312E/ADM3315E Functional Block Diagram ADM3312E/ADM3315E Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed