ADG3231

PRODUCTION

Single-Channel Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift

Viewing:

Overview

  • Operates from 1.65 V to 3.6 V Supply Rails
  • Uni-Direction Signal Path
  • Bi-Directional Level Translation
  • Tiny 6 Lead SOT23 Package
  • Short Circuit Protection
  • LVTTL/CMOS-Compatible Inputs
ADG3231
Single-Channel Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift
ADG3231 Functional Block Diagram ADG3231 Pin Configuration ADG3231 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-6SOT23

Evaluation Board for 6 lead SOT23 Devices in the Switches/Multiplexers Portfolio

Features and Benefits

  • 6 lead SOT-23 evaluation board
  • Clamp to allow the main device to be changed easily
  • Gold pin connectors to allow the addition of passive components
  • SMB connectors for the input/output of signals
  • Additional space on board to allow for prototypin

Product Details

The EVAL-6SOT23EBZ evaluation board evaluates 6-lead SOT-23 devices in the Switches and Multiplexers Portfolio that are purchased separately. A clamp is supplied with the EVAL-6SOT23EBZ to secure a 6-lead SOT-23 device to the evaluation board without the need for soldering, making the board reusable for multiple devices.

A device can be clamped or soldered to the center of the evaluation board. Each pin of the device has a corresponding link from K1 to K6 that can be set to either VDD or GND. A wire screw terminal supplies VDD and GND. SMB connectors on the board allow additional external signals to be supplied to the device. In addition, there is space available at the top of the board for prototyping.

Full specifications of the device under test (DUT) are available in the corresponding product data sheet, which should be consulted in conjunction with user guide UG- 948 when using the evaluation board.

EVAL-6SOT23
Evaluation Board for 6 lead SOT23 Devices in the Switches/Multiplexers Portfolio
EVAL-6SOT23EBZ Image

Latest Discussions

Recently Viewed