| Наименование | Тип контента | Тип файлов |
|---|---|---|
| ADM3251E: Isolated, Single-Channel RS-232 Line Driver/Receiver Datasheet (Rev F, 06/2012) (pdf, 266 kB) | Технические описания | |
|
Solving Isolation Challenges in Power Conversion Applications
This webcast will present solutions to isolation challenges in power conversion applications. Among the topics to be discussed are the limitations of traditional methods of isolation (such as utilization of optocouplers and pulse transformers) vs. more efficient and cost effective solutions that utilize digital isolators. If you are currently using optocouplers and pulse transformers, this is a webcast you should attend. |
Webcasts | WEBCAST |
| UG-181: PLC Demo System User Guide (pdf, 541 kB) | Руководства пользователей | |
|
UG-124: EMI optimized evaluation kit user guide for the ADM3251E
(pdf, 191 kB)
Learn more about the EMI optimized 6-layer ADM3251E evaluation board that can be used for easy evaluation of the ADM3251E RS-232 transceiver with isolated power and signal. |
Руководства пользователей | |
|
UG-120: Standard Evaluation Kit User Guide for the ADM3251E
(pdf, 158 kB)
Learn more about the simple, 2-layer ADM3251E evaluation board that can be used for easy evaluation of the ADM3251E RS-232 transceiver with isolated power and signal. |
Руководства пользователей | |
|
Designing Robust Isolated RS-232 Data Interfaces for Harsh Industrial Applications
(Analog Dialogue, Maurice O'Brien) |
Журнал Analog Dialogue | HTML |
|
PLC Evaluation Board Simplifies Design of Industrial Process Control Systems
(Analog Dialogue, Vol. 43, April 2009) |
Журнал Analog Dialogue | HTML |
|
Inside iCoupler® Technology:ADuM347x PWM Controller and Transformer Driver with Quad-Channel Isolators Design Summary
(pdf, 291 kB)
By Flow Zhao, Design Engineer |
Технические статьи | |
|
NAppkin Note: Lowering the Power of the ADuM524x
(pdf, 223 kB)
By Mark Cantrell, Senior Applications Engineer |
Технические статьи | |
|
Simplifying Design of Industrial Process-Control Systems with PLC Evaluation Boards
PLC evaluation board applications for industrial process-control systems are diverse, ranging from simple traffic control to complex electrical power grids, from environmental control systems to oil-refinery process control. (Industrial Control DesignLine, 8/24/09 - Part 1 and 9/3/09 - Part 1) |
Технические статьи | HTML |
|
Simplifying Design of Industrial Process-Control Systems with PLC Evaluation Boards (Part 1 of 2)
PLC evaluation board applications for industrial process-control systems are diverse, ranging from simple traffic control to complex electrical power grids, from environmental control systems to oil-refinery process control. (Industrial Control DesignLine, 8/24/09) |
Технические статьи | HTML |
| Digital Isolator Product Selection and Resource Guide (pdf, 640 kB) | Product Selection Guide | |
|
2008 Medical Solution Profile
(pdf, 126 kB)
High Performance ICs for Medical Imaging, Patient Monitoring, and Instrumentation |
Обзор | |
| RS-232 Transceivers Applications Bulletin (Summer 2008) (pdf, 196 kB) | Техническая периодика | |
| How do I learn about new iCoupler products? | FAQs/RAQs | HTML |
| Are iCoupler products Pb-free? | FAQs/RAQs | HTML |
| Can I replace an optocoupler with an iCoupler product in an existing design? | FAQs/RAQs | HTML |
| What are some of the distinguishing features of the iCoupler products? | FAQs/RAQs | HTML |
| What communications protocols are supported by iCoupler products? | FAQs/RAQs | HTML |
| What are the different types of iCoupler products? | FAQs/RAQs | HTML |
| Do iCoupler products have VDE certification for reinforced insulation? | FAQs/RAQs | HTML |
| With which regulatory standards do iCoupler products comply? | FAQs/RAQs | HTML |
| How much isolation can iCoupler products provide? | FAQs/RAQs | HTML |
| What are the benefits of iCoupler technology? | FAQs/RAQs | HTML |
| What is iCoupler technology? | FAQs/RAQs | HTML |
| What types of technologies have been used to provide isolation? | FAQs/RAQs | HTML |
| What are optocouplers? What is optical isolation? | FAQs/RAQs | HTML |
| What is capacitive isolation? | FAQs/RAQs | HTML |
| What regulatory standards address isolation products? | FAQs/RAQs | HTML |
| What is isolation? Why is it needed? | FAQs/RAQs | HTML |
| What are common applications that use isolation? | FAQs/RAQs | HTML |
| How is isolation specified? | FAQs/RAQs | HTML |
| What is isolation rating? | FAQs/RAQs | HTML |
| What is the relationship between working voltage and isolation rating? | FAQs/RAQs | HTML |
| What is the difference between basic and double (or reinforced) insulation levels? | FAQs/RAQs | HTML |
| What are transient immunity and common-mode rejection? | FAQs/RAQs | HTML |
| What other parameters are important when considering an isolation device? | FAQs/RAQs | HTML |
| RAQs index | Rarely Asked Questions | HTML |
| Словарь терминов | Глоссарий | HTML |
Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.
Образцы / Покупка| Модели | Корпуса | Выводы | Температурный диапазон |
Упаковка, количество |
Цена*(100-499) | Цена*1000 шт. | Без использования свинца | PCN/PDN | Проверка наличия/ Покупка/Запрос образца |
|---|
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.