Добавить к Мастеру создания структурных схем

AD9985A:  110 MSPS/140 MSPS Analog Interface for Flat Panel Displays

Информация о продукте

Новые альтернативные решения:
  • AD9984A High Performance 10-Bit Display Interface

The AD9985A is a complete 8-bit, 140 MSPS, monolithic analog interface optimized for capturing RGB graphics signals from personal computers and workstations. Its 140 MSPS encode rate capability and full power analog bandwidth of 300 MHz support resolutions up to SXGA (1280 × 1024 at 75 Hz).

The AD9985A includes a 140 MHz triple ADC with internal 1.25 V reference, a PLL, and programmable gain, offset, and clamp control. The user provides only a 3.3 V power supply, analog input, and horizontal sync (Hsync) and Coast signals. Three-state CMOS outputs can be powered from 2.5 V to 3.3 V.

The AD9985A’s on-chip PLL generates a pixel clock from the Hsync input. Pixel clock output frequencies range from 12 MHz to 140 MHz. PLL clock jitter is 500 ps p-p typical at 140 MSPS. When the COAST signal is presented, the PLL maintains its output frequency in the absence of Hsync. A sampling phase adjustment is provided. Data, Hsync, and clock output phase relationships are maintained.

The AD9985 also offers full sync processing for composite sync and sync-on-green applications, variable analog input bandwidth control, variable SOGIN bandwidth control and selectable input filtering.

A clamp signal is generated internally or can be provided by the user through the CLAMP input pin. This interface is fully programmable via a 2-wire serial interface.

Fabricated in an advanced CMOS process, the AD9985A is provided in a space-saving 80-lead LQFP surface-mount Pb-free plastic package, and is specified over the –40°C to +85°C temperature range.

Applications

  • RGB graphics processing
  • LCD monitors and projectors
  • Plasma display panels
  • Scan converters
  • Microdisplays
  • Digital TVs

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Automated clamping level adjustment
  • 140 MSPS maximum conversion rate
  • 300 MHz analog bandwidth
  • 0.5 V to 1.0 V analog input range
  • 500 ps p-p PLL clock jitter at 110 MSPS
  • 3.3 V power supply
  • Full sync processing
  • Sync detect for hot plugging
  • Midscale clamping
  • Power-down mode
  • Low power: 500 mW typical
  • 4:2:2 output format mode

Functional Block Diagram for AD9985A

AdvantivAdditional product choices for Advanced TV applications are available on the Advantiv® site.

Документация

Наименование Тип контента Тип файлов
AD9985A: 110 MSPS/140 MSPS Analog Interface for Flat Panel Displays Data Sheet (Rev 0, 08/2005) (pdf, 622 kB) Технические описания PDF
Analysis of Common Failures of HDMI CT
By Brett Li and Lie Dou, ATV Product Line, Analog Devices
(Digital TV DesignLine, 4/2/2008)
Технические статьи HTML
Analog Devices in Advanced TV Обзор HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD9985A/PCBZ Статус: Obsolete Evaluation Board $ 0,00 Да - Контакты

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть