Информация о продукте

Статус продукта:Производство

The AD8194 is a low cost quad 2:1 TMDS® switch for high speed HDMI™/DVI video applications. The AD8194 features equalized inputs, ideal for systems with long cable runs. Its primary function is to switch the high speed signals from one of two single-link (HDMI or DVI) sources to the single-link output. The AD8194 is a fully buffered switch solution with 50 Ω input and output terminations, providing full-swing output signal recovery and minimizing reflections for improved system signal integrity.

The AD8194 is provided in a space-saving, 32-lead, LFCSP, surface-mount, RoHS-compliant, plastic package and is specified to operate over the −40°C to +85°C temperature range.

Product Highlights

  1. Data supports rates up to 2.25 Gbps, enabling greater than 1080p deep color (12-bit color) HDMI formats and greater than UXGA (1600 × 2300) DVI resolutions.
  2. Fully buffered inputs and outputs.
  3. Input cable equalizer enables use of long cables at the input. For a typical 24 AWG cable, the AD8194 compen-sates for more than 20 m at data rates up to 2.25 Gbps.
  4. Matched 50 Ω on-chip input and output terminations improve system signal integrity.
  5. Single-pin source select bit.
  6. Low added jitter.

Applications

  • Advanced television (HDTV) sets
  • Multiple input displays
  • Projectors
  • A/V receivers
  • Set-top boxes

Data Sheet, Rev. 0, 11/07

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 2 inputs, 1 output HDMI/DVI high speed signal switch
  • Pin-to-pin compatible with the AD8193
  • Enables HDMI 1.3-compliant receiver
  • 4 TMDS channels per input/output
    Supports 250 Mbps to 2.25 Gbps data rates
    Supports 25 MHz to 225 MHz pixel clocks
    Fully buffered unidirectional inputs/outputs
    Equalized inputs for operation with long HDMI cables (20 m at 2.25 Gbps)
  • Matched 50 Ω input and output on-chip terminations
    Low added jitter
    Single-supply operation (3.3 V)
  • Standards compliant: HDMI receiver, DVI
  • 32-lead, 5 mm × 5 mm, RoHS-compliant LFCSP

Functional Block Diagram for AD8194

OF NOTE ...

AdvantivAdditional product choices for Advanced TV applications are available on the Advantiv® site.

Документация

Наименование Тип контента Тип файлов
AD8194: Buffered 2:1 TMDS Switch with Equalization Data Sheet (Rev 0, 11/2007) (pdf, 456 kB) Технические описания PDF
Analysis of Common Failures of HDMI CT
By Brett Li and Lie Dou, ATV Product Line, Analog Devices
(Digital TV DesignLine, 4/2/2008)
Технические статьи HTML
ADI: Analog Essential To HDTV Experience
(Electronic Design, 10/1/2007)
Обзоры продукции HTML
Analog ICs make the HD experience what it was meant to be. Обзор HTML
Analog Devices in Advanced TV Обзор HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD8194 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8194-EVALZ Статус: Prodn Evaluation Board $ 759,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть