ADV7524

Obsolete

Low-Power HDMI®/DVI Transmitter with Consumer Electronic Control (CEC)

Viewing:

Overview

  • Low-power HDMITM/DVI transmitter ideal for portable applications
  • CEC controller and buffer reduces system overhead.
  • Incorporates HDMI v.1.3 (x.v.Color) technology
  • Compatible with DVI v.1.0
  • Optional embedded HDCP keys to support HDCP 1.3
  • Single 1.8V supply
  • Video/audio inputs accept logic level s from 1.8V to 3.3V
  • 150 MHz operation supports all video resolutions from 480i to 1080p
  • Programmable two-way color space converter
  • Supports RGB, YCbCr, DDR
  • Supports ITU656 based embedded syncs
  • Auto input video format timing detection (CEA-861E)
  • Supports standard S/PDIF for stereo LPCM or compressed audio up to 192 kHz
  • 2-channel uncompressed LPCM I2S audio up to 192 kHz
  • On-chip MPU with I2C® master to perform EDID reading and HDCP operations; reports HDMI events through interrupts and registers
  • 5 V tolerant I2C and HPD I/Os, no extra device needed
  • No audio master clock needed for supporting S/PDIF and I2S

The ADV7524 is a 150 MHz, high definition multimedia interface (HDMI®) transmitter. It supports HDTV formats up to 1080p, and computer graphic resolutions up to SXGA@75Hz. With the optional inclusion of embedded HDCP keys, the ADV7524 allows the secure transmission of protected content, as specified by the HDCP 1.3 protocol.

The ADV7524 supports x.v.Color (Gamut Metadata) for a wider color gamut.

The ADV7524 supports both S/PDIF and 2-channel I2S audio. Its high fidelity 2-channel I2S can transmit stereo at up to 192 kHz sampling rate. The S/PDIF can carry stereo LPCM audio or compressed audio including Dolby® Digital and DTS®.

The ADV7524 helps to reduce system design complexity and cost by incorporating such features as an I2C master for EDID reading, and 5 V tolerance on I2C and hot plug detect pins.

Fabricated in an advanced CMOS process, the ADV7524 is available in a space saving, 49-ball, WLCSP surface-mount package. This package is RoHS compliant and specified to operate from −25°C to +85°C.

Applications

  • Cellular handsets
  • Digital video cameras
  • Digital still cameras
  • Personal media players
  • Gaming
  • DVD players and recorders
  • Digital set-top boxes
  • HDMI repeater

ADV7524
Low-Power HDMI®/DVI Transmitter with Consumer Electronic Control (CEC)
ADV7524-fbl
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADV7524A RECOMMENDED FOR NEW DESIGNS Low Power HDMI®/DVI Transmitter with Consumer Electronic Control (CEC)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ADV7524 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed