AD8196

PRODUCTION

2:1 HDMI/DVI Switch with Equalization

Viewing:

Part Details

  • Two inputs, one output HDMI™/DVI links
  • Enables HDMI 1.3-compliant receiver
  • Pin-to-pin compatible with the AD8190
  • Four TMDS™ channels per link
    Supports 250 Mbps to 2.25 Gbps data rates
    Supports 25 MHz to 225 MHz pixel clocks
    Equalized inputs for operation with long HDMI cables (20 meters at 2.25 Gbps)
    Fully buffered unidirectional inputs/outputs
  • Globally switchable, 50 Ω on-chip terminations
    Pre-emphasized outputs
    Low added jitter
    Single-supply operation (3.3 V)
  • Four auxiliary channels per link
    Bidirectional unbuffered inputs/outputs
    Flexible supply operation (3.3 V to 5 V)
    HDCP standard compatible
    Allows switching of DDC bus and two additional signals
  • Output disable feature
    Reduced power dissipation
    Output termination removal
  • Two AD8196s support HDMI/DVI dual-link
  • Standards compliant: HDMI receiver, HDCP, DVI
  • Serial (I2C® slave) control interface
  • 56-lead, 8 mm x 8 mm, LFCSP, Pb-free package

AD8196
2:1 HDMI/DVI Switch with Equalization
AD8196-fbl 31109329AD8196-pc
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
EVAL-AD8196

AD8196 Evaluation Board

Product Details

This page provides ordering information for the AD8196 2:1 HDMI/DVI Switch with Equalization evaluation board.

EVAL-AD8196
AD8196 Evaluation Board

Latest Discussions

Recently Viewed