MUX08

NOT RECOMMENDED FOR NEW DESIGNS

8-Channel JFET Analog Multiplexers (Overvoltage & Power Supply Loss Protected)

Viewing:

Overview

  • JFET Switches Rather than CMOS
  • Low "ON" Resistance: 220Ω
  • Highly Resistant to Static Discharge Damage
  • NO SCR Latch-Up Problems
  • 125°C Temperature Tested Dice Available
  • MUX-08 Pin Compatible with DG508, HI-508A, IH5108, IH6108, LF11508, 12508, 13508, AD7506
  • See datasheet for additional features

The MUX-08 is a monolithic eight-channel analog multiplexer which connects a single output to one of the eight analog inputs depending upon the state of a 3-bit binary address.

The MUX-24 is a monolithic four-channel differential analog multiplexer configured in a double pole, four position (plus OFF) electronic switch array. A two-bit binary input address connects a pair of independent analog inputs from each four channel input section to the corresponding pair of independent analog outputs.

All switches in the MUX-08/MUX-24 are turned OFF by applying logic "0" to the ENABLE pin, thereby providing a package select function.

Fabricated with Precision Monolithics' high performance Bipolar-JFET technology, these devices offer low, constant "ON" resistance, low leakage currents and fast settling time with low crosstalk to satisfy a wide variety of applications.

These multiplexors do not suffer from latch-up or static charge blow-out problems associated with similar CMOS parts. The digital inputs are designed to operate form both TTL and CMOS levels while always providing a definite break-before-make action without the need for external pull-up resistors over the full operating temperature range.

MUX08
8-Channel JFET Analog Multiplexers (Overvoltage & Power Supply Loss Protected)
MUX08 Functional Block Diagram
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADG5408 RECOMMENDED FOR NEW DESIGNS High Voltage Latch-up Proof 8-Channel Multiplexer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed