![]() |
|
| 首页 ADI主页 反馈 订阅 存档文件 English 日本語 | |
|
这些创新产品均已面市,并且已实现量产,库存充足,可用于如今的大规模设计。点击型号可查看数据手册及其他信息,点击缩略图可查看大图。本页重点介绍过去12个月发布的产品。 June 2011 Precision 3-axis Inclinometer/Accelerometer
Ten-Degrees-of-Freedom Inertial Sensor
Vibration-rejecting yaw-rate Gyroscope has ?50?s measurement range
2011年4月 快速启动、具有振动抑制特性的偏航角速度陀螺仪,测量范围为±20,000°/s
2011年3月 六自由度惯性传感器采用紧凑的薄型封装 ADIS16334是一款完整的6自由度惯性感测系统,内置一个三轴数字陀螺仪(具有±75°/s、±150°/s和±300°/s三种范围设置)、一个三轴数字加速度计(±5 g范围)和一个温度传感器。它可提供与片内温度、X轴、Y轴、Z轴的角速率以及沿这些轴的加速度成正比的16位数据。各传感器在–20°C至+70°C温度范围内提供动态补偿,且灵敏度、偏置、轴对准和线性加速度经过完全校准。该器件具有完整的功能,包括可编程自测、电源管理和报警。所有数据和命令均通过一个SPI串行接口通信。ADIS16334采用4.75 V至5.25 V电源供电,功耗为47 mA。额定温度范围为–40°C至+105°C,提供14引脚22 mm × 33 mm × 11 mm紧凑型封装,千片订量报价为336.00美元/片。 高性能陀螺仪提供数字输出和高振动抑制性能 ADXRS450高性能数字输出陀螺仪用于在医疗、工业和仪器仪表应用等恶劣环境中检测角速率。它采用先进的差分四传感器设计,能够抑制线性加速度的影响,具有0.03°/s/g的振动抑制性能和2000 g的抗冲击能力。自测架构可连续检查机电系统的完整性。角度数据以16位字形式提供,测量范围为±300°/s,灵敏度为80 LSB/°/s,零点精度为±3°/s。ADXRS450采用3.15 V至5.25 V电源供电,功耗为6 mA。额定温度范围为–40°C至+105°C,16引脚SOIC封装可提供偏航角速度(Z轴)响应;另外提供创新型14引脚垂直贴装陶瓷封装,适合于俯仰、滚动或偏航响应。千片订量报价为43.54美元/片。 高性能陀螺仪提供数字输出和超高振动抑制性能 ADXRS453高性能数字输出陀螺仪用于在工业、仪器仪表和稳定应用等恶劣环境中检测角速率。它采用先进的差分四传感器设计,能够抑制线性加速度的影响,具有0.01°/s/g的振动抑制性能和2000 g的抗冲击能力。自测架构可连续检查机电系统的完整性。角度数据以16位字形式提供,测量范围为±300°/s,灵敏度为80 LSB/°/s,零点精度为±0.4°/s。ADXRS453采用3.15 V至5.25 V电源供电,功耗为6 mA。额定温度范围为–40°C至+105°C,16引脚SOIC封装可提供偏航角速度(Z轴)响应;另外提供创新型14引脚垂直贴装陶瓷封装,适合于俯仰、滚动或偏航响应。千片订量报价为62.29美元/片。 2011年2月 3轴数字加速度计提供±1.5/±3/±6/±12 g测量范围 ADXL312低功耗、数字输出、三轴加速度计可测量动态加速度(运动、冲击和振动)和静态加速度(倾斜和重力),具有用户可选的±1.5/±3/±6/±12g测量范围、10/11/12/13位最大分辨率、0.5%非线性和0.01%/°C温度稳定性。根据应用需要,可以在6.25 Hz至3200 Hz范围内选择输出数据速率。可以将特殊的内置运动检测功能,包括静止和活动检测,映射到中断输出引脚。一个32级FIFO可将主机处理器的干预降至最少。数据通过SPI和I2C兼容型串行接口提供。ADXL312采用2.0 V至3.6 V单电源供电,100 Hz时功耗为170 μA,10 Hz时功耗为55 μA。它采用32引脚LFCSP封装,额定温度范围为–40°C至+105°C,千片订量报价为5.34美元/片。 2011年1月 低功耗、三轴、±3 g加速度计,采用小尺寸薄型封装 ADXL337是一款完整的低功耗、三轴模拟输出加速度计,可测量动态加速度(运动、冲击或振动)和静态加速度(倾斜或重力),具有±3 g的测量范围、0.3%的非线性和0.01%/°C的温度稳定性。测量带宽可以根据应用进行选择,X轴和Y轴的带宽范围为0.5 Hz至1600 Hz,Z轴的带宽范围为0.5 Hz至550 Hz。ADXL337采用1.8V至3.6V单电源供电,功耗为300 μA。它采用16引脚LFCSP封装,额定温度范围为–40°C至+85°C,千片订量报价为1.57美元/片。 2010年12月 三轴数字振动传感器,集成FFT分析和存储系统 ADIS16227 iSensor®数字振动传感器集±70 g三轴iMEMS®(集成微机电系统)加速度计与灵活的低功耗信号处理器于一体,22 kHz传感器谐振和100.2 kSPS采样速率非常适合机器健康状况监测应用。带可选窗函数的可编程抽取滤波器处理时域信号;每轴512点实数值FFT处理频域信号,该FFT能够对多达256个采样点求平均值以降低噪底。16记录FFT存储器支持跟踪随时间发生的变化,或者利用不同滤波器设置捕获FFT。这款器件还能测量温度和电源电压,并能利用自动、手动或事件捕获三种数据采集模式,分别从三个轴捕获并存储采样点。ADIS16227采用3.15 V至3.6 V单电源供电,捕获模式下功耗为43 mA,休眠模式下为230 μA。它采用15mm × 15mm × 15mm模块封装,额定温度范围为–40°C至+125°C,千片订量报价为174.00美元/片。 3-Axis Digital Vibration Sensor with FFT analysis and storage The ADIS16227 iSensor® digital vibration sensor combines a ±70-g three-axis iMEMS® (integrated micro-electromechanical systems) accelerometer with a flexible, low-power signal processor. The 22-kHz sensor resonance and 100.2-ksps sample rate are well-suited to machine-health applications. A programmable decimation filter with a selectable windowing function processes the signal in the time domain; a 512-point-per-axis real-valued FFT—which averages up to 256 samples to reduce the noise floor—processes the signal in the frequency domain. The 16-record FFT storage allows changes to be tracked over time or with different filter settings. The device also measures temperature and supply voltage, and can capture and store samples from each of three axes using automatic, manual, or event-capture data-collection modes. Operating on a single 3.15-V to 3.6-V supply, the ADIS16227 consumes 43 mA in capture mode and 230 μA in sleep mode. Available in a 15-mm × 15-mm × 15-mm module, it is specified from –40°C to +125°C and priced at $174.00 in 1000s. 六自由度惯性感测系统,采用紧凑的薄型模块封装 ADIS16375是一款完整的6自由度惯性感测系统,内置一个3轴数字陀螺仪(±300°/s角速度范围)、一个3轴数字加速度计(±18 g范围)和一个温度传感器。它可提供与X轴、Y轴、Z轴的角速率和沿这些轴的加速度成正比的16位数据,并能根据传感器数据计算速度和角位移。各传感器在–40°C至+85°C温度范围内提供动态补偿,且灵敏度、偏置、轴对准和线性加速度经过完全校准。该器件具有完整的功能,包括可编程自测、电源管理和报警。所有数据和命令均通过一个SPI串行接口通信。ADIS16375采用3.3 V单电源供电,正常模式下功耗为173 mA,休眠模式下为12.3 mA,掉电模式下为120 μA。它采用薄型44mm × 47mm × 14mm模块封装,额定温度范围为–40°C至+85°C,千片订量报价为649.00美元/片。 2010年11月 集成冷结温度补偿的精密热电偶放大器 AD8494、AD8495、AD8496和AD8497是易于使用的J型和K型热电偶放大器,可将热电偶结点产生的小电压转换为模数转换器易于读取的5 mV/°C信号。片内温度传感器可提供冷结补偿。AD8494/96利用J型热电偶测量温度,AD8495/97利用K型热电偶测量温度。AD8494/95针对0°C至50°C的环境温度(参考结点)进行了优化,AD8496/97则针对25°C至100°C的环境温度进行了优化。这些器件也可以用来检测环境温度,或者用作开关输出设定点控制器。AD849x可以工作在2.7 V至±18 V的宽电源电压范围,静态电流为180 μA。这些器件采用8引脚MSOP封装,额定温度范围为–40°C至+125°C,万片订量报价为0.98美元/片。 2010年10月 精密角速率传感器 ADIS16133是一款精密角速率传感器,提供与Z轴的角速率(偏航)成正比的数字输出,角速率最高为±1200°/s(最小值)。一个24位Σ-Δ型ADC对高可靠性iMEMS®陀螺仪和内部温度传感器的输出进行数字化处理,并通过SPI兼容型接口提供数据。由于采用高度稳定的设计,且具有0.05°/s/LSB的灵敏度、0.0122°/s/rt-Hz的噪声密度、335 Hz的带宽和高达2048 sps的采样速率,因此温度、电压、线性加速度、振动和下一级组件引起的输出变化得以降至最低。灵敏度和偏置在–40°C至+85°C温度范围内完全校准。数字自测特性可检验机械结构,并支持系统级诊断。ADIS16133采用5 V单电源供电,正常模式下功耗为440 mW,休眠模式下为7 mW。它采用36 mm × 44 mm × 14 mm模块封装,配备24引脚连接器,额定温度范围为–40°C至+105°C,千片订量报价为548.00美元/片。 2010年9月 4自由度惯性传感器 ADIS16305是一款完整的惯性感测系统,内置一个偏航角速度陀螺仪(具有±75°/s、±150°/s和±300°/s三种范围设置)、一个三轴加速度计(±3 g范围)和一个温度传感器。它可提供与Z轴的角速率和沿X轴、Y轴、Z轴的加速度成正比的14位数字数据,13位俯仰和滚动倾斜计算,以及与片内温度、电源电压和辅助模拟输入端电压成正比的12位数字数据。辅助12位DAC提供2.5V满量程模拟输出范围。各传感器在整个电源和工作温度范围内提供动态补偿,并且灵敏度、偏置、轴对准和线性加速度经过完全校准。此外还具有完整的功能,包括可编程自测、电源管理和报警。所有数据和命令均通过一个SPI兼容型串行接口通信。ADIS16305采用4.75 V至5.25 V单电源供电,正常模式下功耗为42 mA,低功耗模式下为18 mA,休眠模式下为500 μA。额定温度范围为–40°C至+85°C,采用24引脚23 mm × 31 mm × 8 mm小尺寸模块封装,千片订量报价为96.00美元/片。 提供模拟输出的全向底部端口MEMS麦克风 ADMP404和ADMP405低成本、低功耗、全向麦克风可提供高质量模拟信号,适用于移动手机、数码摄像机和蓝牙耳机。这些器件内置MEMS麦克风元件、阻抗转换器和输出放大器,集高灵敏度(–38 dBV)、高信噪比(62 dBA)和15 kHz的平坦频率响应于一体,能够呈现高度清晰的自然声音。ADMP404的低频截止频率为100 Hz,低音响应更佳;ADMP405的截止频率为200 Hz,可降低风噪声。这些麦克风符合TIA-920标准,内置的微粒过滤器可确保高度可靠性。ADMP404/405采用1.5V至3.6V单电源供电,功耗为250 µA。额定温度范围为–40°C至+70°C,采用3引脚LGA_CAV封装,千片订量报价为1.79美元/片。 2010年8月 六自由度惯性感测系统 ADIS16385是一款完整的6自由度惯性感测系统,内置一个3轴数字陀螺仪(±300°/s范围)、一个3轴数字加速度计(±5 g范围)和一个温度传感器。它可提供与X轴、Y轴、Z轴的角速率以及沿这些轴的加速度成正比的16位数据,并且可提供与片内温度、电源电压和辅助模拟输入端电压成正比的12位数据。12位辅助DAC提供3.3 V满量程模拟输出。各传感器在–40°C至+85°C温度范围内提供动态补偿,且灵敏度、偏置、轴对准和线性加速度经过完全校准。该器件具有完整的功能,包括可编程自测、电源管理和报警。所有数据和命令均通过一个SPI兼容型串行接口通信。ADIS16385采用4.85 V至5.15 V单电源供电,正常模式下功耗为132 mA,休眠模式下为1.4 mA。它采用24引脚模块封装,额定温度范围为–40°C至+105°C,千片订量报价为869.00美元/片。 3轴数字振动传感器 ADIS16223 iSensor®数字振动传感器集±70 g三轴iMEMS®加速度计与灵活的低功耗信号处理器于一体,14 kHz带宽和72.9 ksps采样速率非常适合机器健康状况检测应用,均值/抽取滤波器则可优化低带宽应用。这款器件可以利用自动、手动或事件捕获三种数据采集模式,分别从三个轴捕获并存储1K样本。它还能测量温度和电源电压,捕捉峰值,并提供条件报警功能。ADIS16223采用3.15 V至3.6 V单电源供电,捕捉模式下功耗为43 mA,休眠模式下为230 μA。它采用24引脚模块封装,额定温度范围为–40°C至+125°C,千片订量报价为145.00美元/片。 June 2011 Instrumentation Amplifier features 1-nV/rt-Hz input noise
600-MHz Pin Electronics IC includes dual DCL with PPMU, VHH drive, and DACs
2011年4月 工作温度高达210°C的低噪声仪表放大器
2011年3月 零漂移双向电流监控器 AD8218高压分流放大器能够通过分流电阻测量双向电流,适合各种工业和电信应用,预设增益为20 V/V,最大增益误差为±0.35%,工作温度范围为–40°C至+125°C。零漂移放大器内核能够与大多数ADC接口,失调电压为±50 µV,失调漂移为±100 nV/°C。内部低压差调节器(LDO)利用高压轨为器件供电,确保实现110 dB的共模抑制、最大800 µA的静态电流和4 V至80 V的工作电压范围。如果高压总线易受噪声、瞬变或大电压波动影响,可以另外使用4 V至5.5 V电源。片内80 mV基准电压源用于在单向电流检测应用中提供优化的动态范围。AD8218采用8引脚MSOP封装,千片订量报价为1.05美元/片。 零漂移单向电流监控器 AD8219高压分流放大器能够通过分流电阻测量单向电流,适合各种工业和电信应用,预设增益为60 V/V,最大增益误差为±0.3%,工作温度范围为–40°C至+125°C。零漂移放大器内核能够与大多数ADC接口,失调电压为±50 µV,失调漂移为±100 nV/°C。内部低压差调节器(LDO)利用高压轨为器件供电,确保实现110 dB的共模抑制、最大800 µA的静态电流和4 V至80 V的工作电压范围,并且无需外部电源。AD8219采用8引脚MSOP封装,千片订量报价为0.95美元/片。 双通道微功耗运算放大器具有轨到轨输入和输出特性 AD8546 双通道、微功耗、轨到轨输入/输出(RRIO)运算放大器针对低功耗和宽电源电压范围应用进行了优化,非常适合便携式医疗设备、电流监控器和无线传感器中的电流监控和直流增益。其特性包括:最大3 mV的失调电压、3 μV/°C温漂、5 pA偏置电流、95 dB共模抑制、100 dB开环增益、200 kHz带宽、0.07 V/μs压摆率、50 nV/rt-Hz噪声和±12 mA输出电流驱动能力。AD8546采用2.7 V至18 V电源供电,每个放大器的功耗为18 µA。额定温度范围为–40°C至+125°C,提供8引脚MSOP封装,千片订量报价为0.78美元/片。 双通道精密微功耗运算放大器具有轨到轨输入和输出特性 AD8657双通道、精密、微功耗、轨到轨输入/输出(RRIO)运算放大器针对低功耗和宽电源电压范围应用进行了优化,非常适合过程和电机控制、传感器前端以及无线发射机中的电流监控和直流增益。其特性包括:最大350 μV的失调电压、2 μV/°C温漂、5 pA偏置电流、110 dB共模抑制、120 dB开环增益、200 kHz带宽、0.07 V/μs压摆率、50 nV/rt-Hz噪声和±12 mA电流驱动能力。AD8657采用2.7 V至18 V电源供电,每个放大器的功耗为18 µA。额定温度范围为–40°C至+125°C,提供8引脚MSOP封装,千片订量报价为0.95美元/片。 精密、超低噪声、零漂移运算放大器具有轨到轨输入和输出特性 ADA4528-1是一款精密、超低噪声、轨到轨输入/输出(RRIO)、零漂移运算放大器,非常适合调理热电偶、称重传感器的输出以及医疗设备和工业仪器仪表中的其它低电平信号。其特性包括:最大2.5 μV的失调电压、最大0.015 μV/°C的温漂、最大400 pA的偏置电流、158 dB共模抑制、140 dB开环增益、4 MHz带宽、0.45 V/μs压摆率、5.6 nV/rt-Hz噪声和±30 mA输出电流驱动能力。ADA4528-1采用2.2 V至5.5 V电源供电,功耗为1.4 mA。额定温度范围为–40°C至+125°C,提供8引脚MSOP封装,千片订量报价为1.15美元/片。 2010年12月 快速、低功耗、汽车级比较器支持轨到轨输入 AD8468是一款快速、低功耗、汽车级比较器,功能丰富,易于使用。它具有TTL/CMOS兼容型输出和关断输入,在10mV过驱和15pF负载下,额定传播延迟为40ns。输入范围为VEE − 0.2 V至VCC + 0.2 V。输入具有大过驱保护功能;当输入超过有效输入范围时,输出不会反相。AD8468采用2.5V至5.5V单电源供电,采用5.5V电源时功耗为800 µA,采用2.5V电源时为550 µA,关断模式下为250 µA。它采用6引脚SC70封装,额定温度范围为–40°C至+125°C,千片订量报价为0.80美元/片。 精密差动放大器提供引脚可选的衰减 AD8475差动放大器通过精密衰减(G = 0.4或0.8)和共模电平转换来转变高电平双极性信号,使其兼容最高18位分辨率和4Msps采样速率的低压单电源模数转换器。该器件的全差分电路也能将单端输入转换为差分输出。输入最高可耐受±15 V电压,输出摆幅为轨到轨。输出共模电平可以调整为与ADC的输入共模电平匹配。输出失调最大值为500µV,输出噪声为10nV/rt-Hz,总谐波失真加噪声(THD+N)为–112dB。AD8475采用3 V至10 V单电源供电,功耗为3 mA。它采用10引脚MSOP封装,额定温度范围为–40°C至+85°C,千片订量报价为2.60美元/片。 超低噪声驱动器支持低压、高速、高分辨率ADC 单通道ADA4930-1和双通道ADA4930-2是超低噪声、低失真、高速差分放大器,针对在最高70 MHz频率下驱动最高14位分辨率的ADC进行了优化。输出共模电平可以调整为与ADC的输入共模电平匹配。当采用单电源和0.9V共模输出电压工作时,ADA4930-1/-2可以利用1.8V ADC的完整输入范围。各放大器的闭环增益由四个外部电阻决定。在单位增益时,放大器特性包括:1.2nV/rt-Hz噪声、79dBc SFDR(70 MHz)、1.35GHz带宽、3400V/μs压摆率和6ns建立时间。ADA4930-1/-2采用3.3 V或5 V单电源供电,使能时每放大器功耗为35 mA,禁用时为1.8 mA。额定温度范围为–40°C至+105°C,采用16/24引脚LFCSP封装,千片订量报价为3.79/6.29美元/片。 四通道NPN匹配晶体管支持精密、低噪声应用 单芯片MAT14是MAT04的直接替代产品,提供四个精密匹配的晶体管,适合仪表放大器、对数放大器和电流镜等精密应用。晶体管特性包括:最大失调电压为400 μV,最大温漂为2 μV/°C,最大基极-发射极电阻为0.6 Ω,最大电压噪声为3 nV/√Hz,增益带宽积为300 MHz,最小电流增益为300,集电极电流为10 μA至1 mA。输入保护二极管可防止基极-发射极结点性能下降。额定温度范围为–40°C至+85°C,提供14引脚SOIC封装,千片订量报价为4.75美元/片。 2010年10月 面向工业应用的可编程电流驱动器 AD5749可编程电流驱动器可转换外部低压、单电源数模转换器的输出,以便驱动可编程逻辑控制器(PLC)或其它工业过程控制应用中的电流环路。该器件接受4.096 V满量程输入,电流输出范围可配置为4–20 mA和0–24 mA,总非调整误差(TUE)为±0.15%,超量程为2%。开路保护输出可驱动高达0.1 H的感性负载。AD5749采用10.8 V至55 V模拟电源和2.7 V至5.5 V数字电源供电,功耗为108 mW。它采用32引脚LFCSP封装,额定温度范围为–40°C至+105°C,千片订量报价为1.80美元/片。 高压、零漂移差动放大器检测双向电流 AD8207高压差动放大器通过一个分流电阻上的电压测量双向电流,适合各种汽车、工业和电信应用。共模范围为–4 V至+65 V(5 V电源),预设增益为20 V/V,最大增益误差为±0.3%,工作温度范围为–40°C至+125°C。零漂移放大器内核能够与大多数ADC接口,具有±100 µV失调电压、±500 nV/°C失调漂移和90 dB输入共模抑制。两个基准输入相结合,可以将输出偏置到电源电压范围内的任何电压。AD8207采用3.3 V至5.5 V单电源供电,最大功耗为2.5 mA。它采用8引脚SOIC封装,千片订量报价为2.29美元/片。 2010年9月 分流监控器提供低失调、低漂移和高共模抑制性能 AD8217高压分流放大器能够通过分流电阻测量单向电流,适合各种工业和电信应用,预设增益为20 V/V,最大增益误差为±0.35%,工作温度范围为–40°C至+125°C。零漂移放大器内核能够与大多数ADC接口,失调电压为±100 µV,失调漂移为±100 nV/°C。内部低压差调节器(LDO)利用高压轨为器件供电,确保实现100 dB的共模抑制、最大800 µA的静态电流和4.5 V至80 V的工作电压范围,并且无需外部电源。AD8217采用8引脚MSOP封装,千片订量报价为0.85美元/片。 高速、低噪声、JFET输入运算放大器 ADA4637-1宽带JFET输入运算放大器具有79 MHz带宽、170 V/μs压摆率和6.1 nV/rt-Hz宽带噪声。该器件分为两级:B级特性包括最大200 μV的失调、最大2 μV/°C的失调漂移、最大5 pA的偏置电流、最小106 dB的共模抑制、最小112 dB的大信号电压增益和最小106 dB的电源抑制;A级特性包括最大300 μV的失调、最大3 μV/°C的失调漂移、最大5 pA的偏置电流、最小100 dB的共模抑制、最小106 dB的大信号电压增益和最小103 dB的电源抑制。高速与高精度的特性组合使该放大器适合精密仪器、专业音频和医疗应用。ADA4637-1采用±4.5 V至±18 V电源供电,功耗为7 mA。额定温度范围为–40°C至+125°C,提供8引脚SOIC封装。A/B级千片订量报价分别为9.78/11.06美元/片。 低成本、高速CMOS轨到轨输出运算放大器 ADA4891-3(三通道)和ADA4891-4(四通道)以低成本提供高性能,非常适合视频应用,0.1 dB增益平坦度达25 MHz,差分增益误差为0.05%,差分相位误差为0.25°,带宽为220 MHz,压摆率为170 V/μs,0.1%建立时间为28 ns。输入电压范围可扩展至负电源轨以下300 mV,输出摆幅可以达到电源轨的±15 mV范围内,从而提供单电源工作能力。ADA4891-3和ADA4891-4采用2.7 V至5.5 V单电源供电,每个放大器的功耗为4.4 mA。额定温度范围为–40°C至+125°C,采用14引脚TSSOP和SOIC封装,千片订量报价为0.89/1.09美元/片。 NPN匹配晶体管对支持超低噪声音频应用 MAT12双通道匹配单芯片晶体管是MAT02的替代产品,专门针对低失调电压、低漂移、低基极-发射极电阻和极低噪声而优化,适合用于对数/反对数电路以及用作低噪声放大器的输入级。晶体管具有200 μV最大失调电压、0.3 μV/°C最大漂移、0.3 Ω基极-发射极电阻、1 nV/√Hz最大电压噪声、200 MHz增益带宽积,集电极电流为1 mA时最小电流增益为300。输入保护二极管可防止基极-发射极结点性能下降;基板箝位则提供晶体管之间的隔离。额定温度范围为–40°C至+85°C,采用6引脚TO-78封装,千片订量报价为14.80美元/片。 2010年8月 NPN匹配晶体管对支持超低噪声音频应用 SSM2212单芯片NPN匹配晶体管对是SSM2210的直接替代产品,针对超低噪声音频系统进行了优化。晶体管具有200 μV最大失调电压、0.03 μV/°C最大漂移、0.3 Ω基极-发射极电阻、1 nV/√Hz最6大电压噪声、200 MHz增益带宽积和0.5%电流-增益匹配,集电极电流为1 mA时最小电流增益为300。输入保护二极管可防止基极-发射极结点性能下降。额定温度范围为–40°C至+85°C,提供8引脚SOIC封装,千片订量报价为2.99美元/片。 2010年7月 低失真5 GHz ADC驱动器/线路驱动器 ADA4960-1是一款低失真、超高速差分放大器,专为RF和IF应用而优化,可在直流至1 GHz的频率范围内驱动8位至10位ADC。这款放大器的输出共模电平可以调整为与ADC的输入共模电平匹配。它保持恒定的10 kΩ输入电阻和150 Ω差分输出电阻,以提供0 dB至18 dB的外部可设置增益。增益为6 dB时,该器件具有5 GHz带宽、8700 V/μs压摆率、1 ns建立时间以及72 dBc SFDR(1 GHz频率时)。ADA4960-1采用4.75 V至5.25 V单电源供电,使能时功耗为60 mA,禁用时为2.9 mA。额定温度范围为–40°C至+85°C,采用16引脚LFCSP封装,千片订量报价为6.95美元/片。 2011年3月 内置ARM7TDMI MCU和12位模拟I/O的精密模拟微控制器 ADuC7121是一款精密模拟微控制器,集12位模拟I/O、一个MCU和一系列外设于一体,构成一个完整的12位、1 Msps片上数据采集系统。模拟外设包括1个多通道12位ADC、2个可编程增益放大器、4个12位电压输出DAC、5个11位电流输出DAC、1个2.5 V、10 ppm/°C精密基准电压源以及1个温度传感器。ADC具有±0.6 LSB积分非线性(INL)、±0.5 LSB微分非线性(DNL)、0至VREF输入范围(单端模式)和VCM ± VREF/2输入范围(差分模式)。VDAC具有±2 LSB INL、±0.2 LSB DNL和可选的输出范围:0至2.5 V、0至DACREF或0至VREF。IDAC具有±2LSB INL和20 mA、45 mA、80 mA、200 mA、250 mA的满量程输出。16/32位ARM7TDMI RISC MCU通过片内集成振荡器和PLL工作,峰值性能最高可达41 MIPS。程序和数据存储在8 Kb SRAM和126 Kb非易失性存储器中。数字外设包括4个定时器、1个矢量中断控制器、1个看门狗定时器、32个GPIO引脚、1个UART、1个SPI端口和2个I2C接口。JTAG调试工具和QuickStart开发系统有助于系统设计并加快上市。ADuC7122采用3.0 V至3.6 V单电源供电,以41.78 MHz内核时钟工作时,功耗为30 mA,休眠模式下的功耗为100 µA。额定温度范围为–10°C至+95°C,采用108引脚CSP-BGA封装,千片订量报价为11.13美元/片。 2010年12月 内置ARM7TDMI MCU和12位模拟I/O的精密模拟微控制器 ADuC7126是一款精密模拟微控制器,集12位模拟I/O、一个MCU和一系列外设于一体,构成一个完整的12位、1Msps片上数据采集系统。模拟外设包括1个多通道12位ADC、1个比较器、4个12位DAC、1个2.5V、15ppm/°C精密基准电压源以及1个温度传感器。ADC具有±0.6 LSB积分非线性(INL)、±0.5 LSB微分非线性(DNL)、0至VREF输入范围(单端模式)和VCM ± VREF/2输入范围(差分模式)。DAC具有±2 LSB INL、最大±1 LSB DNL和可选的输出范围:0至2.5V、0至DACREF或0至DACVDD。16/32位ARM7TDMI RISC MCU通过片内集成振荡器和PLL工作,峰值性能可高达41 MIPS。程序和数据存储在32 kB SRAM和126 kB非易失性存储器中。数字外设包括4个定时器、1个16位PWM、1个矢量中断控制器、1个看门狗定时器、最多40个GPIO引脚、2个UART、1个SPI端口和2个I2C接口。JTAG调试工具和QuickStart开发系统有助于加快产品上市。ADuC7126采用2.7 V至3.6 V单电源供电,正常模式下功耗为34 mA,休眠模式下为110 μA。它采用80引脚LQFP封装,额定温度范围为–40°C至+125°C,千片订量报价为6.34美元/片。 2010年9月 内置ARM7TDMI MCU和12位模拟I/O的精密模拟微控制器 ADuC7124是一款精密模拟微控制器,集12位模拟I/O、一个MCU和一系列外设于一体,构成一个完整的12位、1 Msps片上数据采集系统。模拟外设包括1个多通道12位ADC、1个比较器、4个12位DAC、1个2.5V、15ppm/°C精密基准电压源以及1个温度传感器。ADC具有±0.6 LSB积分非线性(INL)、±0.5 LSB微分非线性(DNL)、0至VREF输入范围(单端模式)和VCM ± VREF/2输入范围(差分模式)。DAC具有±2 LSB INL、最大±1 LSB DNL和可选的输出范围:0至2.5V、0至DACREF或0至DACVDD。16/32位ARM7TDMI RISC MCU通过片内集成振荡器和PLL工作,峰值性能可高达41 MIPS。程序和数据存储在32 kB SRAM和126 kB非易失性存储器中。数字外设包括4个定时器、1个16位PWM、1个矢量中断控制器、1个看门狗定时器、最多40个GPIO引脚、2个UART、1个SPI端口和2个I2C接口。JTAG调试工具和QuickStart开发系统有助于加快产品上市。ADuC7124采用2.7 V至3.6 V单电源供电,正常模式下功耗为34 mA,休眠模式下为110 μA。它采用64引脚LFCSP封装,额定温度范围为–40°C至+125°C,千片订量报价为5.98美元/片。 June 2011 Lithium-ion Battery-Monitoring System
8-channel Data-Acquisition System includes 18-bit, simultaneous-sampling ADC
2011年5月 250 MHz数字预失真观测接收机
12位、370/500 MSPS流水线式ADC采用1.8 V电源供电
8位、500 MSPS流水线式ADC采用1.8 V电源供电
2011年4月 单相多功能电能计量IC可测量零线电流
2011年3月 8通道、12位逐次逼近型ADC配有温度传感器和I2C接口 AD7291是一款低功耗、8通道、12位逐次逼近型ADC,内置输入多路复用器、宽带采样保持放大器、2.5V缓冲基准电压源、0.25°C分辨率和±1°C精度的带隙温度传感器、通道序列器、双线I2C兼容型接口。该转换器可接受0至2.5 V范围内的8路单端输入,并且可提供12位串行输出。当转换结果超出范围时,报警功能就会报警。AD7291采用2.8 V至3.6 V模拟电源和1.65 V至3.6 V逻辑电源供电,正常模式下功耗为8.7 mW,掉电模式下为5.8 µW。额定温度范围为–40°C至+125°C,采用20引脚LFCSP封装,千片订量报价为3.90美元/片。 双通道、8位、250 Msps ADC支持同步操作 AD9284双通道8位、250 Msps采样模数转换器支持同步操作,堪称分集无线电、I/Q解调、光纤视频和其它宽带通信应用的理想之选。它包括1 V基准电压源、两个采样ADC、时钟管理电路、SPI端口和LVDS数字输出,只需1.8 V单电源和编码时钟便可工作。具体特性包括49.3 dB信噪比(SNR)、65 dBc无杂散动态范围(SFDR)、±0.1 LSB积分非线性(INL)和±0.2 LSB微分非线性(DNL)。AD9284采用1.7 V至1.9 V电源供电,正常模式下功耗为314 mW,掉电模式下为0.3 mW。额定温度范围为–40°C至+85°C,采用48引脚LFCSP封装,千片订量报价为25.00美元/片。 双通道、8位、250 Msps ADC支持交错操作 AD9286 8位、500 Msps采样模数转换器支持交错操作,堪称示波器、数字示波器和其它电池供电应用的理想之选。它包括1 V基准电压源、两个采样ADC(各以1/2的时钟频率工作,输入通常连在一起)、时钟管理电路、SPI端口、输出交错器和LVDS数字输出,只需1.8 V单电源和编码时钟便可工作。具体特性包括49.3 dB信噪比(SNR)、65 dBc无杂散动态范围(SFDR)、±0.1 LSB积分非线性(INL)和±0.2 LSB微分非线性(DNL)。AD9286采用1.7 V至1.9 V电源供电,正常模式下功耗为315 mW,掉电模式下为0.3 mW。额定温度范围为–40°C至+85°C,采用48引脚LFCSP封装,千片订量报价为36.00美元/片。 2010年12月 8通道、10位、1MSPS逐次逼近型ADC AD7298-1是8通道、10位、1MSPS逐次逼近型ADC,内置输入多路复用器、宽带采样保持放大器、2.5V缓冲基准电压源和可编程通道序列器,采用4mm × 4mm的小尺寸LFCSP封装。该转换器可接受0V至2.5V范围内的8路单端输入,并且可通过SPI兼容型接口提供10位串行输出。积分/微分非线性(INL/DNL)最大值为±0.5LSB,信噪比(SNR)最小值为61dB。AD7298-1与12位AD7298兼容,后者还内置一个带隙温度传感器。它支持1.65 V至3.6 V的数字接口电压,可以与许多处理器直接接口。AD7298-1采用3V单电源供电,正常模式下功耗为17.4 mW,掉电模式下为3.6 µW。额定温度范围为–40°C至+125°C,千片订量报价为2.55美元/片。 8通道模拟前端,支持医疗成像和汽车雷达应用 AD9278/AD9279模拟前端适合医疗成像、超声和雷达应用,内置8个时间增益控制(TGC)通道,各通道均包含低噪声放大器(LNA)、可变增益放大器(VGA)、抗混叠滤波器(AAF)和12位50/80Msps模数转换器(ADC)。它们还内置8个I/Q解调器,用于连续波(CW)多普勒模式。每个通道均提供一个完全差分信号路径,其增益范围为45dB,最大增益为51.3dB。在连续波多普勒模式下,VGA、AAF和ADC掉电。各通道可以独立掉电,以便延长便携式应用的电池寿命。AD9278/79采用1.8V和3.3V电源供电,TGC模式下功耗为704/1134 mW,CW模式下为252/492 mW,待机模式下为420/542 mW,掉电模式下为5 mW。这些器件采用144引脚CSP-BGA封装,额定温度范围为–40°C至+85°C,千片订量报价为58.00/62.00美元/片。 16位、200/250 MSPS流水线式ADC AD9467流水线式模数转换器提供16位分辨率,无失码,采样速率达250 Msps,堪称多模式多载波接收机、雷达和红外成像的理想选择。全差分模拟输入接受可编程的2 V峰峰值至2.5 V峰峰值满量程范围的信号,频率可高达900 MHz。输出数据通过LVDS(低压差分信号)兼容型并行端口提供。该器件功能完整,包括高阻抗缓冲器、基准电压源、SPI端口、时钟占空比稳定器和输出时钟等。特性包括75.5 dBFS信噪比(SNR)、90 dBc无杂散动态范围(SFDR)和±0.5 LSB微分非线性(DNL)。AD9467采用1.8 V和3.3 V电源供电,250 Msps时功耗为1.3 W,掉电模式下为4.4 mW。它采用72引脚LFCSP封装,额定温度范围为–40°C至+85°C,千片订量报价为100.30美元/片。 2010年11月 内置温度传感器的8通道、12位、1MSPS逐次逼近型ADC AD7298是8通道、12位、1MSPS逐次逼近型ADC,内置输入多路复用器、宽带采样保持放大器、2.5V缓冲基准电压源、可编程通道序列器和带隙温度传感器,采用4mm × 4mm的小尺寸LFCSP封装。该转换器可接受0V至2.5V范围内的8路单端输入,并且可通过SPI兼容型接口提供12位串行输出。积分/微分非线性(INL/DNL)为±0.5LSB,信噪比(SNR)为72dB。在–40°C至+125°C范围内,温度传感器提供0.25°C分辨率和±1°C精度。AD7298采用3V单电源供电,正常模式下功耗为17.4 mW,掉电模式下为3.6 µW。它支持1.65 V至3.6 V的数字接口电压,可以与许多处理器直接接口。额定温度范围为–40°C至+125°C,千片订量报价为3.90美元/片。 14位、80 MSPS流水线式ADC提供JESD204A输出 AD9641流水线式ADC实现了14位分辨率,无失码,采样速率达80 Msps,堪称宽带通信、分集无线电系统和超声设备的理想选择。全差分模拟输入可灵活接受1.4 V峰峰值至2.1 V峰峰值满量程范围的信号,频率可高达250 MHz。采用70 MHz输入时,它具有73.7 dBFS信噪比(SNR)、94 dBc无杂散动态范围(SFDR)。可配置的串行输出模块支持高达1.6 Gbps的数据速率。该器件功能完整,包括可编程时钟分频器、时钟占空比稳定器、可编程基准电压源和SPI端口。AD9641采用1.7 V至1.9 V单电源供电,正常模式下功耗为238 mW,待机模式下为56 mW,掉电模式下为7 mW。它采用32引脚LFCSP封装,额定温度范围为–40°C至+85°C,千片订量报价为26.35美元/片。 2010年9月 内置14位同步采样ADC的8通道数据采集系统 AD7607 8通道同步采样、逐次逼近型ADC以200 ksps采样速率工作时,可实现14位分辨率。模拟前端包括一个8通道多路复用器、±16.5 V输入箝位、高阻抗输入放大器、二阶抗混叠滤波器和采样保持电路。所有8个通道或2组四通道均可以同步进行采样。该转换器功能完整,还包括低压差调节器、2.5 V精密基准电压源、基准电压缓冲、电源调理电路、转换时钟、控制逻辑以及高速串行和并行接口。它可以处理±5 V和±10 V双极性输入信号,特性包括85.5 dB信噪比(SNR)、–107 dB总谐波失真(THD)、±0.25 LSB积分非线性(INL)和±0.25 LSB微分非线性(DNL)。AD7607采用4.75 V至5.25 V电源和可选的2.3 V至5.25 V接口逻辑电源供电,运算时功耗为20 mA,静态功耗为16 mA,待机模式下为5 mA,关断模式下为2 μA。它采用64引脚LQFP封装,额定温度范围为–40°C至+85°C,千片订量报价为13.50美元/片。 双通道、14位、80 MSPS流水线式模数转换器(ADC) AD9644双通道流水线式ADC实现了14位分辨率,无失码,采样速率达80 Msps,堪称宽带通信、分集无线电系统和超声设备的理想选择。全差分模拟输入接受灵活的1.4 V峰峰值至2.1 V峰峰值满量程范围的信号,频率可高达250 MHz。采用70 MHz输入时,它具有73.7 dBFS信噪比(SNR)、92 dBc无杂散动态范围(SFDR)。当每个ADC使用专用数据链路时,可配置的JESD204A串行输出支持每通道高达1.6 Gbps的数据速率;当两个ADC共享一条数据链路时,数据速率可高达3.2 Gbps。该器件功能完整,包括可编程时钟分频器、时钟占空比稳定器、可编程基准电压源和SPI兼容型端口。AD9644采用1.7 V至1.9 V单电源供电,正弦波输入电压下的功耗为423 mW,待机模式下为85 mW,掉电模式下为15 mW。它采用48引脚LFCSP封装,额定温度范围为–40°C至+85°C,千片订量报价为37.50美元/片。 双通道16位、25/65/80/105 MHz流水线式模数转换器(ADC) AD9650双通道流水线式ADC实现了16位分辨率,无失码,采样速率达105 Msps,堪称工业仪器仪表、医疗设备和直接变频接收机的理想选择。全差分模拟输入接受2.7 V峰峰值满量程范围的信号,频率可高达300 MHz。采用9.7 MHz输入时,它具有83 dBFS信噪比(SNR)、95 dBc无杂散动态范围(SFDR)。输出数据通过两个CMOS/LVDS兼容型并行端口提供,可以多路复用到一条16位总线上。该器件功能完整,包括可编程时钟分频器、时钟占空比稳定器、基准电压源和SPI兼容型端口。AD9650采用1.7 V至1.9 V单电源供电,功耗为663 mW (105 Msps)、240 mW (25 Msps)、50 mW(待机模式)和0.25 mW(掉电模式)。它采用64引脚LFCSP封装,额定温度范围为–40°C至+85°C,千片订量报价为53.00美元/片。 June 2011 High-efficiency filterless 2.5-W monophonic Class-D Audio
Amplifier
2011年3月 具有200米可调电缆均衡特性的三通道差分接收器 AD8124是三通道差分接收器和均衡器,能够估计最长200米双绞线和同轴电缆的反转频率响应,从而补偿电缆的传输损耗。逻辑电路控制各增益级的增益功能,从而能在中短长度电缆上实现最低噪声,同时还能提供长电缆均衡所需的高增益带宽。极点位置、高频峰化、宽带增益和直流失调可通过控制引脚编程。三路高阻抗差分输入直接与电缆接口。两个具有迟滞特性的辅助比较器可用于共模同步提取。AD8124设计用于通过双绞线电缆接收RGB信号,非常适合KVM(键盘-视频-鼠标)、视频分配和安保应用。它采用±4.5 V至±5.5 V电源供电,工作时功耗为132 mA,掉电时为1.1 μA。额定温度范围为–40°C至+85°C,采用40引脚LFCSP封装,千片订量报价为5.95美元/片。 150 MHz低功耗HDMI发射器 ADV7526是一款低功耗150 MHz HDMI 1.4a发射器,具有扩展的CEC缓冲器,支持最高达1080p的高清电视格式,以及最高达SXGA(75 Hz)的图形分辨率。灵活的音频端口提供用于立体声或压缩音频(包括DTS®、THX®和Dolby® Digital)的S/PDIF接口,以及用于7.1声道环绕声(192 kHz)的I2S接口。嵌入式HDCP密钥支持安全传输HDCP 1.3协议规定的受保护内容。这款发射器针对手机、数码相机和个人媒体播放器而设计,整合了多种特性,例如:用于读取EDID的I2C主机,以及I2C和Hot Plug™(热插拔)检测引脚兼容5 V电压等,这些都有助于降低系统成本和简化设计。它采用64引脚WLCSP封装,额定温度范围为–25°C至+85°C,千片订量报价为3.43美元/片。 2011年1月 低功耗165 MHz HDMI接收器 ADV7611高质量、单路输入接收器集成了HDMI 1.4a特性,支持所有强制性3D电视标准和最高达1080p的所有高清电视格式,显示分辨率最高可达UXGA (1600 × 1200 @ 60 Hz)。它内置如下功能:高带宽数字内容保护(HDCP),支持接收加密视频;消费电子控制(CEC),支持能力发现和控制(CDC);自适应均衡,支持使用长电缆。灵活的音频输出端口可以I2S、TDM(时分多工)、S/PDIF和DST(直接流传输)格式提供从HDMI流获取的音频数据,支持2至8声道的压缩或无压缩音频。高级静音控制器可消除外来噪声。ADV7611采用1.8V和3.3V电源供电,提供64引脚LQFP封装,额定温度范围为–40°C至+85°C,千片订量报价为5.39美元/片。 双端口225 MHz HDMI接收器,具有Xpressview快速端口切换功能 ADV7612高质量、双端口HDMI接收器集成了HDMI 1.4a特性,支持所有强制性3D电视标准和最高达1080p深色的所有高清电视格式,显示分辨率最高可达UXGA (1600 × 1200 @ 60 Hz)。它内置如下功能:Xpressview™技术,支持HDMI端口快速切换;高带宽数字内容保护(HDCP),支持接收加密视频;消费电子控制(CEC),支持能力发现和控制(CDC);自适应均衡,支持使用长电缆。灵活的音频输出端口可以I2S、TDM(时分多工)、S/PDIF、HBR(高比特率)和DSD(直接流数字)格式提供从HDMI流获取的音频数据,支持2至8声道的压缩或无压缩音频。高级静音控制器可消除外来噪声。ADV7612采用1.8V和3.3V电源供电,提供64引脚LQFP封装,额定温度范围为–40°C至+85°C,千片订量报价为5.99美元/片。 2010年12月 28/56位音频编解码器,内置两个ADC和两个DAC ADAU1961音频编解码器内置数字滤波器内核、24位立体声音频ADC和24位立体声音频DAC。它支持高达96 kHz的采样速率,信噪比(SNR)为98 dB。录音路径包括一路立体声数字麦克风输入、一个麦克风偏置电路和六路模拟输入;可以在ADC之前将这些模拟输入混频或多路复用,或者将其配置用来旁路ADC。回放路径包括五个高功率输出驱动器(两个差分、三个单端),可采用交流耦合或直接耦合配置,支持立体声耳机或其它输出传感器。输出混频器支持音频信号灵活路由。ADAU1961采用2.97 V至3.65 V电源供电,立体声回放模式下功耗为5.55 mA,立体声录音模式下为5.24 mA。它采用32引脚LFCSP封装,额定温度范围为–40°C至+105°C,千片订量报价为2.93美元/片。 高效率、无滤波器、2×2 W立体声D类音频放大器,具有ALC功能和I2C接口 SSM2380是一款立体声D类音频放大器,能够以93%的效率、100dB信噪比(SNR)和不到1%的失真将每通道2W连续输出功率驱动至4Ω负载,或者将1.4功率驱动至8Ω负载,因而它能直接驱动移动电话、MP3播放器和其它电池供电便携式设备中的扬声器。其设计可将咔嚓声和爆音、开启毛刺以及EMI辐射降至最低,并提供热关断和短路保护功能。通过I2C接口可以0.5 dB的步长(和静音)选择1 dB到24 dB范围内的差分增益,无需使用外部器件。超低EMI辐射模式可降低电磁辐射,让器件无需采用任何外部滤波就能通过FCC B级测试。SSM2380采用2.5 V至5.5 V单电源供电,正常模式下功耗为每通道3 mA,关断模式下为20 nA。它采用16引脚WLCSP封装,额定温度范围为–40°C至+85°C,千片订量报价为0.91美元/片。 2.4W单声道D类音频放大器接受PDM数字输入 SSM2517数字输入功率放大器接受脉冲密度调制(PDM)输入,提供差分H桥输出。其低功耗架构集成了PDM接口、音频DAC和D类功率放大器,支持在数字域中传输音频,以将噪声源的影响降至最小,因此它是移动电话、个人媒体播放器和其它对功耗敏感应用的理想之选。它能以92%的效率和不到0.035%的总谐波失真加噪声(THD+N)将2.4 W连续输出功率驱动至4 Ω负载,或者将1.4 W功率驱动至8 Ω负载。其设计可将咔嚓声和爆音、开启毛刺以及EMI辐射降至最低,并提供热关断和短路保护功能。通过一个四态引脚可以设置针对3.6V或5V电源优化的两个增益之一,以及两个采样速率之一,以支持3MHz和6MHz PDM时钟速率。SSM2517采用2.5 V至5.5 V单电源供电,正常模式下功耗为3.1 mA,掉电模式下为100 nA。它采用9引脚WLCSP封装,额定温度范围为–40°C至+85°C,千片订量报价为0.79美元/片。 2010年11月 高效率、无滤波器、3W单声道D类音频放大器 SSM2375是一款单声道D类音频放大器,能够以93%的效率、100dB信噪比(SNR)和不到1%的失真将3W连续输出功率驱动至3Ω负载,或者将1.4功率驱动至8Ω负载,因而它能直接驱动移动电话、MP3播放器和其它电池供电便携式设备中的扬声器。其设计可将咔嚓声和爆音、开启毛刺以及EMI辐射降至最低,并提供热关断和短路保护功能。通过一个电阻可将全差分输入信号路径的增益设置为0 dB、3 dB、6 dB、9 dB或12 dB。超低EMI辐射模式可降低电磁辐射,让器件无需采用任何外部滤波就能通过FCC B级测试。SSM2375采用2.5 V至5.5 V单电源供电,正常模式下功耗为3 mA,关断模式下为20 nA。它采用9引脚WLCSP封装,额定温度范围为–40°C至+85°C,千片订量报价为0.71美元/片。 2010年10月 低功耗HDMI发射器,具有消费类电子控制功能 ADV7524A是一款低功耗150 MHz HDMI发射器,支持高达1080p的高清电视格式,以及高达SXGA(1280 × 1024,75 Hz)的图形分辨率,非常适合数码相机、个人媒体播放器和其它便携式应用。该发射器兼容HDMI 1.4a、DVI 1.0和HDCP 1.3协议,支持高达192 kHz的S/PDIF压缩音频和I2S立体声无压缩音频。由于片内支持采用嵌入式密钥的高带宽数字内容保护(HDCP)、扩展显示识别数据(EDID)和消费类电子控制(CEC)功能,系统设计得以简化。用户只需用一个遥控器件,便可控制多个支持CEC功能的机顶盒,并可使支持CEC功能的各机顶盒实现相互控制。ADV7524A采用1.8 V单电源供电,接受1.8 V至3.3 V音频和视频信号,并为I2C和热插拔检测引脚提供5 V容限。它采用49引脚WLCSP封装,额定温度范围为–25°C至+85°C,千片订量报价为3.28美元/片。 2010年8月 内置有源负载的低功耗、高速CCD缓冲放大器 ADA4800低功耗、高速、低噪声、高压摆率、快速建立单芯片缓冲放大器适用于电荷耦合器件(CCD),可为开源CCD传感器输出提供有源电流负载和输出缓冲。该器件具有400 MHz带宽、415 V/µs压摆率和5 ns的1%建立时间。在CCD应用中,有源负载电流可以为CCD传感器输出提供负载,缓冲器则可以驱动模拟前端。在其它应用中,可以关闭有源负载,使器件用作单位增益缓冲器。推挽输出可以驱动上升和下降信号转换。ADA4800采用4 V至17 V单电源供电,功耗为1.4 mA。它采用6引脚LFCSP封装,额定温度范围为–40°C至+85°C,千片订量报价为0.30美元/片。 28/56位SigmaDSP音频编解码器,内置两个ADC和两个DAC ADAU1461 SigmaDSP®音频编解码器包括28/56位50 MIPS DSP内核、24位立体声音频ADC和24位立体声音频DAC。它提供均衡、多频段压缩、限幅和第三方品牌音频算法,可以弥补麦克风、扬声器、功放和听音环境的实际限制,从而明显改善音质体验。该器件支持高达96 kHz的采样速率,信噪比(SNR)为98 dB。录音路径包括一路立体声数字麦克风输入、一个麦克风偏置电路和六路模拟输入;可以在ADC之前将这些模拟输入混频或多路复用,或者将其配置用来旁路ADC。回放路径包括五个高功率输出驱动器(两个差分、三个单端),支持立体声耳机或其它输出传感器。ADAU1461采用2.97 V至3.65 V电源供电,立体声录音模式下功耗为5.24 mA,立体声回放模式下功耗为5.55 mA。它采用32引脚LFCSP封装,额定温度范围为–40°C至+105°C,千片订量报价为4.89美元/片。 内置12位、170 MHz视频数字化仪/解码器的双通道/四通道接收器 ADV7842(双通道)和ADV7844(四通道)HDMI接收器支持12位深色、HDMI 1.4标准规定的所有强制性3D电视格式、高达1080p的所有高清电视格式以及高达UXGA(1600 × 1200,60 Hz)的显示分辨率。内置的高带宽数字内容保护(HDCP)功能支持接收加密视频。AD7844增加了一个音频回授通道(ARC),可以将音频数据发送到上游的影音接收机。Xpressview™技术允许在所有HDMI端口之间快速切换,自适应均衡特性则有利于使用最长30 m的电缆。ADV7842采用256引脚CSP-BGA封装,千片订量报价为15.40美元/片。ADV7844采用425引脚CSP-BGA封装,千片订量报价为17.10美元/片。 June 2011 Quad 16-bit DAC provides voltage and current outputs, HART connectivity
Quad 16-bit DAC provides current output, HART connectivity
Dual 16-bit, 1230-Msps TxDAC+ Digital-to-Analog Converter
2011年4月 14位、2.5 Gsps电流输出RF DAC
2011年3月 环路供电的16位、4 mA至20 mA DAC AD5421是一款环路供电的16位数模转换器,提供电流输出,支持工业过程控制应用中的智能变送器。三种NAMUR兼容型引脚可选的电流输出范围(4 mA至20 mA、3.8 mA至21 mA和3.2 mA至24 mA)支持灵活的报警功能。该DAC内置一个片内调节器,它提供1.8V至12V输出以为变送器中的DAC和其它器件供电;该器件还内置精密1.25V和2.5V基准电压源,因而无需分立调节器和基准电压源。该DAC保证16位单调性,积分非线性(INL)为0.0015%,最大失调误差为0.008%,最大增益误差为0.035%。可以使用标准HART®通信电路而不会降低额定性能。AD5421采用5.5 V至52 V环路电源和1.71 V至5.5 V逻辑电源供电,功耗为200 μA。额定温度范围为–40°C至+105°C,提供28引脚TSSOP封装,千片订量报价为5.90美元/片。 2010年12月 12位和16位DAC提供1 µs建立时间、无缓冲电压输出 AD5512A和AD5542A是单通道、低噪声、快速建立、电压输出型nanoDAC®数模转换器,提供12/16位分辨率和±1 LSB最大积分/微分非线性(INL/DNL)。采用2 V至电源电压范围内的外部基准电压时,二者可提供0至VREF单极性范围或±VREF双极性范围;无缓冲电压输出可以驱动60kΩ负载。这些器件可以在1 µs内建立至½ LSB,噪声为11.8 nV/rt-Hz,并具有低毛刺特性,非常适合部署在各种医疗、航空航天、通信和工业应用中。AD5512A/42A含有用于基准电压与模拟接地引脚的开尔文检测连接,有助于减小布局敏感度。其3线式低功耗SPI串行接口能够以高达50 MHz时钟速率工作。两款器件采用2.7 V至5.5 V模拟电源和1.8 V至5.5 V逻辑电源供电,功耗为125 μA。AD5512A采用16引脚LFCSP封装,额定温度范围为–40°C至+125°C,千片订量报价为3.12美元/片。AD5542A采用16引脚TSSOP和LFCSP封装,额定温度范围为–40°C至+85°C,千片订量报价为6.25美元/片。 8通道12/16位denseDAC数模转换器集成5ppm/°C基准电压源 AD5629R/AD5669R是8通道串行输入、电压输出DAC,提供12/16位分辨率、±1-/±16LSB最大积分非线性(INL)和±0.25/±1LSB最大微分非线性(DNL)。5ppm/°C(典型值)片内基准电压源工厂设置为1.25 V或2.5 V;上电时基准电压源禁用,但可通过数字方式予以激活,或者加载外部低阻抗电压源。输出放大器增益为2,可将满量程输出范围设置为2 × VREF。上电时,DAC输出复位至零电平,并保持该电平,直到发生有效的写操作。所有DAC可以同时更新或清零。I2C兼容型串行接口支持标准(100 kHz)和快速(400 kHz)模式。AD5629R/69R采用2.7 V至5.5 V单电源供电,正常模式下功耗为2 mA,掉电模式下为400 nA。这些器件采用16引脚TSSOP和4 mm × 4 mm LFCSP封装,额定温度范围为–40°C至+105°C,千片订量报价为7.95/12.30美元/片。 2010年10月 20位电压输出DAC提供1 ppm分辨率和±1 LSB线性度 AD5791无缓冲电压输出DAC可提供20位分辨率,具有最大±1 LSB的积分和微分非线性(INL和DNL)。它需要外部基准电压源、基准电压缓冲和输出缓冲器,可产生VREFN至VREFP范围内的输出,其中VREFN为VSS+2.5 V和0 V之间的负电压,VREFP为5 V与VDD–2.5 V之间的正电压,VDD/VSS均在±12.5 V至±16.5 V范围内。噪声频谱密度为7.5-nv/rt-Hz,输出建立时间为1 µs。AD5791采用高达33 V的双极性模拟电源和2.7 V至5.5 V逻辑电源供电,功耗为4.2 mA。它采用20引脚TSSOP封装,额定温度范围为–40°C至+125°C,千片订量报价为37.86美元/片。 2010年9月 16位DAC提供1 µs建立时间、无缓冲电压输出 AD5541A串行输入、电压输出nanoDAC®数模转换器提供16位分辨率和±0.5 LSB典型积分/微分非线性特性。采用2 V至电源电压范围内的外部基准电压时,无缓冲电压输出可以将60 kΩ负载从0 V驱动至VREF。该器件可以在1 µs内建立至½ LSB,噪声为11.8 nV/rt-Hz,并具有低毛刺特性,非常适合部署在各种医疗、航空航天、通信和工业应用中。其3线式低功耗SPI兼容型串行接口能够以高达50 MHz时钟速率工作。AD5541A采用2.7 V至5.5 V单电源供电,功耗仅125 µA。它提供8/10引脚LFCSP和10引脚MSOP封装,额定温度范围为–40°C至+125°C,千片订量报价为6.25美元/片。 18位精密电压输出DAC提供最大±0.5 LSB INL和DNL AD5781串行输入、电压输出DAC提供18位分辨率,具有最大±0.5 LSB的积分和微分非线性(INL和DNL)。它利用外部基准电压源、基准电压缓冲和输出缓冲器工作,可产生VREFN至VREFP范围内的输出,其中:VREFN为VSS+2.5 V和0 V之间的负电压,VREFP为5 V与VDD–2.5 V之间的正电压,VDD在+7.5 V至+16.5 V范围内,VSS在–2.5 V至–16.5 V范围内。双缓冲输入支持DAC寄存器的同步或异步加载,所有寄存器都在上电时复位或通过异步复位信号复位,DAC输出可以异步清零到一个预设值。其3线式低功耗SPI兼容型串行接口能够以高达35 MHz时钟速率工作。AD5781的功耗为4.2 mA(正电源)、4 mA(负电源)和600 µA(2.7 V至5.5 V逻辑电源)。它采用20引脚TSSOP封装,额定温度范围为–40°C至+125°C,千片订量报价为16.50美元/片。 2010年8月 双通道、16位、1 GSPS TxDAC+数模转换器 AD9125双通道、16位、1 GSPS TxDAC+®数模转换器可以产生高达奈奎斯特频率的多载波信号。它针对直接变频传输应用进行了优化,包括复数数字调制以及失调与增益补偿。2×/4×/8×插值器/复数调制器可以将载波放在DAC带宽中的任何位置。DAC输出可以与ADL537x F-MOD系列的正交调制器无缝接口,满量程输出电流可以在8.7 mA至31.7 mA范围内进行编程。灵活的CMOS数字接口接受双字、字或字节加载输入,因而可以用16线总线代替标准的32线总线。AD9125采用1.8 V和3.3 V电源供电,8×模式下功耗为1114 mW,2×模式下为834 mW,掉电模式下为1.5 mW。它采用72引脚LFCSP封装,额定温度范围为–40°C至+85°C,千片订量报价为30.00美元/片。 四通道、16位、1 GSPS TxDAC+数模转换器 AD9148四通道、16位、1 GSPS TxDAC+®数模转换器可以产生高达奈奎斯特频率的多载波信号。它针对直接变频传输应用进行了优化,包括失调、增益和相位补偿。2×/4×/8×插值器和片内精调/粗调NCO可以将载波放在DAC带宽中的任何位置。DAC输出可以与ADL537x F-MOD系列的正交调制器无缝接口,满量程输出电流可以在10 mA至30 mA范围内进行编程。灵活的LVDS数字接口支持16或32位总线宽度。AD9148采用1.8 V和3.3 V电源供电,4×模式下功耗为2.44 W,1×模式下为0.79 W,掉电模式下为1 mW。它采用196引脚CSP-BGA封装,额定温度范围为–40°C至+85°C,千片订量报价为56.80美元/片。 June 2011 SHARC Processors
Blackfin Embedded Processor
2011年3月 SHARC处理器 ADSP-21483、ADSP-21486、ADSP-21487、ADSP-21488和ADSP-21489第四代SHARC®处理器具有更高的性能、基于硬件的滤波器加速器、注重音频和应用的外设、最高可达5 Mb的SRAM和最高达4 Mb的ROM,因而特别适合专业音频和汽车音频应用。单指令、多数据流(SIMD)内核支持32位定点和32/40位浮点算法格式,以400 MHz时钟频率工作时,性能可达2400 MFLOPS。可变指令集架构(VISA)可让代码减少20%至30%,增加存储器可用空间。专用外设可简化硬件设计,最大程度地降低设计风险,缩短上市时间。通过软件可编程信号路由单元(SRU),数字应用接口(DAI)模块可实现灵活路由。可通过SRU连接的外设包括串行端口、SPI端口、S/PDIF收发器和8通道异步采样速率转换器模块。数字外设接口(DPI)包括UART和双线接口。FIR、IIR和FFT加速器可提高总体系统性能。DMA控制器可通过无缝接口,将数据从串行端口传输至外部16位SDR SDRAM。所有SHARC处理器均引脚和代码兼容。ADSP-2148x系列的额定温度范围为0°C至+70°C(K级)或–40°C至+85°C(B级),提供100引脚LQFP和176引脚LQFP两种封装,千片订量报价为12.08美元/片。 2011年2月 Blackfin嵌入式处理器 ADSP-BF504和ADSP-BF504F Blackfin处理器针对工业、仪器仪表、功率控制和运动控制应用进行了优化,兼具单指令、多数据流(SIMD) DSP的多媒体信号处理能力和RISC微控制器的控制能力。这些器件内置2个16位MAC、2个40位ALU、4个8位视频ALU和72KB片内存储器,工作频率最高可达400 MHz。外设包括:2个递增/递减/旋转计数器;8个带PWM的定时器/计数器;2个三相16位PWM;2个全双工同步串行端口(SPORT),支持8通道I2S立体声音频;2个SPI端口;2个UART;1个并行外设接口(PPI),支持ITU-R 656视频格式;1个移动存储器接口(RSI)控制器;1个控制器局域网(CAN)控制器;1个双线接口(TWI)控制器;12个DMA;以及35个GPIO。带F后缀的器件增加了32Mb并行可执行闪存。ADSP-BF504/F的额定温度范围为0°C至+70°C(K级)或–40°C至+85°C(B级),采用88引脚LFCSP封装,千片订量报价为5.18/7.48美元/片。 2010年12月 28/56位音频编解码器,内置两个ADC和两个DAC ADAU1961音频编解码器内置数字滤波器内核、24位立体声音频ADC和24位立体声音频DAC。它支持高达96 kHz的采样速率,信噪比(SNR)为98 dB。录音路径包括一路立体声数字麦克风输入、一个麦克风偏置电路和六路模拟输入;可以在ADC之前将这些模拟输入混频或多路复用,或者将其配置用来旁路ADC。回放路径包括五个高功率输出驱动器(两个差分、三个单端),可采用交流耦合或直接耦合配置,支持立体声耳机或其它输出传感器。输出混频器支持音频信号灵活路由。ADAU1961采用2.97 V至3.65 V电源供电,立体声回放模式下功耗为5.55 mA,立体声录音模式下为5.24 mA。它采用32引脚LFCSP封装,额定温度范围为–40°C至+105°C,千片订量报价为2.93美元/片。 2010年8月 第四代SHARC处理器 ADSP-21469第四代SHARC®处理器具有高性能内核以及应用程序和音频专用外设,因而特别适合专业音频和汽车音频应用。单指令、多数据流(SIMD)内核支持32位定点和32/40位浮点算法格式,以450 MHz时钟频率工作时,性能可达2.7 GFLOPS和900 MMACS。可变指令集架构(VISA)可让代码减少20%至30%。该处理器可以与16位DDR2 SDRAM无缝接口,从而快速访问外部存储器。DMA控制器支持36个通道,各通道均能以外设时钟速度传输32位串行数据,而不会降低处理器执行速度。数字音频接口(DAI)包括8个串行端口、4个精密时钟发生器、1个输入数据端口、1个S/PDIF收发器和1个灵活的信号路由单元(SRU)。数字外设接口(DPI)包括2个SPI端口、2个定时器、1个UART、1个DTCP密码模块和1个双线式接口。2个8位双向可编程链路口可以与其它DSP或外设的链路口相连。片内集成5 Mb RAM。额定温度范围为0°C至+70°C(K级)或–40°C至+85°C(B级),采用324引脚CSP-BGA封装,千片订量报价为28.50美元/片。 2011年3月 隔离式双通道门极驱动器提供4 A峰值输出电流 ADuM3221是一款隔离式双通道门极驱动器,采用iCoupler®技术提供独立、隔离式输出,用于驱动开关电源内使用的IGBT和MOSFET器件的门极。iCoupler技术集高速CMOS与单芯片微变压器于一体,可提供精密定时、高可靠性以及优于光耦合器系统的整体性能。开关速率最高可达1 Mbps,输出具有50 ns传播延迟、1 ns通道间匹配和4 A峰值电流。输入与CMOS逻辑电平兼容,可提供25 kV/µs共模瞬变抗扰度。具有2500 VRMS输入与输出隔离,正在进行UL 1577认证。这款驱动器提供增强的系统级ESD保护性能,符合IEC 61000-4-x标准。ADuM3221采用3.0 V至5.5 V输入电源和4.5 V至18 V输出电源供电,耗用的输入电源电流为1.2 mA,输出电源电流为4.7 mA。它采用8引脚SOIC封装,额定温度范围为–40°C至+125°C,千片订量报价为1.84美元/片。 2010年12月 2通道数字隔离器提供5kV rms隔离额定值 ADuM2210和ADuM2211是采用iCoupler®专利技术的双通道数字隔离器,性能优异,成本低于高速光耦合器。这些器件提供两个独立的隔离通道,符合UL、CSA和VDE的安全和法规要求(申请中)。ADuM2210的两个通道沿同一方向通信,ADuM2211的两个通道沿相反方向通信。特性包括5kV rms隔离和25kV/μs以上的共模瞬变抗扰度;S/T级能以DC至2 Mbps/10 Mbps的数据速率工作。电源电压范围在任何一端均为3 V至5.5 V,可通过隔离栅实现电平转换。ADuM2210/11采用16引脚SOIC封装,额定温度范围为–40°C至+125°C,千片订量报价为1.06美元/片。 四通道数字隔离器集成PWM控制器和变压器驱动器 ADuM347x系列器件是四通道数字隔离器,集成PWM控制器和变压器驱动器,便于与隔离式DC/DC转换器配套使用。由于将这些器件集成在一个封装中,电路板面积最多可以减少30%,成本降低10%,同时要求隔离数据和电源的系统开发得以简化。ADuM347x系列非常适合数据采集、采用Fieldbus的工业过程控制和楼宇控制等应用,支持设计人员实现隔离式DC/DC转换器,以提供最高2 W、3.3 V至30 V的稳压隔离电源,输入电源电压为3.3 V或5.0 V,效率为70%。独特的内部PWM反馈拓扑结构使得开发调节DC/DC转换器就像开发低性能、开环、无调节DC/DC转换器一样容易。该系列器件采用ADI公司的iCoupler专利技术,提供四个独立的数据隔离通道,支持多种通道配置、2500V rms隔离和最高达25 Mbps的数据速率。ADuM347x采用20引脚SSOP封装,额定温度范围为–40°C至+105°C,千片订量报价为2.88美元/片。有五种通道配置可供使用,如下表所示。
隔离式DC/DC转换器提供5 kV rms隔离额定值 ADuM6000 isoPower®隔离式DC/DC转换器采用iCoupler®专利技术,以小尺寸封装提供最高达400 mW的隔离调节功率。调节输出为3.3 V或5 V(5V输入电源时)或3.3 V(3.3V输入电源时),线路调整率为1mV/V,负载调整率为1%,效率为31%。该器件提供5kV rms隔离和25kV/μs共模瞬变抗扰度,符合CSA、UL和VDE的安全和法规要求(申请中)。ADuM6000可以与ADuM520x、ADuM540x和ADuM620x隔离器一起使用,以实现更高的输出功率。它采用16引脚SOIC封装,额定温度范围为–40°C至+105°C,千片订量报价为4.47美元/片。 双通道5kV数字隔离器集成采用400mW DC/DC转换器 ADuM620x双通道数字隔离器集成400mW isoPower® DC/DC转换器,以一个小型封装提供完整的集成解决方案。该系列采用iCoupler®专利技术,提供隔离电源和优于光耦合器的出色性能。特性包括6ns脉冲宽度失真和6ns通道间匹配;A/C级能以DC至1 Mbps/25 Mbps的数据速率工作。有三种配置可供选用:ADuM6200提供两个初级到次级通信通道;ADuM6202提供两个次级到初级通信通道;ADuM6201则是每种通道各提供一个。调节DC/DC转换器输出为3.3 V或5 V(5V输入电源时)或3.3 V(3.3V输入电源时),线路调整率为1mV/V,负载调整率为1%,效率为32%。这些器件提供5kV rms隔离和25kV/μs以上的共模瞬变抗扰度,符合CSA、UL和VDE的安全和法规要求(申请中)。该系列采用16引脚SOIC封装,额定温度范围为–40°C至+105°C,千片订量报价为5.12美元/片。 2010年9月 2.5 kV信号隔离、500 kbps、半双工RS-485收发器 ADM2481信号隔离RS-485收发器集3通道iCoupler®隔离器、三态差分线路驱动器和差分输入线路接收器于一体,可在多点总线传输线路上提供数据速率高达500 kbps的半双工通信。该器件针对平衡传输而设计,符合TIA/EIA RS-485和RS-422标准。为使电磁辐射和数据误差最小,驱动器的压摆率受限。一条总线最多允许256个器件共用。驱动器禁用时或电源关断时,驱动器输出设为高阻态;检测到输入故障时,驱动器输出设为逻辑高电平。接收器输出也可以禁用。iCoupler技术提供符合UL 1577标准的1分钟2500 V rms隔离性能,以及符合VDE 0884标准的560 V峰值隔离性能。限流和热关断特性保护器件免受短路和总线竞争状况影响。空载时,ADM2481的功耗为2.5 mA(3.0 V至5.5 V逻辑电源)和2 mA(4.75 V至5.25 V总线电源)。额定温度范围为–40°C至+85°C,采用16引脚宽体SOIC封装,千片订量报价为3.04美元/片。 支持全速和低速USB信号处理的双向数字隔离器 ADuM3160 USB 2.0隔离器采用iCoupler®技术,支持全速(12 Mbps)和低速(1.5 Mbps) USB数据速率。它可以直接插入面对上游的端口处的D+/D–线路中,逐一确定各个数据包的数据方向。这款器件稳定可靠,提供短路保护、2.5 kV rms隔离(UL 1577)、560 V峰值隔离(VDE 0884)、25 kV/μs共模瞬变抗扰度和增强的系统级ESD保护性能(IEC 61000)。传输延迟与标准集线器和电缆的传输延迟相当。各端采用4.0 V至5.5 V电源供电,可直接与总线相连。添加一个ADuM5000隔离DC/DC转换器可以实现完全隔离的带电源USB 2.0接口。ADuM3160采用16引脚宽体SOIC封装,额定温度范围为–40°C至+105°C,千片订量报价为3.13美元/片。如需5 kV rms隔离性能,请选择ADuM4160。 June 2011 Super Sequencer with margining control and nonvolatile fault recording
Hot-Swap Controller and Digital Power/Energy Monitor
Dual-output Low-Dropout Regulator drives 300-mA loads
Micro-PMU includes 800-mA buck regulator, 300-mA LDO, supervisory functions
9-channel LED Driver includes charge pump, automated lighting effects
2011年5月 超级时序控制器监控8个电源,具有非易失性故障记录功能
采用逻辑电平控制的高端电源开关
同步降压控制器利用PWM实现快速瞬变响应,并利用谷值电流模式提高噪声灵敏度
2011年4月 I/O扩展器和键盘控制器
2011年3月 3 MHz同步降压DC/DC转换器驱动800 mA负载 ADP2138和ADP2139降压DC/DC转换器针对无线手机、个人媒体播放器、数码相机和其它便携式设备应用进行了优化。二者既可以在强制脉冲宽度(PWM)模式下工作,以获得最低的纹波,也可以在PWM模式与省电模式之间自动切换,以便在轻负载下获得最高效率。2.3 V至5.5 V输入范围支持使用标准电源,包括锂电池、碱性电池和镍氢电池。提供0.8 V至3.3 V范围内的多个固定输出电压选项,负载能力为800 mA,精度为2%。内置功率开关和同步整流器可提高效率并减少外置器件数量。ADP2139另外增加了一个内部放电开关。ADP2138/39采用紧凑型1 mm × 1.5 mm、6引脚WLCSP封装,额定温度范围为–40°C至+125°C,千片订量报价为0.90美元/片。 电源管理单元内置800 mA降压转换器和两个300 mA LDO ADP5042微型电源管理单元(µPMU)集成一个高性能800 mA降压调节器、两个300 mA低压差调节器(LDO)及一个监控电路,能够提高微处理器系统的可靠性。监控电路利用看门狗定时器监控电压和代码执行,并且提供复位信号。如果未能在规定的时间周期内置位,第二看门狗定时器将对三个µPMU输出电压周期供电,从而使ADP5042所供电的系统实现完全硬件复位。降压转换器既可以在强制脉冲宽度(PWM)模式下工作,以获得最低的纹波,也可以在PWM模式与省电模式之间自动切换,以便在轻负载下获得最高效率。LDO在10 mA负载下的压差为4 mV,在200 mA负载下的压差为60 mV。降压调节器的2.3 V至5.5 V输入范围支持使用标准电源,包括锂电池、碱性电池和镍氢电池。两个LDO采用1.7 V至5.5 V输入电压工作。该器件提供两个版本:ADP5042-1内置1.8 V降压转换器和1.5 V/3.3 V LDO,ADP5042-2内置1.5 V降压转换器和1.8 V/3.3 V LDO;其它电压选项可按要求提供。ADP5042采用20引脚LFCSP封装,额定温度范围为–40°C至+125°C,千片订量报价为1.99美元/片。 2011年2月 超级时序控制器内置余量微调控制和非易失性故障记录功能 ADM1166 Super Sequencer®可配置电源监控器可以对多电源系统中的多达10个电源进行监控和时序控制。10路可编程输入可用来指示过压、欠压或超出窗口故障。其中一路输入可用来监控高达14.4 V的电源电压,四路输入可用来监控高达6 V的电源电压,五路输入可用来监控0.573 V至1.375 V的模拟电源电压或者复位、电源良好、故障等数字信号。10路可编程输出可用来在时序控制引擎的控制下分别使能各电源,其中六路输出可以向N沟道FET提供12 V栅极驱动。一个12位ADC允许回读所有受监控的电压,此外它还能用来测量片内或远程温度。6个8位DAC可用来实现闭环电源余量微调。用户自定义时序控制引擎提供多达63种状态,可以根据输入状况对输出进行灵活的时序控制。非易失性EEPROM可以存储用户自定义的数据,或者在时序控制引擎的控制下,它可以自动记录电源故障或系统输入故障。为提高冗余性,该器件采用电压监控输入端五个电压中的最高电压供电。ADM1166采用3 V至14.4 V电源供电,功耗为4.2 mA。它提供40引脚LFCSP和48引脚TQFP封装,额定温度范围为–40°C至+85°C,千片订量报价为9.99美元/片。 宽输入范围同步DC/DC控制器可配置为双路/双相输出 ADP1850同步降压控制器比其它DC/DC控制器更灵活,提供更宽的输入电压范围(2.75 V至20 V),很容易配置为双路输出(最高2 × 25 A)或单路交错输出(最高50 A)。它能实现精确的跟踪和电源同步,并且内置独立的使能和电源良好指示功能,有利于通道或器件之间实现简单、精确、鲁棒的菊花链时序控制,这对于需要多个电源电压的FPGA、DSP和ASIC供电应用至关重要。电流工作模式能够改善瞬态响应,谷值电流检测能够增强噪声抑制能力,高速、高电流驱动能力支持高效率电源转换。对于低负载应用,省电模式能够跳过脉冲,降低开关损耗,从而提高能效。其它灵活的功能包括外部可编程环路补偿、软启动、频率/电流限值/电流检测增益设置等。设计稳定可靠,具有欠压闭锁和过压/过流/短路/过温保护等特性。它采用32引脚散热增强型LFCSP封装,额定温度范围为–40°C至+125°C,千片订量报价为1.85美元/片。 2010年12月 可编程微处理器复位电路监控两个电源 ADM6305和ADM6306低功耗微处理器复位电路可监控微处理器系统中的两个电源电压,并在任一电源电压降至最小值以下时提供低电平有效复位信号。它们提供多种复位阈值电压选项,电源电流为5µA,非常适合监控电池供电应用中的0.9V至5.5V电源。ADM6305具有两路电阻可编程输入,阈值为0.4V或1.23V;ADM6306具有一路电阻可编程输入、一路用于监控2.5V至5V电源的工厂编程输入和一路手动复位输入。工厂编程定时器可将复位条件保持至少1 ms、20 ms、140 ms或1.12 s。ADM6305/06的额定温度范围为–40°C至+125°C,采用5引脚SOT-23封装,千片订量报价为1.15美元/片。 三路输出低压差调节器,可驱动200 mA负载 ADP322和ADP323内置三个低压差调节器(LDO),提供从0.8 V到3.3 V的多种输出电压选项,精度为±1%,PSR为76 dB,均方根噪声为29 µV,驱动能力为200 mA,压差为110 mV,非常适合对性能和电路板面积有苛刻要求的电池供电应用。固定输出ADP322提供0.8 V至3.3 V范围内的多个电压选项。可调输出ADP323的每个通道配有两个电阻,通过这些电阻可将输出电压配置为0.5 V至5 V的任何电压。三路高电平有效输入独立使能三路输出。两款器件均提供过流和热保护功能。ADP322/23采用2.5 V至5.5 V偏置电源和1.8 V至5.5 V输入电压工作,200 mA负载下功耗为250 µA,空载时为85 µA,关断模式下为0.1 µA。这些器件采用16引脚3 mm × 3 mm LFCSP封装,额定温度范围为–40°C至+125°C,千片订量报价为0.54美元/片。 6 MHz同步降压DC/DC转换器驱动500 mA负载 ADP2125降压DC/DC转换器针对低功耗、空间和高度受限的便携式应用进行了优化。其固定频率同步脉宽调制(PWM)控制可提供出色的稳定性和瞬态响应性能,支持使用小型陶瓷电感和电容,有助于提高效率并最大程度地减少外部元件数量。2.1V至5.5V输入范围支持使用标准电源,包括锂离子电池、碱性电池和镍氢电池。1.26V输出能够以2%的精度驱动500mA负载。设计稳定可靠,具有欠压闭锁、集成软启动、短路保护、过流保护和热关断等特性。当由6MHz至27MHz时钟使能时,器件功耗为8 mA。当时钟不切换时,输入与输出断开,功耗降至0.3 µA。ADP2125采用紧凑的6引脚0.9mm × 1.3mm × 0.4mm凸点芯片封装,额定温度范围为–40°C至+85°C,千片订量报价为0.80美元/片。 2010年11月 热插拔控制器和数字电源监控器 ADM1275热插拔控制器允许将电路板插入带电背板或从带电背板移除。片内12位ADC以±0.7%的精度监控电源电压、负载电流和输出电压,并通过PMBus接口输出结果。负载电流利用片内电流检测放大器进行检测,该器件可测量电源路径内检测电阻两端的电压。通过调制外部N沟道FET通流器件上的门极电压,该器件可将电源电压控制在2 V至20 V范围内。将检测电阻两端的电压限制在5 mV和25 mV之间的可编程值,从而设置电流限制。通过外部电阻对过压及欠压保护阈值进行编程;电源良好信号表示有效输出电压。它提供16引脚和20引脚QSOP封装,额定温度范围为–40°C至+85°C,千片订量报价为4.49美元/片。 超低静态电流、低压差调节器,可驱动150 mA负载 固定输出ADP160/ADP162和可调电压ADP161/ADP163是低压差调节器,提供从1.0 V到4.2 V的多种输出电压选项,初始精度为±1%,线路和负载范围内的精度为±2%,线路、负载和温度范围内的精度为±3.5%。这些器件非常适合电池供电的应用,在10 mA负载下的压差为7 mV,在150 mA负载下的压差为105 mV。设计稳定可靠,利用小陶瓷输入和输出电容便可稳定工作,提供短路和热过载保护。ADP160和ADP161包括一个开关电阻,当LDO禁用时,该电阻使输出电容放电;ADP162和ADP163不包括此功能。ADP160x采用2.2 V至5.5 V单电源供电,满载功耗为42 μA,空载时为560 nA,关断模式下为50 nA。这些器件采用1 mm × 1 mm、4引脚WLCSP和5引脚TSOT封装,额定温度范围为–40°C至+125°C,千片订量报价为0.34美元/片。 2010年10月 双通道高速4 A MOSFET驱动器 ADP3654是一款双通道高速、高电流MOSFET驱动器,能够为AC/DC和隔离DC/DC电源、电机控制器以及线路驱动器应用中的两个外部N沟道MOSFET提供独立的驱动信号。上升/下降时间为10/10 ns,传输延迟为14/22 ns。欠压闭锁可确保器件安全启动和关断。ADP3654采用4.5 V至18 V电源供电,欠压阈值为3.9 V,迟滞为0.3 V。它提供8引脚散热增强型SOIC和MSOP封装,额定温度范围为–40°C至+125°C,千片订量报价为0.66美元/片 内置电荷泵的7通道背光驱动器,PWM输入 ADP8870可编程背光驱动器可以独立控制多达7个LED。最多可驱动六个LED,最高电流达30 mA;第七个LED的驱动电流可高达60 mA。最大/最小LED电流和渐亮/渐暗时间均可以通过I2C接口编程。一个光电晶体管根据环境照明强度控制亮度,PWM输入根据所显示的图像缩放LED电流。这些功能自动执行,省电且无需外部处理器。双电容电荷泵可以提供240 mA源电流,通过1×、1.5×或2×自动增益选择实现最高效率。器件稳定可靠,具有软启动、欠压闭锁以及短路、过压和过温保护等特性。ADP8870采用2.5 V至5.5 V单电源供电,待机模式下功耗低于1 μA。它采用20引脚LFCSP和20引脚WLCSP封装,千片订量报价为1.48美元/片。 2010年9月 异步降压型开关调节器,可驱动2 A/3 A负载 ADP2302/ADP2303固定频率、电流模式、降压型DC/DC调节器可提供高达2 A/3 A的电流和低至0.8 V的可调输出电压(或者2.5 V、3.3 V、5.0 V的预设输出电压),整个温度范围内的精度为±1.5%。700 kHz开关频率支持使用小型电感和电容,从而实现紧凑的解决方案。在轻负载条件下,调节器自动切换至脉冲频率调制模式,使损耗最小并提高效率。设计稳定可靠,具有软启动、短路保护、过流保护、热关断、欠压闭锁和电源良好指示等特性,可以轻松控制电源的时序。ADP2302/03采用3 V至20 V输入电压工作,使能时功耗为720 μA,关断模式下为24 μA。这些器件采用8引脚SOIC封装,额定温度范围为–40°C至+125°C,千片订量报价为1.12/1.50美元/片。 2010年8月 三路输出低压差调节器,可驱动200 mA负载 ADP320三路输出LDO提供从0.8 V到3.3 V的多种输出电压选项,精度为±1%,PSR为76 dB,均方根噪声为29 µV,驱动能力为200 mA,非常适合对性能和PCB面积有苛刻要求的电池供电无线应用。ADP320采用2.5 V至5.5 V偏置电源和1.8 V至5.5 V输入电压工作,200 mA负载下功耗为250 µA,空载时为85 µA,关断模式下为0.1 µA。它采用16引脚3 mm × 3 mm LFCSP封装,额定温度范围为–40°C至+125°C,千片订量报价为0.54美元/片。 1.2 MHz同步降压型调节器,可驱动2 A/1.25 A负载 ADP2119/ADP2120降压型DC/DC调节器利用电流模式、恒频脉冲宽度调制(PWM)控制提供出色的稳定性和瞬态响应,在轻负载下切换到脉冲频率调制(PFM)以降低功耗。这些器件提供从1.0 V至3.3 V的6种固定输出选项,以及一种可调输出选项,后者最低可设置为0.6 V。器件工作在1.2 MHz,或者与1 MHz至2 MHz源同步,可以驱动2 A/1.25 A负载,输出电压精度为1.5%。电源良好、精密使能和电压跟踪等特性支持简单、可靠的启动时序。设计稳定可靠,具有欠压闭锁、集成软启动、过压保护、过流保护和热关断等特性。ADP2119/20采用2.3 V至5.5 V输入电压工作,切换时功耗为680 μA,关断模式下最大功耗为0.3 μA。这些器件采用10引脚3 mm × 3 mm LFCSP封装,额定温度范围为–40°C至+125°C,千片订量报价为1.27/1.15美元/片。 3 MHz降压型转换器,可驱动600 mA负载,内置300 mA LDO ADP2140电源管理单元在一个小尺寸封装中集成了一个高性能降压型调节器和一个低压差(LDO)线性调节器。降压调节器可以驱动600 mA负载。高开关频率允许使用小型外部器件,从而进一步减小PCB面积。它一般工作在PWM模式,但在轻负载条件下,它会自动切换到省电模式(20 µA静态电流)以提高效率。LDO在空载下的功耗为22 µA,在10 mA负载下的压差为4 mV,在300 mA负载下的压差为110 mV。设计稳定可靠,具有欠压闭锁、集成软启动、短路保护和热关断等特性,并提供了许多用户可选的电源时序控制选项。ADP2140提供15种工厂配置的选项,降压输出范围为1.0 V至3.3 V,LDO输出范围为0.8 V至3.3 V。它可以采用2.3 V至5.5 V单电源供电,或者采用分离电源供电,其中LDO输入电压可以低至1.65 V。它采用10引脚LFCSP封装,额定温度范围为–40°C至+125°C,千片订量报价为1.20美元/片。 2010年7月 白光LED驱动器在LCD背光应用中控制八个LED串 ADD5203是一款白光LED驱动器,采用高效率、电流模式升压转换器,可驱动多达八个LED串,为液晶显示器(LCD)面板提供背光。升压模式开关调节器可提供高达45 V电压,共有八个通道,每个通道上最多可驱动13个串联LED。八个调节电流源匹配后的精度在±1.5%内,确保均匀的LED亮度。每个电流源最高可提供30 mA电流,并通过外部电阻设置驱动电流。这款器件稳定可靠,提供开路和短路保护,软启动特性可限制浪涌电流,过温关断功能可防止热损坏。七种引脚可选的调光模式,可通过SMBus或PWM输入提供固定延迟PWM、无延迟PWM、直接PWM或直流调光控制。通过外部电阻和电容设置内部振荡器频率,从而提供可调的调光频率。ADD5203采用6 V至21 V输入电压供电,静态电流为4.2 mA,关断模式下的功耗为40 µA。额定温度范围为–25°C至+85°C,采用28引脚LFCSP封装,千片订量报价为1.04美元/片。 同步、20 V电流模式降压控制器采用恒定导通时间PWM ADP1882和ADP1883均为同步电流模式降压控制器,可转换最高20 V的输入电压,并利用集成的升压二极管驱动外部NMOS功率级,以调节大负载,输出电压低至0.8 V,精度为±1%。即使在低占空比下,该控制方案也能提供出色的瞬态响应和稳定性。设计稳定可靠,包括固定软启动时间、启动时对预充电负载的反向电流保护以及全面的保护特性。它提供三种型号,开关频率分别为300 kHz、600 kHz和1 MHz。ADP1883增加了省电模式,能够利用脉冲跳跃提高小负载时的效率。ADP1882/83采用2.75 V至20 V输入电压和2.75 V至5.5 V偏置电源供电,静态时消耗的静态电流为1.1 mA,关断模式下的功耗为140 µA。额定温度范围为–40°C至+125°C,采用10引脚MSOP封装,千片订量报价为1.03美元/片。 2010年8月 高精度、微功耗基准电压源 ADR34xx高精度、微功耗基准电压源提供从1.2 V到5.0 V的7种固定输出电压选项,最大初始误差为0.1%,最大漂移为8 ppm/°C。该系列能提供10 mA源电流和3 mA吸电流,在2 mA负载下最大压差为250 mV。ADR34xx采用2.3 V至5.5 V电源供电,使能时最大功耗为85 μA,关断模式下最大功耗为5 μA。采用6引脚SOT-23封装,额定温度范围为–40°C至+125°C,千片订量报价为0.95美元/片。 June 2011 Low-power Programmable Waveform Generator
Low-power Complete DDS
Low-power, high-performance FSK Transceiver operates in ISM band
2011年5月 1200 MHz至2400 MHz正交调制器内置小数N分频PLL和VCO
2011年4月 低功耗、零中频、2.4 GHz收发器IC支持IEEE 802.15.4
低抖动时钟发生器提供14路LVPECL/LVDS/HSTL输出或28路LVCMOS输出
2011年3月 工作在4 GHz至18 GHz范围的2分频预分频器 ADF5000低噪声、低功耗RF预分频器可将输入频率除以2,将4 GHz至18 GHz范围内的高频单端输入转换为低频差分输出,配合ADF4156或ADF4106等PLL使用。12 GHz时的相位噪声为–147 dBc/Hz。片内RF去耦电容可将100 Ω RF输出直接连接至PLL的RF输入。ADF5000采用3.0 V至3.6 V电源供电,主动模式下功耗为30 mA,掉电模式下为17 mA。额定温度范围为–40°C至+105°C,采用16引脚LFCSP封装,千片订量报价为8.57美元/片。 750 MHz至1150 MHz正交解调器内置VCO和小数N分频PLL ADRF6801正交解调器将I/Q解调器、小数N分频PLL频率合成器和压控振荡器集成于一个紧凑型6 mm × 6 mm封装中,可节省空间,削减成本,并降低WiMAX、W-CDMA和其它宽带无线应用的复杂度。工作频率范围为3 GHz至4.6 GHz,VCO输出经4分频,产生750 MHz至1150 MHz的本振。具体特性包括:275 MHz调制带宽、12.5 dBm输入压缩点(P1dB)、25 dBm输入三阶交调截点(IP3)、14.3 dB噪声系数(NF)、5.7 dB转换增益、0.3°相位精度和0.05 dB幅度精度。ADRF6801采用4.75 V至5.25 V电源供电,正常模式下功耗为262 mA,掉电模式下为20 mA。额定温度范围为–40°C至+85°C,采用40引脚LFCSP封装,千片订量报价为9.98美元/片。 2010年12月 双通道可编程可变增益放大器工作在DC至600 MHz范围 AD8366是一款双通道、低噪声、低失真、全差分可变增益放大器,能以0.25 dB步长提供4.5 dB到20.5 dB的数字控制增益。两个通道的增益可以单独或同时设置,0.1 dB平坦度带宽为DC至70 MHz。该放大器适合驱动12位ADC,特性包括:600 MHz带宽,11.4 dB噪声系数,90 dB无杂散动态范围(SFDR),45 dBm三阶交调截点(OIP3),以及7 dBv输出压缩点(P1dB)。共模输出电压默认值为电源电压的一半,可以设置为介于1.6 V和3 V之间的值,以与后置级的输入相匹配。可以使能失调补偿环路以支持交流耦合信号,或者禁用以便于直接耦合操作。AD8366采用4.75 V至5.25 V单电源供电,使能时功耗为180 mA,禁用时为3.2 mA。它采用32引脚LFCSP封装,额定温度范围为–40°C至+85°C,千片订量报价为6.57美元/片。 低抖动时钟发生器提供14路LVPECL/LVDS/HSTL输出或29路LVCMOS输出 AD9523-1时钟发生器能够从一个参考频率产生多达14个LVPECL/LVDS/HSTL时钟或29个LVCMOS时钟,输出频率从1 MHz到1 GHz。它集成了2个级联PLL、VCO和可配置的输出缓冲器,输出抖动小于200 fs。该器件接受两个高达400 MHz的单端或差分参考频率输入,能够自动检测参考频率是否存在,并将其中一个当作活动输入,将另一个当作后备输入。如果活动参考输入发生故障,器件将无缝切换到后备输入,或者在无替代参考可用的情况下切换到保持模式。任何一路差分输出都可以配置为两路LVCMOS输出。AD9523-1采用1.8 V和3.3 V电源供电,典型配置下功耗为898 mW,掉电模式下为74 mW。它采用72引脚LFCSP封装,额定温度范围为–40°C至+85°C,千片订量报价为9.76美元/片。 2200MHz至2700MHz平衡混频器包括LO缓冲器、IF放大器和RF巴伦 ADL5353平衡混频器将2200MHz至2700MHz范围内的RF输入与2230MHz至3150MHz范围内的本振(LO)相结合,以产生30MHz至450MHz范围内的IF输出。高线性度双平衡无源混频器内核、集成的RF与LO平衡电路以及片内RF巴伦支持实现单端工作。低泄漏、低交调失真以及高输入线性度使该混频器非常适合蜂窝基站应用。混频器内核前接LO缓冲器和RF巴伦,后接高线性度IF缓冲放大器。两条开关LO路径可用于时域双工(TDD)应用。特性包括:8.7dB转换增益,9.8dB单边带噪声系数,24.5dBm输入三阶交调截点(IP3),以及10.4dBm输入压缩点(P1dB)。ADL5353采用3.0 V至5.5 V单电源供电,正常模式下功耗为100 mA,掉电模式下为150 μA。它采用20引脚LFCSP封装,额定温度范围为–40°C至+85°C,千片订量报价为6.98美元/片。 100 MHz至1000 MHz集成宽带接收机 ADRF6850宽带接收机集成正交解调器、小数N分频频率合成器和可变增益放大器,提供一个与ADRF6750发射机互补的单芯片接收路径,支持蜂窝、卫星和其它宽带通信系统所用的IF调制解调器。工作频率从100 MHz至1000 MHz,其特性包括250MHz基带带宽、1Hz频率合成器分辨率、60dB VGA增益范围、12dBm输入压缩点(P1dB)、22.5dBm输入三阶交调截点(IP3)和11dB噪声系数。用户可选的SPI/I2C串行接口使该器件具有极大的灵活性。ADRF6850采用3.15 V至3.45 V单电源供电,功耗为350 mA。额定温度范围为–40°C至+85°C,采用56引脚LFCSP封装,千片订量报价为9.98美元/片。 2010年10月 整数N分频时钟转换器支持有线应用 AD9550 时钟转换器专为包括Ethernet、T1/E1、SONET/SDH、GPON和xDSL在内的有线通信应用而设计,利用整数N分频PLL将15个标准输入频率之一转换成52对标准输出频率之一。它接受8 kHz至200 MHz范围内的单端CMOS参考输入,并将其转换为两个独立的输出时钟,810 MHz以下频率时兼容LVPECL或LVDS,200 MHz以下频率时兼容CMOS。AD9550采用3.135 V至3.465 V单电源供电,两个通道均有效时功耗为162 mA。它提供32引脚LFCSP封装,千片订量报价为4.68美元/片。 工作在ISM频段的高性能FSK/GFSK/OOK/MSK/GMSK收发器 ADF7023高性能、低功耗2FSK/GFSK/OOK/MSK/GMSK收发器在862 MHz至928 MHz和431 MHz至464 MHz频段工作,支持免执照ISM频段433 MHz、868 MHz和915 MHz内的短程通信,数据速率从1 kbps至300 kbps。发射RF频率合成器包括一个VCO和一个低噪声小数N分频PLL。输出功率可以在–20 dBm至+13.5 dBm范围内进行编程。超线性接收机在1 kbps和2FSK调制下实现了–116 dBm的灵敏度(BER),并在10 MHz偏移下实现了74 dB的干扰阻塞,因而能够在高噪声环境下确保安全通信。ADF7023采用1.8 V至3.6 V单电源供电,接收模式下功耗为12.8 mA,深度休眠模式下为0.33 μA。它采用32引脚LFCSP封装,额定温度范围为–40°C至+85°C,千片订量报价为2.82美元/片。 2010年9月 低抖动时钟发生器提供14路LVPECL/LVDS/HSTL输出或28路LVCMOS输出 AD9523时钟发生器能够从一个参考频率产生多达14个LVPECL/LVDS/HSTL时钟或28个LVCMOS时钟,输出频率从1 MHz到1 GHz。它集成了2个级联PLL、VCO和可配置的输出缓冲器,增加的输出抖动小于200 fs。该器件接受两个高达400 MHz的单端或差分参考频率输入,能够自动检测参考频率是否存在,并将其中一个当作活动输入,将另一个当作后备输入。如果活动参考输入发生故障,器件将无缝切换到后备输入,或者在无参考可用的情况下切换到保持模式。任何一路LVPECL输出都可以配置为两路LVCMOS输出。AD9523采用1.8 V和3.3 V电源供电,典型配置下功耗为891 mW,掉电模式下为101 mW。它采用72引脚LFCSP封装,额定温度范围为–40°C至+85°C,千片订量报价为9.27美元/片。 10/12位、低功耗、宽带混合信号前端(MxFE®) AD9961/AD9963低功耗10/12位混合信号前端(MxFE®)提供两个100 Msps ADC通道和两个170 Msps DAC通道。两款器件针对低成本、低功耗通信系统中的发射和接收路径进行了优化,非常适合于无线基础设施、医疗仪器和便携式仪器。发射路径可以配置为1×、2×、4×或8×插值,接收路径有一个可旁路的2×抽取低通滤波器,数字接口提供灵活的时钟选项。这些器件提供五个辅助模拟通道,其中多达三个可以用作一个12位ADC的多路复用输入(两个可以配置为10位DAC的输出),另外两个辅助通道是独立的12位DAC的专用输出。AD9961/63采用1.8 V或3.3 V电源供电,功耗为236 mA。它采用72引脚LFCSP封装,额定温度范围为–40°C至+85°C,千片订量报价为25.75美元/片。 2010年8月 低抖动时钟发生器提供6路LVPECL/LVDS/HSTL输出或12路LVCMOS输出 AD9524时钟发生器能够从一个参考频率产生多达6个LVPECL/LVDS/HSTL时钟或12个LVCMOS时钟,输出频率从1 MHz到1 GHz。它集成了2个级联PLL、VCO和可配置的输出缓冲器,增加的输出抖动小于200 ps。该器件接受两个高达400 MHz的单端或差分参考频率输入,能够自动检测参考频率是否存在,并将其中一个当作活动输入,将另一个当作后备输入。如果活动参考输入发生故障,器件将无缝切换到后备输入,或者在无参考可用的情况下切换到保持模式。任何一路LVPECL输出都可以配置为两路LVCMOS输出。AD9524采用1.8 V和3.3 V电源供电,典型配置下功耗为921 mW,掉电模式下为101 mW。它采用48引脚LFCSP封装,额定温度范围为–40°C至+85°C,千片订量报价为6.57美元/片。 工作在4 GHz至18 GHz范围的8分频预分频器 ADF5002低噪声、低功耗RF预分频器提供固定8分频功能,用于将4 GHz至18 GHz范围内的高频单端输入转换为低频差分输出,可以配合ADF4156或ADF4106等PLL使用。ADF5002采用3.0 V至3.6 V单电源供电,主动模式下功耗为30 mA,掉电模式下为7 mA。它采用16引脚LFCSP封装,额定温度范围为–40°C至+105°C,千片订量报价为8.57美元/片。 兼容IEEE 802.15.4的低功耗2.4 GHz GFSK/FSK收发器IC ADF7242短程收发器在全球通用的2.4 GHz ISM频段内工作,适合工业控制、家庭和楼宇自动化和消费电子等应用领域。接收路径采用零中频架构,提供高选择性、灵敏度和抗阻塞能力。发射路径采用直接变频、闭环VCO调制方案,功耗极低。这款收发器符合IEEE 802.15.4标准有关250 kbps数据速率和DSSS-OPQSK调制的要求;同时支持50 kbps至2000 kbps数据速率的FSK/GFSK调制。ADF7242采用1.8 V至3.6 V单电源供电,接收模式下功耗为19 mA,发射模式下为16.5 mA,休眠模式下为0.3 μA。它采用32引脚LFCSP封装,额定温度范围为–40°C至+85°C,千片订量报价为2.42美元/片。 内置VCO和小数N分频PLL的2500 MHz至2900 MHz有源混频器 ADRF6604是一款高动态范围有源混频器,能够将单端RF输入转换为带宽高达500 MHz的差分IF输出。片内小数N分频PLL和VCO产生混频器的本振(LO)输入。可将12 MHz至160 MHz范围内的参考输入乘以1或2,或者除以2或4,然后施加于PLL鉴相器。ADRF6604接受1200 MHz至3600 MHz范围内的RF输入,并产生2500 MHz至2900 MHz的LO。RF输入匹配50 Ω;IF输出匹配200 Ω。ADRF6604是针对高达3 GHz的蜂窝频带应用的有源混频器系列产品之一。它采用4.75 V至5.25 V单电源供电,内部PLL使能时功耗为280 mA,PLL禁用时为179 mA,掉电模式下为30 mA。额定温度范围为–40°C至+85°C,采用40引脚LFCSP封装,千片订量报价为10.88美元/片。 2010年7月 450 MHz至6 GHz均方根功率检波器,动态范围为35 dB ADL5505 TruPwr™均方根响应功率检波器提供35 dB动态范围,输入范围为450 MHz至6 GHz。RF输入与500 Ω输入阻抗在内部交流耦合,900 MHz下可接受–23 dBm至+15 dBm范围内的输入。该器件可以处理简单和复杂波形,特别适合W-CDMA、CDMA2000、WiMAX、WLAN和LTE应用中的大波峰因素信号。均方根输出在900 MHz时具有1.86 V/V的线性转换增益。片内调制滤波器可以满足大多数波形的求平均值需要,外部电容可减少输出中的残留纹波。ADL5505采用2.5 V至3.3 V单电源供电,静态电流为1.8 mA。额定温度范围为–40°C至+85°C,采用4引脚WLCSP封装,千片订量报价为2.40美元/片。 50 MHz至9 GHz均方根功率检波器,动态范围为65 dB ADL5902 TruPwr™均方根响应功率检波器提供65 dB动态范围,工作频率范围为50 MHz至9 GHz。它采用50 Ω单端信号源驱动,无需巴伦或其它外部输入调谐,因而该器件功能丰富,可方便地用来控制发射功率或指示信号强度。ADL5902提供同类产品中最佳的温度稳定性(±0.3 dB,最大值),大大简化了校准程序。在2.14 GHz时,它接受–62 dBm至+3 dBm均方根值的输入,可以处理W-CDMA、TD-SCDMA、WiMAX和LTE信号所需的大波峰因素。该器件与50 dB动态范围的AD8363引脚兼容。ADL5902采用4.5 V至5.5 V单电源供电,静态电流为73 mA,省电模式下的功耗为300 µA。额定温度范围为–40°C至+125°C,采用16引脚LFCSP封装,千片订量报价为6.33美元/片。 June 2011 High-voltage, latch-up proof, quad SPST CMOS Switches
2011年1月 750 MHz、16 × 8模拟交叉点开关 ADV3224/ADV3225均为缓冲模拟交叉点开关,由排列成16 × 8阵列的128个开关组成。这些开关提供+1/+2的增益,具体特性包括:1200/900 MHz带宽、2500 V/μs压摆率、3 ns建立时间、–80/–87 dB隔离、0.01%/0.02%差分增益误差、0.01°/0.02°差分相位误差和250/235 MHz的0.5 dB平坦度,特别适合路由高速视频信号。可以将8个独立输出缓冲器置于高阻态,以实现并行输出,使总线负载最小。ADV3224/25采用±4.5 V至±5.5 V电源供电,输出使能时功耗为52/58 mA,输出禁用时为12/13 mA。额定温度范围为–40°C至+85°C,采用72引脚LFCSP封装,千片订量报价为35.00美元/片。 750 MHz、8 × 8模拟交叉点开关 ADV3228/ADV3229均为缓冲模拟交叉点开关,由排列成8 × 8阵列的64个开关组成。这些开关提供+1/+2的增益,具体特性包括:1200/900 MHz带宽、2500 V/μs压摆率、3 ns建立时间、–80/–87 dB隔离、0.01%/0.02%差分增益误差、0.01°/0.02°差分相位误差和250/235 MHz的0.5 dB平坦度,特别适合路由高速视频信号。可以将8个独立输出缓冲器置于高阻态,以实现并行输出,使总线负载最小。ADV3228/29采用±4.5 V至±5.5 V电源供电,输出使能时功耗为52/58 mA,输出禁用时为12/13 mA。额定温度范围为–40°C至+85°C,采用72引脚LFCSP封装,千片订量报价为22.00美元/片。 2010年12月 四通道SPST CMOS开关提供断电保护功能 ADG4612和ADG4613四通道SPST CMOS开关的导通电阻均为5.2 Ω、通道间匹配为0.05 Ω,在±4.5 V信号范围内的电阻变化量为1.4 Ω。这些开关能够处理轨到轨信号,在两个方向的导电性能相同。动态特性包括225 pC电荷注入、100 ns开关速度和293 MHz带宽。断电时,开关保持断开状态,开关输入为高阻态,从而保护开关免受无用电流影响,可阻塞最高16 V的信号。当输入信号电平比电源高出某一阈值电压时,开关也会断开。对于电源接通之前可能存在模拟信号的应用,或者对于用户无法控制启动时序的多电源系统,这些特性非常有用。ADG4612的4个开关在逻辑1输入下闭合;ADG4613的2个开关在逻辑1输入下闭合,另2个开关在逻辑1输入下断开。先开后合式开关动作使其适合多路复用器应用。ADG4612/13的额定电源电压为+5V、+12V和±5V,功耗为90 µA。这些器件采用16引脚TSSOP和LFCSP封装,额定温度范围为–40°C至+85°C,千片订量报价为1.84美元/片。 高压防闩锁型三/四通道SPDT CMOS开关 三通道ADG5433和四通道ADG5434 SPST CMOS开关的导通电阻均为13.5 Ω、通道间匹配为0.3 Ω,在±10 V信号范围内的电阻变化量为1.8 Ω。两款器件的最大额定电源电压为48 V,可以确保无闩锁现象,并提供8 kV ESD保护,非常适合工业、汽车和其它恶劣的、易发生闩锁环境下的高压应用。先开后合式开关动作使其适合多路复用器应用。这些开关能够处理轨到轨信号,在两个方向的导电性能相同。动态特性包括130pC电荷注入、160ns开关速度和145MHz带宽。ADG5433/34的额定电源电压为+12 V、+36 V、±15 V和±20 V,功耗为45 µA。这些器件采用16/20引脚TSSOP和LFCSP封装,额定温度范围为–40°C至+125°C,千片订量报价为2.15/3.04美元/片。 2010年10月 高压防闩锁型4通道CMOS多路复用器 ADG5404 4通道CMOS多路复用器的导通电阻为9.8 Ω、通道间匹配为0.35 Ω,在±10 V信号范围内的电阻变化量为1.2 Ω。它的最大额定电源电压为48 V,可以确保无闩锁现象,先开后合式开关动作非常适合工业、汽车和其它恶劣、易发生闩锁的环境下的高压应用。这些开关能够处理轨到轨信号,在两个方向的导电性能相同。动态特性包括220 pC电荷注入、160 ns开关速度和53 MHz带宽。ADG5404的额定电源电压为+12 V、+36 V、±15 V和±20 V,功耗为45 µA。它采用14引脚TSSOP和16引脚LFCSP封装,额定温度范围为–40°C至+125°C,千片订量报价为2.26美元/片。 高压防闩锁型8通道CMOS多路复用器 ADG5408模拟多路复用器将8路输入中的一路(具体由三条地址线决定)切换到公共输出,其导通电阻为15 Ω,通道间匹配为0.3 Ω,在±10 V信号范围内的电阻变化量为1.8 Ω。它的最大额定电源电压为48 V,可以确保无闩锁现象,先开后合式开关动作非常适合工业、汽车和其它恶劣、易发生闩锁的环境下的高压应用。这些开关能够处理轨到轨信号,在两个方向的导电性能相同。动态特性包括115 pC电荷注入、140 ns开关速度和50 MHz带宽。ADG5408的额定电源电压为+12 V、+36 V、±15 V和±20 V,功耗为45 µA。它采用16引脚TSSOP封装,额定温度范围为–40°C至+125°C,千片订量报价为2.41美元/片。 高压防闩锁型4通道差分CMOS多路复用器 ADG5409模拟多路复用器将4路差分输入中的一路(具体由两条地址线决定)切换到公共差分输出,其导通电阻为15 Ω,通道间匹配为0.3 Ω,在±10 V信号范围内的电阻变化量为1.8 Ω。它的最大额定电源电压为48 V,可以确保无闩锁现象,先开后合式开关动作非常适合工业、汽车和其它恶劣、易发生闩锁的环境下的高压应用。这些开关能够处理轨到轨信号,在两个方向的导电性能相同。动态特性包括115 pC电荷注入、140 ns开关速度和87 MHz带宽。ADG5409的额定电源电压为+12 V、+36 V、±15 V和±20 V,功耗为45 µA。它采用16引脚LFCSP封装,额定温度范围为–40°C至+125°C,千片订量报价为2.41美元/片。 2010年9月 高压防闩锁型四通道SPST CMOS开关 ADG5412和ADG5413四通道SPST CMOS开关的导通电阻均为9.8 Ω、通道间匹配为0.35 Ω,在±10 V信号范围内的电阻变化量为1.2 Ω。两款器件的最大额定电源电压为48 V,可以确保无闩锁现象,非常适合工业、汽车和其它恶劣、易发生闩锁的环境下的高压应用。这些开关能够处理轨到轨信号,在两个方向的导电性能相同。动态特性包括240 pC电荷注入、170 ns开关速度和167 MHz带宽。ADG5412内置4个在逻辑1输入下闭合的开关;ADG5413内置2个在逻辑1输入下闭合的开关和2个在逻辑1输入下断开的开关。先合后开式开关动作使其适合多路复用器应用。ADG5412/13的额定电源电压为+12 V、+36 V、±15 V和±20 V,功耗为1.8 mW。这些器件采用16引脚TSSOP和LFCSP封装,额定温度范围为–40°C至+125°C,千片订量报价为2.18美元/片。 高压防闩锁型双通道SPDT CMOS开关 ADG5436双通道SPDT CMOS开关的导通电阻为9.8 Ω、通道间匹配为0.35 Ω,在±10 V信号范围内的电阻变化量为1.2 Ω。它的最大额定电源电压为48 V,可以确保无闩锁现象,非常适合工业、汽车和其它恶劣、易发生闩锁的环境下的高压应用。先合后开式开关动作使其适合多路复用器应用。这些开关能够处理轨到轨信号,在两个方向的导电性能相同。动态特性包括200 pC电荷注入、170 ns开关速度和102 MHz带宽。ADG5436的额定电源电压为+12 V、+36 V、±15 V和±20 V,功耗为1.8 mW。它采用16引脚TSSOP和LFCSP封装,额定温度范围为–40°C至+125°C,千片订量报价为2.18美元/片。
所有商标和注册商标属各自所有人所有。此处提到的价格均为建议转售美国离岸价(美元),若有变动恕不另行通知。有关具体报价,请与我们的 办事处或代理商联系。.
|
|||||||||||||||||||||