Analog Devices

2007年第41卷第2期 新产品要目

所有ADI产品技术资料都可通过在 www.analog.com 网站的搜索框中输入产品型号差到。

4月
逐次近型ADC,18 bit,1 Msps, 7 mW功耗 ......................................................................... AD7982
电压比较器,双极性输出参考电压 ..................................................................................... ADCMP361
电压比较器,双比较器,参考电压 ..................................................................................... ADCMP670
电压比较器,双比较器,参考电压、可编程滞后 .............................................................. ADCMP34x
电流输出DAC,10 bit, 120 mA 输出电流 ............................................................................. AD5821
电压输出DAC,四DAC,12/14/16 bit, 5 ppm/°C参考电压.................................................. AD56x5R
电压输出DAC,四DAC,12/16 bit, I2C接口 ........................................................................ AD5625/AD5665
数字隔离器,2通道,50 mW DC/DC变换器 ....................................................................... ADuM524x
音频处理器,用于高级电视 ................................................................................................ ADAV4101/ADAV4201
音频处理器,用于高级电视 ................................................................................................ ADAV43x2/ADAV44x2
CMOS开关,用于多媒体 .................................................................................................... ADG790
频率合成器,PLL整数N分频、高电压电荷泵...................................................................... ADF4113HV

5月
半桥驱动器,隔离100 mA输出电流 .................................................................................... ADuM1233
陀螺仪,低功耗、可编程 ................................................................................................... ADIS16255
陀螺仪,横摆角速度 ........................................................................................................... ADXRS612
线性稳压器,微功耗、50 mA输出 ..................................................................................... ADP1720
收发器,高性能、窄带、工科医(ISM)频带.................................................................... ADF7021
HDMI/DVI发射器,高性能 ................................................................................................. AD9889B
电压监视器和时序控制器,四通道 .................................................................................... ADM1185

6月
流水线型ADC,10 bit、200/250/300 MSPS、1.8 V电源电压................................................ AD9211
∑-Δ型ADC,20 bit、3通道、带仪表放大器和参考电压..................................................... AD7785
音频放大器,D类、2 W、无滤波、立体声 ....................................................................... SSM2306
仪表放大器,可设置增益、高精密...................................................................................... AD8231
仪表放大器,可设置增益、10 MHz带宽.............................................................................. AD8251
运算放大器,双放大器、低噪声、低功耗、高精密........................................................... AD8667
运算放大器,双放大器、低功耗、高精密、自稳零 ......................................................... AD8539
运算放大器,低成本、JFET输入、高精密 ....................................................................... ADA4000-x
音频编解码器, 24 bit、192 kHz、PLL、四ADC、数字音频输出..................................... AD1974
音频编解码器, 24 bit、192 kHz,PLL,双ADC,八DAC ............................................... AD1928
音频编解码器,高清晰音频................................................................................................. AD1987
电压比较器,快速、低功耗、单电源、R-R特性................................................................ ADCMP608
同步降压式DC/DC变换器,2/3相、8 bit VID 编码、用于Intel CPU.................................... ADP3193A
电压输出DAC,四DAC、12 bit、单极性或双极性输出...................................................... AD5726
ADC驱动器,差分、极低谐波失真..................................................................................... ADA4937-1
差分驱动器,三通道、高分辨率分量视频.......................................................................... AD814x
模拟前端,混合信号、宽带调制解调器 ............................................................................ AD9868
时钟发生器, 14个输出、片内压控振荡器 ....................................................................... AD9516-x
陀螺仪,低功耗、可编程 ................................................................................................... ADIS16251
陀螺仪,横摆角速度 .......................................................................................................... ADXRS61x
数字隔离器,2通道、热插拔、I2C标准、 5 kV................................................................. ADuM2250/ADuM2251
模拟微控制器,PWM 发生器、半桥电机控制 .................................................................. ADuC7128/ADuC7129
正交调制器,869 MHz~960 MHz/1805 MHz~1990 MHz ................................................... ADL5590/ADL5591
分流监控器,高电压 .......................................................................................................... AD8212
分流监控器,高电压、双通道 ........................................................................................... AD8213
多路复用器和分配器,1:2/2:1、3.2 Gbps ............................................................................ AD8153
功率输出级,2通道、D类音频放大器 ............................................................................... ADAU1513
参考电压源,1.25 V、精密、微功耗、待机模式 .............................................................. ADR1581
有源信号分路器,RF、1:2、单端输入 .............................................................................. ADA4304-2
交叉点开关,4 × 4,6.25 Gbps、输入均衡 ...................................................................... AD8156
交叉点开关,32 × 32、带缓冲、视频、600 MHz .............................................................. AD8118
交叉点开关,三通道16 × 9、带缓冲、视频、500 MHz .................................................... AD8175


Copyright 1995- Analog Devices, Inc. All rights reserved.