ADG738: マトリックス・スイッチ、CMOS、低電圧、シリアル制御、8:1シングル・マルチプレクサ
ADG738は、シリアル制御の3線式インターフェースを備えた、8チャンネルのCMOSアナログ・マトリックス・スイッチ/マルチプレクサです。オン抵抗はスイッチ間で良好にマッチングされ、信号の全レンジにわたって非常にフラットです。
パワーアップ時に、内部シフト・レジスタはオールゼロに設定され、すべてのスイッチがオフの状態になります。オンのとき、各スイッチは双方向性で、多重化および ...続きを見る
ADG738: マトリックス・スイッチ、CMOS、低電圧、シリアル制御、8:1シングル・マルチプレクサ
製品概要
ADG738は、シリアル制御の3線式インターフェースを備えた、8チャンネルのCMOSアナログ・マトリックス・スイッチ/マルチプレクサです。オン抵抗はスイッチ間で良好にマッチングされ、信号の全レンジにわたって非常にフラットです。
パワーアップ時に、内部シフト・レジスタはオールゼロに設定され、すべてのスイッチがオフの状態になります。オンのとき、各スイッチは双方向性で、多重化および逆多重化の両方のアプリケーションに最適です。各スイッチは、別々のビットによってオンまたはオフになるため、一種のスイッチ・アレイとしても設定できます。つまり、任意の時点において、8つのスイッチの一部または全部を閉または開にできます。ADG738は小型TSSOPパッケージで提供しています。
アプリケーション
特長
- 2線シリアル・インターフェース
- 単電源動作:2.7~5.5V
- オン抵抗:2.5Ω
- オン抵抗平坦性:0.75Ω
- 漏れ電流:100pA
- 8:1マトリックス・スイッチ
(複数のスイッチを同時にON可能) - パワーオン・リセット機能
- 小型16ピンTSSOPパッケージ
Diagrams
- 拡大
- シンボル&フットプリント
Functional Block Diagram
マトリックス・スイッチ、CMOS、低電圧、シリアル制御、8:1シングル・マルチプレクサ
Functional Block Diagram for ADG738
| Part# | Sw/Mx Function x # | Interface Type | Input Latch | Ron (Ohms) | Is (OFF) | t transition | Supply V Guar Performance | Features | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADG1404 | (4:1) x 1 | Parallel | No | 1.5 | 30pA | 150ns | Dual_(±15V), Dual_(±5V), Single_(+12V) | Chip Scale Pkg | 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer | $2.83 |
| ADG1436 | (2:1) x 2 | - | - | - | - | - | - | - | 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch | $2.83 |
| AD8170 | (2:1) x 1 | Parallel | No | n/a | n/a | 9.1ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain | $2.22 |
| AD8180 | (2:1) x 1 | Parallel | No | n/a | n/a | 14ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable | $1.91 |
| AD8182 | (2:1) x 2 | Parallel | No | n/a | n/a | 10ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable | $2.72 |
| AD8188 | (2:1) x 3 | Parallel | No | n/a | n/a | 3.6ns | Single_(+5V) | On-Chip Buffer Amp(s) | 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers | $1.84 |
| AD8189 | (2:1) x 3 | Parallel | No | n/a | n/a | 4ns | Single_(+5V) | On-Chip Buffer Amp(s) | 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers | $1.84 |
| AD8183 | (2:1) x 3 | Parallel | No | n/a | n/a | 15ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable | $2.72 |
| AD8185 | (2:1) x 3 | Parallel | No | n/a | n/a | 15ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable | $2.72 |
| AD8186 | (2:1) x 3 | Parallel | No | n/a | n/a | 3.6ns | Single_(+5V) | On-Chip Buffer Amp(s) | 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable | $2.62 |
| AD8187 | (2:1) x 3 | Parallel | No | n/a | n/a | 4ns | Single_(+5V) | On-Chip Buffer Amp(s) | 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable | $2.62 |
| ADG774 | (2:1) x 4 | Parallel | No | 2.2 | 10pA | n/a | Single_(+3V), Single_(+5V) | USB Compatible | 3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux | $1.47 |
| ADG774A | (2:1) x 4 | Parallel | No | 2.2 | 1pA | n/a | Single_(+3V), Single_(+5V) | USB Compatible | Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time | $1.51 |
| ADG784 | (2:1) x 4 | Parallel | No | 2.2 | 10pA | n/a | Single_(+3V), Single_(+5V) | Chip Scale Pkg, USB Compatible | 3V/5V, Wide Bandwidth, Quad 2:1 Analog CMOS Mux in Chip Scale Pkg | $1.47 |
| ADG794 | (2:1) x 4 |