ADG721: SPSTスイッチ、デュアル、CMOS、低電圧、4Ω
ADG721は、モノリシックCMOS SPSTスイッチです。高度なサブミクロン・プロセスに基づく設計により、低消費電力でありながら、高速のスイッチング速度、低オン抵抗、低リーク電流を実現します。+1.8~+5.5Vの単電源で動作するため、バッテリ駆動の計測機器や、アナログ・デバイセズの新世代DACおよびADCでの使用に理想的です。
ADG721は、独立した2つの単極/単投( ...続きを見る
ADG721: SPSTスイッチ、デュアル、CMOS、低電圧、4Ω
製品概要
ADG721は、モノリシックCMOS SPSTスイッチです。高度なサブミクロン・プロセスに基づく設計により、低消費電力でありながら、高速のスイッチング速度、低オン抵抗、低リーク電流を実現します。+1.8~+5.5Vの単電源で動作するため、バッテリ駆動の計測機器や、アナログ・デバイセズの新世代DACおよびADCでの使用に理想的です。
ADG721は、独立した2つの単極/単投(SPST)スイッチ(ノーマル・オープン)を搭載しています。オンのとき、各スイッチは双方向性となります。
- 日本語データシート Rev 0, 05/1999 (pdf)
- 英語データシート Rev B, 02/2007 (pdf 363kB)
- (データシート利用上の注意)
特長
- 単電源動作:1.8~+5.5V
- ON抵抗4Ω(Max)
- 平坦な低いON抵抗
- -3dB帯域幅>200MHz
- レールtoレール動作が可能
- 16ピンTSSOP/SOICパッケージを使用
- 高速スイッチング時間
tON20ns
tOFF10ns - 消費電力:<0.1μW(typ)
- TTL/CMOS互換
Diagrams
- 拡大
- その他
- シンボル&フットプリント
Functional Block Diagram
SPSTスイッチ、デュアル、CMOS、低電圧、4Ω
Functional Block Diagram for ADG721
ADG1517 - 1.6 Ω On Resistance, 15 V iCMOS SPST Switch
ADG852 - 0.8 Ω CMOS, 1.8V to 5.5V, SPDT/2:1 Mux Mini LFCSP
ADG858 - 0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP
| Part# | Switch Type | # Channels | Ron (Ohms) | Id, Is (ON) | Bandwidth | t ON | t OFF | Supply Voltage | Power Dissipation (Max) | Product Description | Neg Supply | Pos Supply | Available Packages | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADG1436 | SPDT | 2 | 1.5 | 100pA | 110MHz | 95ns | 105ns | Dual (±15V), Dual (±5V), Single (+12V) | 30µW | 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch | 0 to -16.5 | +4.5 to +16.5 | CSP, SOP | $2.83 |
| ADG701L | SPST | 1 | 2 | 10pA | 200MHz | 12ns | 8ns | Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) | 5µW | Low Voltage, 2 Ohm, SPST (Logic 1 In = Closed) Analog CMOS Switch | 0 to 0 | +1.8 to +5.5 | SOT | $0.61 |
| ADG702L | SPST | 1 | 2 | 38pA | 200MHz | 12ns | 8ns | Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) | 5µW | Low Voltage, 2 Ohm, SPST (Logic 1 In = Open) Analog CMOS Switch | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.61 |
| ADG841 | SPST | 1 | 0.28 | 0.2nA | 21MHz | 10.5ns | 6.5ns | Single (+1.65V to +3.6V) | 14.4µW | 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Closed for a Logic 1 Input) | 0 to 0 | +1.65 to +3.6 | SC70 | $0.58 |
| ADG842 | SPST | 1 | 0.28 | 0.2nA | 21MHz | 10.5ns | 6.5ns | Single (+1.65V to +3.6V) | 14.4µW | 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Open for a Logic 1 Input) | 0 to 0 | +1.65 to +3.6 | SC70 | $0.58 |
| ADG901 | SPST | 1 | n/a | n/a | 4.5GHz | 3.6ns | 5.8ns | Single (+1.65V to +2.75V) | 2.5µW | Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Absorptive (Matched) Analog CMOS Switch | n/a to n/a | +1.65 to +2.75 | CSP, SOP | $0.98 |
| ADG601 | SPST | 1 | 2 | 10pA | 180MHz | 80ns | 45ns | Dual (±5V), Single (+5V) | 10µW | 2.2 Ohm CMOS ± 5V/+5V, SPST Analog CMOS Switch |