ADG701L:  CMOS Low Voltage 2 Ω SPST NC Switches

The ADG701L/ADG702L are monolithic CMOS SPST switches. These switches are designed using an advanced submicron process that provides low power dissipation, yet offers high switching speed, low on ...続きを見る

ADG701L:  CMOS Low Voltage 2 Ω SPST NC Switches

製品概要

The ADG701L/ADG702L are monolithic CMOS SPST switches. These switches are designed using an advanced submicron process that provides low power dissipation, yet offers high switching speed, low on resistance, and low leakage currents. In addition, −3 dB bandwidths of greater than 200 MHz can be achieved.

The ADG701L/ADG702L can operate from a single 1.8 V to 5.5 V supply, making it ideal for use in battery-powered instruments and with the new generation of DACs and ADCs from Analog Devices. Figure 1 and Figure 2 show that with a logic input of 1, the switch of the ADG701L is closed, while that of the ADG702L is open. Each switch conducts equally well in both directions when on.

The ADG701L/ADG702L are packaged as 5-lead SOT-23, 6-lead SOT-23, and 8-lead MSOP.

Application
  • Battery-powered systems
  • Communication systems
  • Sample-and-hold systems
  • Audio signal routing
  • Video switching
  • Mechanical reed relay replacement
  • Features

    • 1.8 V to 5.5 V single supply
    • 2 Ω (typical) on resistance
    • Low on resistance flatness
    • Guaranteed leakage specifications up to 85°C
    • –3 dB bandwidth > 200 MHz
    • Rail-to-rail operation
    • Fast switching times
      tON 18 ns
      tOFF 12 ns
    • Typical power consumption < 0.01 μW
    • TTL/CMOS-compatible

    Diagrams

    ADG701L Diagram
    Functional Block Diagram for ADG701L

    仕様

    Switch Type SPST
    # Channels 1
    Ron (Ohms) 2Ohms
    Id, Is (ON) 10pA
    Bandwidth 200MHz
    t ON 12ns
    t OFF 8ns
    Supply Voltage Single (+1.8V to +5.5V),Single (+2.5V),Single (+3.3V),Single (+3V),Single (+5V)
    Power Dissipation (Max) 5µW

    その他の製品を探す

    ADG852 - 0.8 Ω CMOS, 1.8V to 5.5V, SPDT/2:1 Mux Mini LFCSP

    ADG858 - 0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP

    ADG1517 - 1.6 Ω On Resistance, 15 V iCMOS SPST Switch

    新製品情報のRSSフィードを取得
    Part# Switch Type # Channels Ron (Ohms) Id, Is (ON) Bandwidth t ON t OFF Supply Voltage Power Dissipation (Max) Product Description Neg Supply Pos Supply Available Packages Price* (1000-4999)
    ADG1436 SPDT 2 1.5 100pA 110MHz 95ns 105ns Dual (±15V), Dual (±5V), Single (+12V) 30µW 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch 0 to -16.5 +4.5 to +16.5 CSP, SOP $2.83
    ADG701L SPST 1 2 10pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Closed) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOT $0.61
    ADG702L SPST 1 2 38pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Open) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOP, SOT $0.61
    ADG841 SPST 1 0.28 0.2nA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Closed for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.58
    ADG842 SPST 1 0.28 0.2nA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Open for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.58
    ADG901 SPST 1 n/a n/a 4.5GHz 3.6ns 5.8ns Single (+1.65V to +2.75V) 2.5µW Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Absorptive (Matched) Analog CMOS Switch n/a to n/a +1.65 to +2.75 CSP, SOP $0.98
    ADG601 SPST 1 2 10pA 180MHz 80ns 45ns Dual (±5V), Single (+5V) 10µW 2.2 Ohm CMOS ± 5V/+5V, SPST Analog CMOS Switch 0 to -5.5 +2.7 to +5.5 SOP, SOT $0.90